Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revisionPrevious revision
Last revisionBoth sides next revision
resources:tools-software:sigmastudio:toolbox:basicdsp:max [19 Dec 2017 10:10] Venkatesan Krishnamoorthyresources:tools-software:sigmastudio:toolbox:basicdsp:max [19 Dec 2017 10:45] Sanjeeva Reddy
Line 8: Line 8:
 |The Max and Hold is an algorithm compares the input sample with held max value and outputs the highest value.| |The Max and Hold is an algorithm compares the input sample with held max value and outputs the highest value.|
 \\ \\
-{{ :resources:tools-software:sigmastudio:toolbox:basicdsp:maxandhold.png |}}+{{ :resources:tools-software:sigmastudio:toolbox:basicdsp:maxandhold.png?nolink |}}
  
 ===== Input Pins ===== ===== Input Pins =====
 ^Name^Format [int/dec/float] - [control/audio]^Function Description^ ^Name^Format [int/dec/float] - [control/audio]^Function Description^
-|Pin 0: Input |decimal- control| Reset signal to the module| +|Pin 0: Input |decimal- control               | Reset signal to the module| 
-|Pin 1: Input |decimal- audio| Input signal to the module|+|Pin 1: Input |decimal- audio                 | Input signal to the module|
  
 ===== Output Pins ===== ===== Output Pins =====
 ^Name^Format [int/dec/float] - [control/audio]^Function Description^ ^Name^Format [int/dec/float] - [control/audio]^Function Description^
-|Pin 0: Output |decimal(ADAU145x)- audio- audio|Output signal from the module|+|Pin 0: Output |decimal- audio                |Output signal from the module|
  
 ===== Grow Algorithm ===== ===== Grow Algorithm =====
Line 33: Line 33:
 ===== Algorithm Description ===== ===== Algorithm Description =====
  
-This module compares the each channel inputs samples in Block of input samples with held_max value and outputs highest value when reset is Off.   +This module compares the each channel input samples with held_max value and outputs highest value when reset is Off.   
-Compares the each channel inputs samples in Block of input samples and outputs the highest value when reset pin is high. +Compares the each channel input samples and outputs the highest value when reset pin is high. 
                
 ===== Supported IC's===== ===== Supported IC's=====
-1. ADAU145x (IDspSigma300) +1. ADAU145x 
resources/tools-software/sigmastudio/toolbox/basicdsp/max.txt · Last modified: 24 Jun 2021 09:02 by Sakthivel Perumal