This module parse specific sample value back from a block of samples and pass to outputs
Name | ADSP-214xx | ADSP-215xx/SC5xx | ADAU145x/146x |
---|---|---|---|
ControlParse | Block | Block | NA |
Name | Type | Description |
---|---|---|
Input0 | Control | Input channel0 |
Name | Type | Description |
---|---|---|
OutputX | Control | Output channel X |
GUI Parameter Name | Default Value | Range | Function Description |
---|---|---|---|
Sample_channel0 | 1 | 1 to 64 | To set the sample value of the block |
Parameter Name | Description | ADSP-214xx/SC5xx/215xx | ADAU145x/146x |
---|---|---|---|
Sample_Channel0 | Current Sample value | FixInt32 | NA |