Click here to return to the ADI Algorithms page
|
“Interleaved to Mono” is used to de-interleave two channels from an interleaved input into two separate mono channels.
Name | Format [int/dec] - [control/audio] | Function Description |
---|---|---|
Pin 0: Multichannel | dec - audio | Multichannel input |
Name | Format [int/dec] - [control/audio] | Function Description |
---|---|---|
Pin 0: Mono Out 1 | decimal - audio | Mono source audio output |
Pin 1: Mono Out 2 | decimal - audio | Mono source audio output |
Toolbox Path | ADI algorithm - Multichannel - Interleaved to mono |
Cores Supported | ADSP-214xx ADSP-SC5xx/215xx ADSP-213xx |
“Grow Algorithm” Supported | It will grow up to 14 |
“Add Algorithm” Supported | no |