Wiki

This version (16 Jan 2019 21:10) was approved by KenM.The Previously approved version (16 Jan 2019 20:45) is available.Diff

Anti-aliasing Filter to Interpolate from 16 kHz to 48 kHz

FIR Filter Coefficients (96 taps)

-2.99117432026304E-06
-0.000292578247724787
-0.000191962094418496
2.25489776229388E-05
0.000338003730072809
0.000470686572529424
0.000192349099670011
-0.00040332579324634
-0.000858253392036165
-0.000667204773394234
0.000233925372462555
0.00124057567878494
0.00143264800180907
0.000356016132239382
-0.00139159104942131
-0.00239704950725816
-0.00151285116076688
0.00099593318238851
0.00329821573801724
0.00325244384096482
0.000282534256679781
-0.00369320956129472
-0.00537007373567137
-0.00269229778699035
0.00300283405582372
0.00737948982085174
0.00626576609824024
-0.000610221152636552
-0.00850133703670088
-0.010704548209098
-0.00401450739220919
0.00769824606773469
0.0153066589625908
0.0112148252605624
-0.00369872549991316
-0.0189231344607209
-0.0211722524858558
-0.00517326454075109
0.0198355388372794
0.0342754447542818
0.0220406476170962
-0.0149761816115942
-0.0528668562493707
-0.0574093190394272
-0.00585311337241417
0.0950248629770664
0.207571757782131
0.281477915418837
0.281477915418837
0.207571757782131
0.0950248629770664
-0.00585311337241417
-0.0574093190394272
-0.0528668562493707
-0.0149761816115942
0.0220406476170962
0.0342754447542818
0.0198355388372794
-0.00517326454075109
-0.0211722524858558
-0.0189231344607209
-0.00369872549991316
0.0112148252605624
0.0153066589625908
0.00769824606773469
-0.00401450739220919
-0.010704548209098
-0.00850133703670088
-0.000610221152636552
0.00626576609824024
0.00737948982085174
0.00300283405582372
-0.00269229778699035
-0.00537007373567137
-0.00369320956129472
0.000282534256679781
0.00325244384096482
0.00329821573801724
0.00099593318238851
-0.00151285116076688
-0.00239704950725816
-0.00139159104942131
0.000356016132239382
0.00143264800180907
0.00124057567878494
0.000233925372462555
-0.000667204773394234
-0.000858253392036165
-0.00040332579324634
0.000192349099670011
0.000470686572529424
0.000338003730072809
2.25489776229388E-05
-0.000191962094418496
-0.000292578247724787
-2.99117432026304E-06

resources/tools-software/sigmastudio/toolbox/adialgorithms/aec/interpolate_by_3_fir_coeffs.txt · Last modified: 16 Jan 2019 21:10 by KenM