Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

resources:tools-software:sigmastudio:gettingstarted:usbinterfaces:usbi [13 Jun 2012 20:33]
William Jahn created
resources:tools-software:sigmastudio:gettingstarted:usbinterfaces:usbi [13 Jun 2012 20:36]
William Jahn added link to parent page
Line 1: Line 1:
 ~~NOTOC~~ ~~NOTOC~~
 ======USBi (EVAL-ADUSB2)====== ​ ======USBi (EVAL-ADUSB2)====== ​
 +
 +[[resources/​tools-software/​sigmastudio/​gettingstarted/​usbinterfaces|Click here to return to the USB Interfaces page]]
 +\\
  
 The Analog Devices USBi "USB Interface"​ (EVAL-ADUSB2) board is the interface between your PC's USB port and SigmaDSP hardware'​s data input pins. This interface can be used with any evaluation board which includes an External SPI/I²C header (Aardvark Header). The EVAL-ADUSB2 board is capable of both SPI and I²C communication (which is user selectable) and can supply IOVDD of either 3.3V or 1.8V. The Analog Devices USBi "USB Interface"​ (EVAL-ADUSB2) board is the interface between your PC's USB port and SigmaDSP hardware'​s data input pins. This interface can be used with any evaluation board which includes an External SPI/I²C header (Aardvark Header). The EVAL-ADUSB2 board is capable of both SPI and I²C communication (which is user selectable) and can supply IOVDD of either 3.3V or 1.8V.
resources/tools-software/sigmastudio/gettingstarted/usbinterfaces/usbi.txt · Last modified: 03 Jan 2013 20:42 (external edit)