Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revision Previous revision
Last revision Both sides next revision
resources:tools-software:sharc-audio-module [05 Aug 2019 15:23]
Chad Wentworth [SHARC Audio Module Daughter Boards]
resources:tools-software:sharc-audio-module [27 Jan 2021 22:35]
Robin Getz use adi> interwiki links
Line 11: Line 11:
  
 The centerpiece of the SHARC Audio Module is [[http://​analog.com|Analog The centerpiece of the SHARC Audio Module is [[http://​analog.com|Analog
-Devices'​]] high-performance [[http://​analog.com/​sharc|SHARC]] +Devices'​]] high-performance [[adi>sharc|SHARC]] 
-[[http://​analog.com/​sc58x|ADSP-SC589]]. ​ Combining two 450 MHz floating point+[[adi>sc58x|ADSP-SC589]]. ​ Combining two 450 MHz floating point
 DSP cores, a 450MHz ARM® Cortex®-A5 core and an FFT/IFFT accelerator with a massive amount DSP cores, a 450MHz ARM® Cortex®-A5 core and an FFT/IFFT accelerator with a massive amount
 of on-board I/O, the ADSP-SC589 is a remarkable engine for audio processing. of on-board I/O, the ADSP-SC589 is a remarkable engine for audio processing.
Line 19: Line 19:
 UART (for MIDI & more), and a [[adi>​sigmadsp|SigmaDSP]] 96 kHz, 24-bit audio codec. ​ A variety of UART (for MIDI & more), and a [[adi>​sigmadsp|SigmaDSP]] 96 kHz, 24-bit audio codec. ​ A variety of
 I/O is provided, including 1/8" stereo jacks, S/PDIF, Gigabit Ethernet, USB OTG I/O is provided, including 1/8" stereo jacks, S/PDIF, Gigabit Ethernet, USB OTG
-& HS as well as Analog Devices'​ revolutionary [[http://​analog.com/​a2b|A2B multi channel+& HS as well as Analog Devices'​ revolutionary [[adi>a2b|A2B multi channel
 audio interface]]. In addition, on the underside of the board are two expansion audio interface]]. In addition, on the underside of the board are two expansion
 connectors (60 pin 0.100 pitch) with access to most of the signals available on connectors (60 pin 0.100 pitch) with access to most of the signals available on
resources/tools-software/sharc-audio-module.txt · Last modified: 17 Feb 2022 18:35 by Greg Geerling