Below are matrices of software and hardware compatibilities.
The advanced audio projects support several different feature sets and software versions, along with different versions of hardware, which allows for flexibility across various use-cases.
Below are the hardware and versions of hardware that the software has been tested on. Other versions of the hardware may be supported but they have not been verified. This list may be expanded if users find additional compatibility.
Hardware | ADZS-SC589-MINI | ADZS-SC584-EZLITE | EV-SC594-SOM + EV-SOMCCR-EZKIT |
Version(s) | v1.4 | v2.4 | SOM Rev C |
v1.5 | Carrier Rev A |
Below is a list with links to the versions of software available publicly for each hardware kit.
Software | ADZS-SC589-MINI | ADZS-SC584-EZLITE | EV-SC594-SOM + EV-SOMCCR-EZKIT |
Version(s) | 1.0.0-Github | 1.0.0-Github (TBD) | 1.0.0-Github (TBD) |
Networking-1.0.0-Github | Networking-1.0.0-Github (TBD) |
Below are the feature compatibility matrices.
Feature - Audio | Codec IN/OUT | USB RX/TX | A2B RX/TX | MIC IN | SPDIF IN/OUT | WAVE FILE IN/OUT | VBAN RX/TX | RTP RX/TX | |
Hardware | Software Package | ||||||||
ADZS-SC589-MINI | 1.0.0-Github | YES | YES | YES | NO | YES | YES | NO | NO |
Networking-1.0.0-Github | YES | YES | YES | NO | YES | YES | YES | YES | |
ADZS-SC584-EZLITE | 1.0.0-Github | YES | YES | YES | YES | YES | YES | NO | NO |
Networking-1.0.0-Github | YES | YES | YES | YES | YES | YES | YES | YES | |
EV-SC594-SOM + EV-SOMCCR-EZKIT | 1.0.0-Github | YES | NO | YES | NO | YES | YES | NO | NO |
Feature - Storage | SD Card | WO (External Flash) | SPIFFS (External Flash) | MSD Host (USB Storage) | |
Hardware | Software Package | ||||
ADZS-SC589-MINI | 1.0.0-Github | YES | YES | NO | NO |
Networking-1.0.0-Github | YES | YES | NO | NO | |
ADZS-SC584-EZLITE | 1.0.0-Github | NO | NO | YES | NO |
Networking-1.0.0-Github | NO | NO | YES | NO | |
EV-SC594-SOM + EV-SOMCCR-EZKIT | 1.0.0-Github | NO | YES | YES | NO |
Feature - Communication | UART over FTDI | UART over USB/OTG | Telnet | Ethernet | |
Hardware | Software Package | ||||
ADZS-SC589-MINI | 1.0.0-Github | NO | YES | NO | NO |
Networking-1.0.0-Github | NO | YES | NO | NO | |
ADZS-SC584-EZLITE | 1.0.0-Github | NO | YES | NO | NO |
Networking-1.0.0-Github | NO | YES | YES | YES | |
EV-SC594-SOM + EV-SOMCCR-EZKIT | 1.0.0-Github | YES | NO | NO | NO |
Feature - Software Update | Update using CLPD via Bootswitch | Update using SAM Flasher | |
Hardware | Software Package | ||
ADZS-SC589-MINI | 1.0.0-Github | NO | YES |
Networking-1.0.0-Github | NO | YES | |
ADZS-SC584-EZLITE | 1.0.0-Github | YES | NO |
Networking-1.0.0-Github | YES | NO | |
EV-SC594-SOM + EV-SOMCCR-EZKIT | 1.0.0-Github | YES | NO |