This shows you the differences between two versions of the page.
Next revision | Previous revisionLast revisionBoth sides next revision | ||
resources:tools-software:linuxdsp:licensing [12 Jun 2020 15:01] – created David Gibson | resources:tools-software:linuxdsp:licensing [21 Jul 2020 05:50] – [Excluding specific licenses from your product build] cathy fang | ||
---|---|---|---|
Line 2: | Line 2: | ||
The Yocto Linux for ADSP-SC5xx Processors product is provided in source form. | The Yocto Linux for ADSP-SC5xx Processors product is provided in source form. | ||
- | As such Analog Devices does not provide a license file which covers the Yocto Linux for ADSP-SC5xx Processors product. | ||
- | |||
Each source code module (zip file, Git repository) is provided with licensing information. | Each source code module (zip file, Git repository) is provided with licensing information. | ||
As applications are developed and the development board file-system built, different packages will be added and removed, resulting in different licensing requirements for each customer. | As applications are developed and the development board file-system built, different packages will be added and removed, resulting in different licensing requirements for each customer. | ||
It is your responsibility to understand the software you are distributing and the licensing restrictions upon that software. | It is your responsibility to understand the software you are distributing and the licensing restrictions upon that software. | ||
+ | The following information provided to assist you in understanding the license requirements that you will need to comply with when distributing your product. | ||
- | ===== Understanding | + | ===== Finding |
When building your application images with Yocto, the licensing information for all modules included in the build will be collated in to the **build/ | When building your application images with Yocto, the licensing information for all modules included in the build will be collated in to the **build/ | ||
Line 38: | Line 37: | ||
</ | </ | ||
+ | ===== Excluding specific licenses from your product build ===== | ||
+ | Yocto provides a build-time configuration option that allows you to avoid specific licenses in your product build. | ||
+ | By correctly defining the **INCOMPATIBLE_LICENSE** option in you **conf/ | ||
+ | |||
+ | For more information please refer to the [[https:// | ||
+ | \\ | ||
+ | ---- | ||
+ | **HOME PAGE: ** [[resources/ |