This is an old revision of the document!
This page provides how to use the USB Gadget Zero on ADSP-SC5XX board, and it will include the below test:
On the Yocto, Configure the linux-kernel as below to set the USB controller in Gadget only mode, and enable the USB Gadget zero relevant options.
$ bitbake linux-adi -c menuconfig
Configure the USB drivers to Gadget only mode (or Dual role mode )
Device Drivers ---> [*] USB support ---> <*> Inventra Highspeed Dual Role Controller MUSB Mode Selection (Gadget only mode) ---> *** Platform Glue Layer *** <*> ADI *** MUSB DMA mode *** [N] Disable DMA (always use PIO) [*] Inventra <*> USB Gadget Support --->
Configure the Gadget zero support
Device Drivers ---> [*] USB support ---> <*> USB Gadget Support ---> <M> USB Gadget precomposed configurations <M> Gadget Zero (DEVELOPMENT)
Ez-Kit target board
root@adsp-sc589-ezkit:~# modprobe g_zero zero gadget: Gadget Zero, version: Cinco de Mayo 2008 zero gadget: zero ready zero gadget: high-speed config #3: source/sink
On the Linux-Host PC
Please following the usbtest to get the testusb.c. and then compile the source code with the command:
gcc -Wall -g -pthread -o testusb testusb.c
#!/bin/sh #set -x lsmod |grep usbtest sudo modprobe usbtest lsmod |grep usbtest sudo cat /sys/kernel/debug/usb/devices | grep -i "Gadget Zero" lsusb|grep -i "Gadget Zero"|awk '{print $2" "$4}' gadget_bus=$(lsusb|grep -i "Gadget Zero"|awk '{print $2}') gadget_bus=`echo $gadget_bus | tr -cd "[0-9]"` gadget_dev=$(lsusb|grep -i "Gadget Zero"|awk '{print $4}') gadget_dev=`echo $gadget_dev | tr -cd "[0-9]"` do_test() { sudo ./testusb -D /dev/bus/usb/$gadget_bus/$gadget_dev -t${1} } echo "Gadget zero bulk mode test " for i in $(seq 1 8) do do_test $i done do_test 13 echo "Gadget zero control mode test " do_test 9 do_test 10 sudo ./testusb -D /dev/bus/usb/$gadget_bus/$gadget_dev -t14 -c 15000 -s 256 -v 1
test@madara:~$ sh usb_gadget_zero.sh usbtest 36864 0 S: Product=Gadget Zero 002 023: Gadget zero bulk mode test unknown speed /dev/bus/usb/002/023 0 /dev/bus/usb/002/023 test 1, 0.126166 secs unknown speed /dev/bus/usb/002/023 0 /dev/bus/usb/002/023 test 2, 0.126849 secs unknown speed /dev/bus/usb/002/023 0 /dev/bus/usb/002/023 test 3, 0.127574 secs unknown speed /dev/bus/usb/002/023 0 /dev/bus/usb/002/023 test 4, 0.125543 secs unknown speed /dev/bus/usb/002/023 0 /dev/bus/usb/002/023 test 5, 1.515107 secs unknown speed /dev/bus/usb/002/023 0 /dev/bus/usb/002/023 test 6, 0.623720 secs unknown speed /dev/bus/usb/002/023 0 /dev/bus/usb/002/023 test 7, 1.528005 secs unknown speed /dev/bus/usb/002/023 0 /dev/bus/usb/002/023 test 8, 0.626151 secs unknown speed /dev/bus/usb/002/023 0 /dev/bus/usb/002/023 test 13, 2.774978 secs Gadget zero control mode test unknown speed /dev/bus/usb/002/023 0 /dev/bus/usb/002/023 test 9, 1.920662 secs unknown speed /dev/bus/usb/002/023 0 /dev/bus/usb/002/023 test 10, 3.265069 secs unknown speed /dev/bus/usb/002/023 0 /dev/bus/usb/002/023 test 14, 3.812687 secs
Go TO USB Interface