This is an old revision of the document!
Gadget Ethernet allows Ethernet emulation over USB, allowing the reading/writing at higher speeds than most Wifi connections. This page provides a approach how to use the USB Gadget Ethernet Feature on ADSP-SC5XX board and give a brief Example usage:
On the Yocto, Configure the linux-kernel as below to set the USB controller in Gadget only mode, and enable the USB Ethernet Gadget relevant options.
$ bitbake linux-adi -c menuconfig
Device Drivers ---> [*] USB support ---> <*> Support for Host-side USB <*> Inventra Highspeed Dual Role Controller MUSB Mode Selection (Dual role mode) ---> *** Platform Glue Layer *** <*> ADI *** MUSB DMA mode *** [N] Disable DMA (always use PIO) [*] Inventra <*> USB Gadget Support --->
Device Drivers ---> <*> USB support <*> USB Gadget Support ---> <M> Ethernet Gadget (with CDC Ethernet support) [*] RNDIS support
ifconfig and some commands depend on the ethnert feature
Ez-Kit target board
root@adsp-sc589-ezkit:~# modprobe g_ether host_addr=00:dc:c8:f7:75:05 dev_addr=00:dd:dc:eb:6d:f1 using random self ethernet address using random host ethernet address using host ethernet address: 00:dc:c8:f7:75:05 using self ethernet address: 00:dd:dc:eb:6d:f1 usb0: HOST MAC 00:dc:c8:f7:75:05 usb0: MAC 00:dd:dc:eb:6d:f1 using random self ethernet address using random host ethernet address g_ether gadget: Ethernet Gadget, version: Memorial Day 2008 g_ether gadget: g_ether ready g_ether gadget: high-speed config #1: CDC Ethernet (ECM) oot@adsp-sc589-ezkit:~# lsmod | grep g_ether g_ether 16384 0 usb_f_rndis 24576 2 g_ether u_ether 20480 3 usb_f_ecm,g_ether,usb_f_rndis libcomposite 40960 6 usb_f_ecm,usb_f_uac2,u_audio,g_audio,g_ether,usb_f_rndis
Enable the usb0 and config the IP address
via the “ifconfig”command:
root@adsp-sc589-ezkit:~# ifconfig usb0 192.168.1.66 up IPv6: ADDRCONF(NETDEV_CHANGE): usb0: link becomes ready root@adsp-sc589-ezkit:~# ifconfig usb0 usb0 Link encap:Ethernet HWaddr 00:DD:DC:EB:6D:F1 inet addr:192.168.1.66 Bcast:192.168.1.255 Mask:255.255.255.0 inet6 addr: fe80::2dd:dcff:feeb:6df1/64 Scope:Link UP BROADCAST RUNNING MULTICAST MTU:1500 Metric:1 RX packets:59 errors:0 dropped:0 overruns:0 frame:0 TX packets:36 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:1000 RX bytes:7156 (6.9 KiB) TX bytes:7508 (7.3 KiB)
On the Linux-Host PC
With following command you should be able to see the USB Ethernet device is there on your HOST:
test@madara:~# sudo su root@madara:~# lsusb Bus 002 Device 040: ID 0525:a4a2 Netchip Technology, Inc. Linux-USB Ethernet/RNDIS Gadge root@madara:~# dmesg [84172.819820] usb 2-1.4: new high-speed USB device number 41 using ehci-pci [84172.929056] usb 2-1.4: New USB device found, idVendor=0525, idProduct=a4a2 [84172.929059] usb 2-1.4: New USB device strings: Mfr=1, Product=2, SerialNumber=0 [84172.929061] usb 2-1.4: Product: RNDIS/Ethernet Gadget [84172.929063] usb 2-1.4: Manufacturer: Linux 4.19.0-yocto-standard with musb-hdrc [84172.939552] cdc_subset: probe of 2-1.4:1.0 failed with error -22 [84172.940300] cdc_ether 2-1.4:1.0 eth2: register 'cdc_ether' at usb-0000:00:1d.0-1.4, CDC Ethernet Device, 00:dc:c8:f7:75:05
test@madara:~# ifconfig enp2s0: flags=4163<UP,BROADCAST,RUNNING,MULTICAST> mtu 1500 inet 10.99.24.131 netmask 255.255.255.0 broadcast 10.99.24.255 inet6 fe80::939d:a9eb:5e47:8d9e prefixlen 64 scopeid 0x20<link> ether f4:8e:38:a2:b4:a2 txqueuelen 1000 (Ethernet) RX packets 1927975 bytes 1412135935 (1.4 GB) RX errors 0 dropped 0 overruns 0 frame 0 TX packets 1836232 bytes 1655848202 (1.6 GB) TX errors 0 dropped 0 overruns 0 carrier 0 collisions 0 enx00dcc8f77505: flags=4163<UP,BROADCAST,RUNNING,MULTICAST> mtu 1500 inet6 fe80::5e85:dcad:f5f7:1bfc prefixlen 64 scopeid 0x20<link> ether 00:dc:c8:f7:75:05 txqueuelen 1000 (Ethernet) RX packets 37 bytes 6943 (6.9 KB) RX errors 0 dropped 0 overruns 0 frame 0 TX packets 37 bytes 7288 (7.2 KB) TX errors 0 dropped 0 overruns 0 carrier 0 collisions 0 lo: flags=73<UP,LOOPBACK,RUNNING> mtu 65536 inet 127.0.0.1 netmask 255.0.0.0 inet6 ::1 prefixlen 128 scopeid 0x10<host> loop txqueuelen 1000 (Local Loopback) RX packets 11377 bytes 1017513 (1.0 MB) RX errors 0 dropped 0 overruns 0 frame 0 TX packets 11377 bytes 1017513 (1.0 MB) TX errors 0 dropped 0 overruns 0 carrier 0 collisions 0
Thought compared the commands output of dmesg and ifconfig, we can see the ether address of enx00dcc8f77505 is same with CDC Ethernet Device. So the “enx00dcc8f77505” is the target USB Ethernet Device.
test@madara:~# ifconfig enx00dcc8f77505 up test@madara:~# ifconfig enx00dcc8f77505 192.168.1.67 enx00dcc8f77505: flags=4163<UP,BROADCAST,RUNNING,MULTICAST> mtu 1500 inet 192.168.1.67 netmask 255.255.255.0 broadcast 192.168.1.255 inet6 fe80::5e85:dcad:f5f7:1bfc prefixlen 64 scopeid 0x20<link> ether 00:dc:c8:f7:75:05 txqueuelen 1000 (Ethernet) RX packets 40 bytes 7373 (7.3 KB) RX errors 0 dropped 0 overruns 0 frame 0 TX packets 86 bytes 18058 (18.0 KB) TX errors 0 dropped 0 overruns 0 carrier 0 collisions 0
Ping the target board:
test@madara:~# ping -c 5 192.168.1.66 PING 192.168.1.66 (192.168.1.66) 56(84) bytes of data. 64 bytes from 192.168.1.66: icmp_seq=1 ttl=64 time=0.263 ms 64 bytes from 192.168.1.66: icmp_seq=2 ttl=64 time=0.313 ms 64 bytes from 192.168.1.66: icmp_seq=3 ttl=64 time=0.236 ms 64 bytes from 192.168.1.66: icmp_seq=4 ttl=64 time=0.179 ms 64 bytes from 192.168.1.66: icmp_seq=5 ttl=64 time=0.307 ms --- 192.168.1.66 ping statistics --- 5 packets transmitted, 5 received, 0% packet loss, time 4100ms rtt min/avg/max/mdev = 0.179/0.259/0.313/0.052 ms
Go TO USB Interface