This shows you the differences between two versions of the page.
Both sides previous revision Previous revision | |||
resources:tools-software:linuxdsp:docs:linux-kernel-and-drivers:remoteproc:remoteproc [26 Jul 2020 05:16] Sunny Feng [Remote Processor Start] |
resources:tools-software:linuxdsp:docs:linux-kernel-and-drivers:remoteproc:remoteproc [03 Jan 2021 21:43] Robin Getz fix links |
||
---|---|---|---|
Line 42: | Line 42: | ||
root@adsp-sc589-ezkit:~# echo blinky_Core1_sc589.ldr > /sys/class/remoteproc/remoteproc0/firmware | root@adsp-sc589-ezkit:~# echo blinky_Core1_sc589.ldr > /sys/class/remoteproc/remoteproc0/firmware | ||
</code> | </code> | ||
- | <WRAP info 100%>The blinky_Core1_sc589.ldr is one SHARC LED blinking application generated through ADI [[https://www.analog.com/en/design-center/evaluation-hardware-and-software/software/adswt-cces.html|CrossCore® Embedded Studio]]. Refer this page for ''[[resources:tools-software/linuxdsp/docs/linux-kernel-and-drivers/remoteproc/remoteproc_ldr_generate|How to generate remoteproc LDR file in CCES]]''. | + | <WRAP info 100%>The blinky_Core1_sc589.ldr is one SHARC LED blinking application generated through ADI [[adi>en/design-center/evaluation-hardware-and-software/software/adswt-cces.html|CrossCore® Embedded Studio]]. Refer this page for ''[[resources:tools-software/linuxdsp/docs/linux-kernel-and-drivers/remoteproc/remoteproc_ldr_generate|How to generate remoteproc LDR file in CCES]]''. |
</WRAP> | </WRAP> | ||