This is an old revision of the document!
The FMC specification includes a methodology where FMC mezzanine modules must provide hardware definition information that can be read by an external controller on the FMC Carrier platform. This hardware definition is defined by aata fields Platform Management FRU Information Storage Definition V1.1
The FRU Information is used to primarily to provide ‘inventory’ information about the boards that the FRU Information Device is located on. All FMC mezzanine modules include an EEPROM where this FRU Information, including the part number, version number, serial number can be read through software.
There are some extensions, or FMC-specific MultiRecords, that the FMC specification includes to help define connector requirements, Power requirements, and other I2C devices which may be on the FMC mezzanine module.
In order to better use this data, Analog Devices has written a small utility which dumps the FRU file which can be found on many systems. It also can change the serial number and date (since we use this for production test of ADI's FMC cards).
NAME fru_dump - print and manipulate FRU file information SYNOPSIS fru_dump [-b] [-c] [-p] [-o OUTPUT_FILE] [-s SERIAL_NUMBER] [-d DATE] [-i ] INPUT_FILE DESCRIPTION dump information about FRU files for FMC Cards file options -i input file -o output file, only makes sense when changing something dump info -b dump board info -c dump connector info -p dump power supply info -v verbose (show warnings) set info (modifies output file) -d <num> set date (Number of minutes from 0:00 hrs 01Jan1996) -d <date> set date (Date in RFC3339 format: 2012-12-21T15:12:30-05:00) -d now set the date to the current time -s <str> set serial number (string)
This specifies a root shell prompt running on the target, where the FMC module is attached
# find /sys -name eeprom /sys/bus/i2c/devices/0-0051/eeprom #
The FRU EEPROM responds to I2C Slave address 0x51.
This specifies any shell prompt running on the target
# fru_dump -i /sys/bus/i2c/devices/0-0051/eeprom -b read 256 bytes from /sys/bus/i2c/devices/0-0051/eeprom Date of Man : Tue Sep 18 16:30:00 2012 Manufacture : Analog Devices Product Name : FMC Comms 1 Serial Number: D836081 Part Number : AD-FMCOMMS1-EBZ Board Rev : B
This specifies any shell prompt running on the target>
# fru_dump -i /sys/bus/i2c/devices/0-0051/eeprom -p read 256 bytes from /sys/bus/i2c/devices/0-0051/eeprom DC Load Output number: 0 (P1 VADJ) Nominal Volts: 2500 (mV) minimum voltage: 1800 (mV) maximum voltage: 2500 (mV) Ripple and Noise pk-pk 0000 (mV) Minimum current load 0000 (mA) Maximum current load 0000 (mA) DC Load Output number: 1 (P1 3P3V) Nominal Volts: 3300 (mV) minimum voltage: 2970 (mV) maximum voltage: 3630 (mV) Ripple and Noise pk-pk 0000 (mV) Minimum current load 0000 (mA) Maximum current load 3000 (mA) DC Load Output number: 2 (P1 12P0V) Nominal Volts: 12000 (mV) minimum voltage: 10800 (mV) maximum voltage: 13200 (mV) Ripple and Noise pk-pk 0000 (mV) Minimum current load 0000 (mA) Maximum current load 1000 (mA) DC Output Output Number: 3 (P1 VIO_B_M2C) Nominal volts: 0 (mV) Maximum negative deviation: 0 (mV) Maximum positive deviation: 0 (mV) Ripple and Noise pk-pk: 0 (mV) Minimum current draw: 0 (mA) Maximum current draw: 0 (mA) DC Output Output Number: 4 (P1 VREF_A_M2C) Nominal volts: 0 (mV) Maximum negative deviation: 0 (mV) Maximum positive deviation: 0 (mV) Ripple and Noise pk-pk: 0 (mV) Minimum current draw: 0 (mA) Maximum current draw: 0 (mA) DC Output Output Number: 5 (P1 VREF_B_M2C) Nominal volts: 0 (mV) Maximum negative deviation: 0 (mV) Maximum positive deviation: 0 (mV) Ripple and Noise pk-pk: 0 (mV) Minimum current draw: 0 (mA) Maximum current draw: 0 (mA)
This specifies any shell prompt running on the target
# fru_dump -i /sys/bus/i2c/devices/0-0051/eeprom -c read 256 bytes from /sys/bus/i2c/devices/0-0051/eeprom Single Width Card P1 is LPC P1 Bank A Signals needed 68 P1 Bank B Signals needed 0 P1 GBT Transceivers needed 0 Max JTAG Clock 0