Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revision Previous revision
resources:tools-software:linux-software:fru_dump [10 Feb 2021 14:27]
Robin Getz fix link
resources:tools-software:linux-software:fru_dump [04 Feb 2022 18:12]
Dragos Bogdan Typo: fru_dump -> fru-dump
Line 12: Line 12:
 <​xterm>​ <​xterm>​
 **NAME** **NAME**
-       fru_dump ​- print and manipulate FRU file information+       fru-dump ​- print and manipulate FRU file information
  
 **SYNOPSIS** **SYNOPSIS**
-       fru_dump ​[-b] [-c] [-p] [-o OUTPUT_FILE] [-s SERIAL_NUMBER] [-d DATE] [-i ] INPUT_FILE+       fru-dump ​[-b] [-c] [-p] [-o OUTPUT_FILE] [-s SERIAL_NUMBER] [-d DATE] [-i ] INPUT_FILE
  
 **DESCRIPTION** **DESCRIPTION**
Line 60: Line 60:
 This specifies any shell prompt running on the target This specifies any shell prompt running on the target
 <​xterm>​ <​xterm>​
-# **fru_dump ​-i /​sys/​bus/​i2c/​devices/​0-0051/​eeprom -b**+# **fru-dump ​-i /​sys/​bus/​i2c/​devices/​0-0051/​eeprom -b**
 read 256 bytes from /​sys/​bus/​i2c/​devices/​0-0051/​eeprom read 256 bytes from /​sys/​bus/​i2c/​devices/​0-0051/​eeprom
 Date of Man  : Tue Sep 18 16:30:00 2012 Date of Man  : Tue Sep 18 16:30:00 2012
Line 76: Line 76:
 This specifies any shell prompt running on the target This specifies any shell prompt running on the target
 <​xterm>​ <​xterm>​
-# **fru_dump ​-i /​sys/​bus/​i2c/​devices/​0-0051/​eeprom -p**+# **fru-dump ​-i /​sys/​bus/​i2c/​devices/​0-0051/​eeprom -p**
 read 256 bytes from /​sys/​bus/​i2c/​devices/​0-0051/​eeprom read 256 bytes from /​sys/​bus/​i2c/​devices/​0-0051/​eeprom
 DC Load DC Load
Line 134: Line 134:
 This specifies any shell prompt running on the target This specifies any shell prompt running on the target
 <​xterm>​ <​xterm>​
-# **fru_dump ​-i /​sys/​bus/​i2c/​devices/​0-0051/​eeprom -c**+# **fru-dump ​-i /​sys/​bus/​i2c/​devices/​0-0051/​eeprom -c**
 read 256 bytes from /​sys/​bus/​i2c/​devices/​0-0051/​eeprom read 256 bytes from /​sys/​bus/​i2c/​devices/​0-0051/​eeprom
 Single Width Card Single Width Card
Line 151: Line 151:
 This specifies any shell prompt running on the target This specifies any shell prompt running on the target
 <​xterm>​ <​xterm>​
-# **fru_dump ​-i /​sys/​bus/​i2c/​devices/​0-0051/​eeprom -o /​sys/​bus/​i2c/​devices/​0-0051/​eeprom -t 0b10db**+# **fru-dump ​-i /​sys/​bus/​i2c/​devices/​0-0051/​eeprom -o /​sys/​bus/​i2c/​devices/​0-0051/​eeprom -t 0b10db**
 read 256 bytes from /​sys/​bus/​i2c/​devices/​0-0051/​eeprom read 256 bytes from /​sys/​bus/​i2c/​devices/​0-0051/​eeprom
 changing tuning parameter to 0b10db changing tuning parameter to 0b10db
resources/tools-software/linux-software/fru_dump.txt · Last modified: 04 Feb 2022 18:12 by Dragos Bogdan