This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Next revisionBoth sides next revision | ||
resources:tools-software:linux-drivers:platforms:microblaze_loading [08 Sep 2022 14:19] – hide XMD log (obsolete) Liviu-Mihai Iacob | resources:tools-software:linux-drivers:platforms:microblaze_loading [14 Sep 2022 14:46] – Stefan-Robert Raus | ||
---|---|---|---|
Line 2: | Line 2: | ||
Download the pre-build image for you device in question. | Download the pre-build image for you device in question. | ||
+ | <WRAP todo 60% > | ||
+ | **Latest Build: 2022_08_05 - 2021_R1** | ||
+ | |||
+ | Linux branch: 2021_R1 \\ | ||
+ | Linux repository: https:// | ||
+ | |||
+ | HDL branch: hdl_2021_r1 \\ | ||
+ | HDL repository: https:// | ||
+ | </ | ||
+ | |||
+ | ^ FPGA Carrier ^ FMC Card ^ Download ^ | ||
+ | |KC705 | ||
+ | |||
<WRAP todo 60% > | <WRAP todo 60% > | ||
**Latest Build: 2021_07_27 - 2019_R2** | **Latest Build: 2021_07_27 - 2019_R2** | ||
Line 12: | Line 25: | ||
</ | </ | ||
- | ^ FPGA Carrier ^ FMC Card ^ Download ^ | + | ^ FPGA Carrier ^ FMC Card ^ Download ^ |
- | + | |KC705 | |
- | | KC705 | AD9467_FMC | + | |
| KC705 | FMCDAQ2 | | KC705 | FMCDAQ2 | ||
| KC705 | FMCJESDADC1 | [[https:// | | KC705 | FMCJESDADC1 | [[https:// | ||
Line 44: | Line 56: | ||
^ FPGA Carrier ^ FMC Card ^ Download ^ | ^ FPGA Carrier ^ FMC Card ^ Download ^ | ||
- | |||
| KC705 | AD9467_FMC | [[http:// | | KC705 | AD9467_FMC | [[http:// | ||
| KC705 | FMCDAQ2 | [[http:// | | KC705 | FMCDAQ2 | [[http:// |