This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:tools-software:linux-drivers:networking-mac802154:adf7242 [24 Nov 2017 13:23] – [Firmware for Automatic IEEE 802.15.4 Operating Modes (AN-1082)] Michael Hennerich | resources:tools-software:linux-drivers:networking-mac802154:adf7242 [04 Feb 2021 15:40] (current) – [Userspace tools for Linux IEEE 802.15.4 stack] Michael Hennerich | ||
---|---|---|---|
Line 4: | Line 4: | ||
* [[adi> | * [[adi> | ||
+ | * [[adi> | ||
===== Evaluation Boards ===== | ===== Evaluation Boards ===== | ||
Line 22: | Line 23: | ||
^ Function ^ File ^ | ^ Function ^ File ^ | ||
- | | driver | + | | driver |
- | | include | [[linux.github> | + | | include | [[linux.github> |
===== Firmware for Automatic IEEE 802.15.4 Operating Modes (AN-1082) ===== | ===== Firmware for Automatic IEEE 802.15.4 Operating Modes (AN-1082) ===== | ||
Line 102: | Line 103: | ||
Alternatively, | Alternatively, | ||
- | \\ Read the [[linux.github> | + | \\ Read the [[linux.github> |
Example: | Example: | ||
Line 153: | Line 154: | ||
<WRAP round important> | <WRAP round important> | ||
lowpan-tools are deprecated please use linux-wpan tools available here: | lowpan-tools are deprecated please use linux-wpan tools available here: | ||
- | [[http://wpan.cakelab.org|linux-wpan]] | + | [[https://github.com/ |
</ | </ | ||