resources:tools-software:linux-drivers:multifunction-device:adp5520 [06 May 2011 23:24]
andyr software:driver:linux:adp5520 renamed to resources:tools-software:linux-drivers:multifunction-device:adp5520
resources:tools-software:linux-drivers:multifunction-device:adp5520 [16 Feb 2015 11:50]
Lars-Peter Clausen [Status]
Line 1: Line 1:
-====== ADP5520/​01 ​driver ​======+====== ADP5520/​01 ​MFD Linux Driver ​======
  
 ===== Supported Devices ===== ===== Supported Devices =====
  
-The driver for the [[:ADP5520]] ​also supports the [[:ADP5501]].+  * [[adi>ADP5520]] 
 +  * [[adi>ADP5501]]
  
 +===== Evaluation Boards =====
 +
 +  * [[adi>​ADP5520-EVALZ]]  ​
 ===== Description ===== ===== Description =====
  
Line 82: Line 86:
 ===== Status ===== ===== Status =====
  
- Source ​  Mainlined? ​ +^ Source ^ Mainlined? ^ 
-| [[bfgit>linux-kernel?drivers/​mfd/​adp5520.c|git]] |  [[git.linux.org>​drivers/​mfd/​adp5520.c|Yes]] ​ |+| [[git.linux.org>drivers/​mfd/​adp5520.c|git]] | [[git.linux.org>​drivers/​mfd/​adp5520.c|Yes]] |
  
  
Line 100: Line 104:
 {{page>​software/​linux/​docs/​platform_and_bus_model#​Platform Data&​noheader&​firstseconly&​noeditbtn}} {{page>​software/​linux/​docs/​platform_and_bus_model#​Platform Data&​noheader&​firstseconly&​noeditbtn}}
  
-<note important>​+<WRAP important>​
 Since Keypad, GPIO and optional LEDs (2, 3) are multiplexed,​ you need to avoid double configurations. Please refer to the table below. Since Keypad, GPIO and optional LEDs (2, 3) are multiplexed,​ you need to avoid double configurations. Please refer to the table below.
-</note>+</WRAP>
  
 ^ ADP5520 PIN ^ R3 ^ R2 ^ R1 ^ R0 ^ C0 ^ C1 ^ C2 ^ C3 ^ ^ ADP5520 PIN ^ R3 ^ R2 ^ R1 ^ R0 ^ C0 ^ C1 ^ C2 ^ C3 ^
Line 109: Line 113:
 | **LED** | LED3 |  |  |  |  |  |  | LED2 |  ​ | **LED** | LED3 |  |  |  |  |  |  | LED2 |  ​
  
-<note tip> ​+<WRAP tip> ​
 Please refer to [[git.linux.org>​include/​linux/​mfd/​adp5520.h]] for detailed configuration defines. Please refer to [[git.linux.org>​include/​linux/​mfd/​adp5520.h]] for detailed configuration defines.
-</note>+</WRAP>
  
 ==== Backlight ===== ==== Backlight =====
Line 140: Line 144:
 <source trunk/​arch/​blackfin/​mach-bf537/​boards/​stamp.c:/​CONFIG_PMIC_ADP5520/​2-/#​if/​ c linux-kernel>​ <source trunk/​arch/​blackfin/​mach-bf537/​boards/​stamp.c:/​CONFIG_PMIC_ADP5520/​2-/#​if/​ c linux-kernel>​
  
-<note tip>+<WRAP tip>
 **ADP5520 IRQ Usage:**\\ **ADP5520 IRQ Usage:**\\
 If you aren’t planning to utilize the Keypad interface, you don’t need to specify an IRQ in bfin_i2c_board_info. If you aren’t planning to utilize the Keypad interface, you don’t need to specify an IRQ in bfin_i2c_board_info.
-</note>+</WRAP>
  
 ====== Adding Linux driver support ====== ====== Adding Linux driver support ======
Line 355: Line 359:
 </​xterm>​ </​xterm>​
  
-__**For more information on Input handling in Linux read:**__ [[git.linux.org>​Documentation/​input/​input.txt]] ​+__**For more information on Input handling in Linux read:**__ [[git.linux.org>​Documentation/​input/​input.txt]] 
 + 
 +====== More Information ====== 
 + 
 +{{page>​resources/​tools-software/​linux-drivers/​snippets#​input_pointers&​noheader&​firstseconly&​noeditbtn}} ​
  
resources/tools-software/linux-drivers/multifunction-device/adp5520.txt · Last modified: 16 Feb 2015 11:50 by Lars-Peter Clausen