This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
software:driver:linux:adp5520 [28 Apr 2011 18:12] – only avalible via git Robin Getz | resources:tools-software:linux-drivers:multifunction-device:adp5520 [16 Feb 2015 11:50] (current) – [Status] Lars-Peter Clausen | ||
---|---|---|---|
Line 1: | Line 1: | ||
- | ====== ADP5520/ | + | ====== ADP5520/ |
===== Supported Devices ===== | ===== Supported Devices ===== | ||
- | The driver for the [[:ADP5520]] | + | * [[adi>ADP5520]] |
+ | * [[adi>ADP5501]] | ||
+ | ===== Evaluation Boards ===== | ||
+ | |||
+ | * [[adi> | ||
===== Description ===== | ===== Description ===== | ||
Line 82: | Line 86: | ||
===== Status ===== | ===== Status ===== | ||
- | ^ Source | + | ^ Source ^ Mainlined? ^ |
- | | [[bfgit>linux-kernel?drivers/ | + | | [[git.linux.org>drivers/ |
Line 100: | Line 104: | ||
{{page> | {{page> | ||
- | <note important> | + | <WRAP important> |
Since Keypad, GPIO and optional LEDs (2, 3) are multiplexed, | Since Keypad, GPIO and optional LEDs (2, 3) are multiplexed, | ||
- | </note> | + | </WRAP> |
^ ADP5520 PIN ^ R3 ^ R2 ^ R1 ^ R0 ^ C0 ^ C1 ^ C2 ^ C3 ^ | ^ ADP5520 PIN ^ R3 ^ R2 ^ R1 ^ R0 ^ C0 ^ C1 ^ C2 ^ C3 ^ | ||
Line 109: | Line 113: | ||
| **LED** | LED3 | | | | | | | LED2 | | | **LED** | LED3 | | | | | | | LED2 | | ||
- | <note tip> | + | <WRAP tip> |
Please refer to [[git.linux.org> | Please refer to [[git.linux.org> | ||
- | </note> | + | </WRAP> |
==== Backlight ===== | ==== Backlight ===== | ||
Line 140: | Line 144: | ||
<source trunk/ | <source trunk/ | ||
- | <note tip> | + | <WRAP tip> |
**ADP5520 IRQ Usage:**\\ | **ADP5520 IRQ Usage:**\\ | ||
If you aren’t planning to utilize the Keypad interface, you don’t need to specify an IRQ in bfin_i2c_board_info. | If you aren’t planning to utilize the Keypad interface, you don’t need to specify an IRQ in bfin_i2c_board_info. | ||
- | </note> | + | </WRAP> |
====== Adding Linux driver support ====== | ====== Adding Linux driver support ====== | ||
Line 355: | Line 359: | ||
</ | </ | ||
- | __**For more information on Input handling in Linux read:**__ [[git.linux.org> | + | __**For more information on Input handling in Linux read:**__ [[git.linux.org> |
+ | |||
+ | ====== More Information ====== | ||
+ | |||
+ | {{page> | ||