This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Last revisionBoth sides next revision | ||
resources:tools-software:linux-drivers:input-touchscreen:ad7879 [05 Sep 2012 14:12] – [Status] Michael Hennerich | resources:tools-software:linux-drivers:input-touchscreen:ad7879 [03 Jan 2013 20:42] – external edit | ||
---|---|---|---|
Line 152: | Line 152: | ||
"make qconfig" | "make qconfig" | ||
- | <note> | + | <WRAP round help> |
The AD7879 Driver depends on **CONFIG_SPI** or **CONFIG_I2C** | The AD7879 Driver depends on **CONFIG_SPI** or **CONFIG_I2C** | ||
- | </note> | + | </WRAP> |
< | < | ||
Line 286: | Line 286: | ||
</ | </ | ||
- | <note tip> | + | <WRAP tip> |
In case you touch the surface and don't receive events, it's likely that something with your /DAV Interrupt is wrong.\\ | In case you touch the surface and don't receive events, it's likely that something with your /DAV Interrupt is wrong.\\ | ||
**check irq number in your platform device file** | **check irq number in your platform device file** | ||
- | </note> | + | </WRAP> |
- | <note tip> | + | <WRAP tip> |
In case you get a message like: '' | In case you get a message like: '' | ||
- | </note> | + | </WRAP> |
< | < |