Wiki

This version (03 Nov 2020 07:57) was approved by Michael Hennerich.The Previously approved version (06 May 2020 09:56) is available.Diff

AD9361 Device Driver Customization

There are configuration options that must be set properly. Some others allow you to set defaults, but can be changed anytime later using the driver API. But most of these options don't need to be changed at all.

If unsure please see the manual or don't change!

The Linux platform allows you to examine and determine optimal settings for your target application:
See here: AD936X Advanced Plugin


Linux/No-OS device driver comparison

Linux Device Tree Attribute No-OS AD9361_ParamInit structure member Description
Base Configuration
adi,2rx-2tx-mode-enable two_rx_two_tx_mode_enable Use 2Rx2Tx mode - default 1Rx1Tx (AD9364 must clear this)
adi,1rx-1tx-mode-use-rx-num one_rx_one_tx_mode_use_rx_num Valid only in 1Rx1Tx mode for AD9361 and AD9363, Selects which RX channel is used
adi,1rx-1tx-mode-use-tx-num one_rx_one_tx_mode_use_tx_num Valid only in 1Rx1Tx mode for AD9361 and AD9363, Selects which TX channel is used
adi,frequency-division-duplex-mode-enable frequency_division_duplex_mode_enable Use FDD mode - default TDD
adi,tdd-use-dual-synth-mode-enable tdd_use_dual_synth_mode_enable In TDD mode use Dual Synth mode - default only one Synth is enabled
adi,tdd-skip-vco-cal-enable tdd_skip_vco_cal_enable Option to skip VCO cal in TDD mode when moving from TX/RX to Alert
ENSM Control
adi,ensm-enable-pin-pulse-mode-enable ensm_enable_pin_pulse_mode_enable ENSM control Pins (ENABLE/TXNRX) use Pulse mode - default Level Mode
adi,ensm-enable-txnrx-control-enable ensm_enable_txnrx_control_enable ENSM control Pins (ENABLE/TXNRX) control ENSM state - default SPI writes
adi,frequency-division-duplex-independent-mode-enable frequency_division_duplex_independent_mode_enable Use independent FDD mode - allows individual control over RX and TX (Pin Mode Only)
LO Control
adi,rx-synthesizer-frequency-hz rx_synthesizer_frequency_hz RX LO power-up Frequency in Hz
adi,tx-synthesizer-frequency-hz tx_synthesizer_frequency_hz TX LO power-up Frequency in Hz
adi,tx-fastlock-delay-ns tx_fastlock_delay_ns TX fastlock delay in ns
adi,rx-fastlock-delay-ns rx_fastlock_delay_ns RX fastlock delay in ns
adi,rx-fastlock-pincontrol-enable rx_fastlock_pincontrol_enable RX fastlock pin control enable
adi,tx-fastlock-pincontrol-enable tx_fastlock_pincontrol_enable RX fastlock pin control enable
adi,trx-synthesizer-target-fref-overwrite-hz trx_synthesizer_target_fref_overwrite_hz This allows forcing a lower F_REF window (worse phase noise, better fractional spurs)
adi,external-tx-lo-enable external_tx_lo_enable Enables external LO for TX
adi,external-rx-lo-enable external_rx_lo_enable Enables external LO for RX
Rate & BW Control
adi,rx-path-clock-frequencies rx_path_clock_frequencies[6] RX Path Frequencies in Hz (see also Here
adi,tx-path-clock-frequencies tx_path_clock_frequencies[6] TX Path Frequencies in Hz (see also Here
adi,rf-rx-bandwidth-hz rf_rx_bandwidth_hz RX RF Bandwidth power-up setting
adi,rf-tx-bandwidth-hz rf_tx_bandwidth_hz TX RF Bandwidth power-up setting
RF Port Control
adi,rx-rf-port-input-select rx_rf_port_input_select Please see Here
adi,tx-rf-port-input-select tx_rf_port_input_select
adi,rx1-rx2-phase-inversion-enable rx1rx2_phase_inversion_en If enabled RX1 and RX2 are phase aligned
TX Attenuation Control
adi,tx-attenuation-mdB tx_attenuation_mdB TX power-up attenuation in milli dB
adi,update-tx-gain-in-alert-enable update_tx_gain_in_alert_enable in TDD mode disable immediate TX Gain update and wait until ENSM moves to Alert
Reference Clock Control
adi,xo-disable-use-ext-refclk-enable xo_disable_use_ext_refclk_enable Disable XO use Ext CLK into XTAL_N - default XO into XTAL
adi,dcxo-coarse-and-fine-tune dcxo_coarse_and_fine_tune[2] DCXO Fine and Coarse Tune
RX DC/QEC tracking Control
adi,dc-offset-tracking-update-event-mask dc_offset_tracking_update_event_mask BIT(0) Apply a new tracking word when a gain change occurs. BIT(1) Apply a new tracking word when the received signal is less than the SOI Threshold. BIT(2) Apply a new tracking word after the device exits the receive state
adi,dc-offset-attenuation-high-range dc_offset_attenuation_high_range RX LO > 4 GHz: These bits control the attenuator for the initialization and tracking RF DC offset calibrations. The integrated data shifts by this twos complement value and ranges from -16 to +15.
adi,dc-offset-attenuation-low-range dc_offset_attenuation_low_range RX LO < 4 GHz: These bits control the attenuator for the initialization and tracking RF DC offset calibrations. The integrated data shifts by this twos complement value and ranges from -16 to +15.
adi,dc-offset-count-high-range dc_offset_count_high_range RX LO > 4 GHz: This value affects both RF DC offset initialization and tracking and it sets the number of integrated samples and the loop gain. The number of samples equals 256 × RF DC Offset Count[7:0] in ClkRF cycles. Increasing this value increases loop gain.
adi,dc-offset-count-low-range dc_offset_count_low_range RX LO < 4 GHz: This value affects both RF DC offset initialization and tracking and it sets the number of integrated samples and the loop gain. The number of samples equals 256 × RF DC Offset Count[7:0] in ClkRF cycles. Increasing this value increases loop gain.
adi,qec-tracking-slow-mode-enable qec_tracking_slow_mode_enable Improved RX QEC tracking in case signal of interest is close to DC/LO
Gain Control
adi,split-gain-table-mode-enable split_gain_table_mode_enable Enable Split Gain Table Mode - default Full Table
adi,gc-rx1-mode gc_rx1_mode RX1 Gain control operation: Manual gain (0); Fast attack AGC (1); Slow attack AGC (2); Hybrid AGC (3). See register 0x0FA, bits [D4], [D1:D0].
adi,gc-rx2-mode gc_rx2_mode RX2 Gain control operation: Manual gain (0); Fast attack AGC (1); Slow attack AGC (2); Hybrid AGC (3). See register 0x0FA, bits [D4], [D3:D2].
adi,gc-adc-large-overload-thresh gc_adc_large_overload_thresh This attribute sets the large ADC overload. See register 0x105.
adi,gc-adc-ovr-sample-size gc_adc_ovr_sample_size This attribute equals the number of ADC output samples used to determine an ADC overload. See register 0x0FC, bits [D2:D0]. This data is processed by the driver.
adi,gc-adc-small-overload-thresh gc_adc_small_overload_thresh This attribute sets the small ADC overload. See register 0x104.
adi,gc-dec-pow-measurement-duration gc_dec_pow_measurement_duration The power measurement duration used by the gain control algorithm. See register 0x15C, bits [D3:D0]. This data is processed by the driver.
adi,gc-use-rx-fir-out-for-dec-pwr-meas-enable gc_use_rx_fir_out_for_dec_pwr_meas_enable Set to use the RX FIR output for power measurements. Default/Clear to use the HB1 output. See register 0x15C, bits [D6].
adi,gc-dig-gain-enable gc_dig_gain_enable This attribute is used in split table mode to enable the digital gain pointer. See register 0x0FB, bit D2.
adi,gc-lmt-overload-high-thresh gc_lmt_overload_high_thresh This attribute sets the large LMT overload threshold. See register 0x108. This data is processed by the driver.
adi,gc-lmt-overload-low-thresh gc_lmt_overload_low_thresh This attribute sets the small LMT overload threshold. See register 0x107. This data is processed by the driver.
adi,gc-low-power-thresh gc_low_power_thresh This threshold is used by the fast AGC to determine if the gain should be increased. It can also be used to trigger a CTRL_OUT signal transition in MGC mode. See register 0x114, bits [D6:D0]. This data is processed by the driver.
adi,gc-max-dig-gain gc_max_dig_gain This attribute equals the maximum allowable digital gain, and applies to all gain control modes. See register 0x100, bits [D4:D0].
Gain MGC Control
adi,mgc-dec-gain-step mgc_dec_gain_step This attribute applies if the CTRL_IN signals control gain. The gain index decreases by this value when certain CTRL_IN signals transition high. See register 0x0FE, bits [D7:D5]. This data is processed by the driver.
adi,mgc-inc-gain-step mgc_inc_gain_step This attribute applies if the CTRL_IN signals control gain. The gain index increases by this value when certain CTRL_IN signals transition high. See register 0x0FC, bits [D7:D5]. This data is processed by the driver.
adi,mgc-rx1-ctrl-inp-enable mgc_rx1_ctrl_inp_enable If this attribute is clear, SPI writes change the RX1 gain. When this attribute is set, control input pins control the gain. See register 0x0FB, bit [D0].
adi,mgc-rx2-ctrl-inp-enable mgc_rx2_ctrl_inp_enable If this attribute is clear, SPI writes change the RX2 gain. When this attribute is set, control input pins control the gain. See register 0x0FB, bit [D1].
adi,mgc-split-table-ctrl-inp-gain-mode mgc_split_table_ctrl_inp_gain_mode AGC determine this (0); Only in LPF(1); Only in LMT (2). See register 0x0FC, bits [D4], [D3].
Gain AGC Control
adi,agc-adc-large-overload-exceed-counter agc_adc_large_overload_exceed_counter This counter specifies the number of large ADC overloads that must occur before the gain will decrease by the large ADC overload gain step. See register 0x122, bits [D7:D4].
adi,agc-adc-large-overload-inc-steps agc_adc_large_overload_inc_steps This attribute applies to AGC and determine how much the gain changes for large LPF in split tablemode or the large LMT and large ADC overloads in full table mode. See register 0x106, bits [D3:D0] (Name is misleading should be dec-steps )
adi,agc-adc-lmt-small-overload-prevent-gain-inc-enable agc_adc_lmt_small_overload_prevent_gain_inc_enable This attribute set the slow AGC inner low window threshold. See register 0x120, bits [D6:D0].
adi,agc-adc-small-overload-exceed-counter agc_adc_small_overload_exceed_counter This counter specifies the number of small ADC overloads that must occur to prevent a gain increase. See register 0x122, bits [D3:D0].
adi,agc-attack-delay-extra-margin-us agc_attack_delay_extra_margin_us The AGC Attack Delay prevents the AGC from starting its algorithm until the receive path has settled. The delay counter starts when the ENSM enters the Rx state. See register 0x022, bits [D5:D0]. This data is processed by the driver.
adi,agc-dig-gain-step-size agc_dig_gain_step_size If digital saturation occurs, digital gain reduces by this value. See register 0x100, bits [D7:D5].
adi,agc-dig-saturation-exceed-counter agc_dig_saturation_exceed_counter This counter specifies the number of digital saturation events that much occur to prevent a gain increase. See register 0x128, bits [D3:D0].
adi,agc-immed-gain-change-if-large-adc-overload-enable agc_immed_gain_change_if_large_adc_overload_enable Set this attribute to allow large ADC overload to reduce gain immediately. See register 0x123, bit D3.
adi,agc-immed-gain-change-if-large-lmt-overload-enable agc_immed_gain_change_if_large_lmt_overload_enable Set this attribute to allow large LMT overloads to reduce gain immediately. See register 0x123, bit D7.
adi,agc-inner-thresh-high agc_inner_thresh_high When clear, digital saturation does not cause a gain decrease. When set, digital saturation will cause a gain decrease. See register 0x101, bit [D7].
adi,agc-inner-thresh-high-dec-steps agc_inner_thresh_high_dec_steps This attribute sets the gain decrease amount when the inner high threshold is exceeded. See register 0x123, bits [D6:D4].
adi,agc-inner-thresh-low agc_inner_thresh_low This attribute sets the slow AGC inner low window threshold. See register 0x120, bits [D6:D0].
adi,agc-inner-thresh-low-inc-steps agc_inner_thresh_low_inc_steps This attribute sets the increase amount used when the gain goes under the inner low threshold. See register 0x123, bits [D2:D0].
adi,agc-lmt-overload-large-exceed-counter agc_lmt_overload_large_exceed_counter This counter specifies the number of large LMT overloads that must occur before gain decreases by the LMT Gain Step. See register 0x121, bits [D7:D4].
adi,agc-lmt-overload-large-inc-steps agc_lmt_overload_large_inc_steps This attribute determines how much the gain changes for large LMT in split tablemode or the small ADC overload for the full table. See register 0x103, bits [D4:D2].
adi,agc-lmt-overload-small-exceed-counter agc_lmt_overload_small_exceed_counter This counter specifies the number of small LMT overloads that much occur to prevent a gain increase. See register 0x121, bits [D3:D0].
adi,agc-outer-thresh-high agc_outer_thresh_high The outer high threshold equals the inner high threshold plus this value. See register 0x129, bits [D7:D4]. This data is processed by the driver.
adi,agc-outer-thresh-high-dec-steps agc_outer_thresh_high_dec_steps The slow AGC changes gain by this amount when the outer high threshold is exceeded. See register 0x12A, bits [D7:D4].
adi,agc-outer-thresh-low agc_outer_thresh_low The outer low threshold equals the inner low threshold plus this value. See register 0x129, bits [D3:D0]. This data is processed by the driver.
adi,agc-outer-thresh-low-inc-steps agc_outer_thresh_low_inc_steps The slow AGC changes gain by this amount when the outer low threshold is exceeded. See register 0x12A, bits [D3:D0].
adi,agc-sync-for-gain-counter-enable agc_sync_for_gain_counter_enable If this attribute is set, CTRL_IN2 transitioning high resets the counter.See register 0x128, bit D4.
Fast AGC
adi,fagc-dec-pow-measurement-duration fagc_dec_pow_measuremnt_duration The power measurement duration used by the gain control algorithm. See register 0x15C, bits [D3:D0]. This data is processed by the driver.
adi,fagc-state-wait-time-ns fagc_state_wait_time_ns The fast AGC delays moving from State 1 to State 2 until no peak overloads are detected for the value of this counter; measured in ClkRF cycles. See register 0x117, bits [D4:D0]. This data is processed by the driver.
adi,fagc-adc-large-overload-inc-steps f_agc_large_overload_inc_steps Fast Attack Only. Decrement Step Size for: Small LPF Gain Change / Full Table Case #2 <2:0>. See register 0x106, bits [D4:D6] (Name is misleading should be dec-steps!)
Fast AGC - Low Power
adi,fagc-allow-agc-gain-increase-enable fagc_allow_agc_gain_increase Setting this attribute allows the fast AGC to increase the gain while optimizing the gain index. Clearing it prevents the gain from increasing in any condition. See register 0x110, bit D0.
adi,fagc-lp-thresh-increment-time fagc_lp_thresh_increment_time This attribute sets the time that the signal power must remain below the Low Power Threshold before the fast AGC will change gain. Also can be used by the MGC. See register 0x11B, bits [D7:D0].
adi,fagc-lp-thresh-increment-steps fagc_lp_thresh_increment_steps The Fast AGC will increase the gain index by this amount if signal power decreases below the Low Power Threshold and only if the Enable Incr Gain is enabled. See register 0x117, bits [D7:D5]. This data is processed by the driver.
Fast AGC - Lock Level (Lock Level is set via slow AGC inner high threshold)
adi,fagc-lock-level-lmt-gain-increase-enable fagc_lock_level_lmt_gain_increase_en Set this attribute to allow the AGC to use LMT gain if the gain index needs to increase when moving to the AGC Lock Level. See register 0x111, bit D6.
adi,fagc-lock-level-gain-increase-upper-limit fagc_lock_level_gain_increase_upper_limit This attribute sets the maximum gain index increase that the fast AGC can use for the lock level adjustment. See register 0x118, bits [D5:D0].
Fast AGC - Peak Detectors and Final Settling
adi,fagc-lpf-final-settling-steps fagc_lpf_final_settling_steps This attribute sets the reduction to the gain index if a large LMT or large ADC overload occurs after Lock Level but before fast AGC state 5. If the number of overloads exceeds the Final Overrange Count (fagc_final_overrange_count), the AGC algorithm restarts. Depending on various conditions if a split table is used, the gain may reduce in in the LPF or the LMT (fagc_lmt_final_settling_steps). See register 0x112, bits [D7:D6].
adi,fagc-lmt-final-settling-steps fagc_lmt_final_settling_steps Post Lock Level Step for LMT Table. See register 0x113, bits [D7:D6].
adi,fagc-final-overrange-count fagc_final_overrange_count Final Overrange Count. See register 0x116, bits [D7:D5].
Fast AGC - Final Power Test
adi,fagc-gain-increase-after-gain-lock-enable fagc_gain_increase_after_gain_lock_en Set this attribute to allow gain increases after the gain has locked but before State 5. Signal power must be lower than the low power threshold for longer than the increment time duration register. See register 0x110, bit D7.
Fast AGC - Unlocking the Gain
adi,fagc-gain-index-type-after-exit-rx-mode fagc_gain_index_type_after_exit_rx_mode MAX Gain (0); Optimized Gain (1); Set Gain (2). See register 0x110, bits D4,D2. This data is processed by the driver.
adi,fagc-use-last-lock-level-for-set-gain-enable fagc_use_last_lock_level_for_set_gain_en Set this attribute to use the last gain index of the previous frame for set gain. Clear to use the first gain index of the previous frame. See register 0x111, bit D7.
adi,fagc-rst-gla-stronger-sig-thresh-exceeded-enable fagc_rst_gla_stronger_sig_thresh_exceeded_en If this attribute is set and the fast AGC is in State 5, the gain will not change even if the signal power increase by more than the Stronger Signal Threshold. See register 0x115, bit D7.
adi,fagc-optimized-gain-offset fagc_optimized_gain_offset The offset added to the last gain lock level of the previous frame. The result is the optimize gain index. See register 0x116, bits [D3:D0].
adi,fagc-rst-gla-stronger-sig-thresh-above-ll fagc_rst_gla_stronger_sig_thresh_above_ll If the signal power increases by this threshold and the signal power remains at this level or higher for a duration that is twice the Gain Lock Exit Count, the gain may unlock, depending on other AGC configuration bits. See register 0x113, bits [D5:D0].
adi,fagc-rst-gla-engergy-lost-sig-thresh-exceeded-enable fagc_rst_gla_engergy_lost_sig_thresh_exceeded_en If this attribute is set and the fast AGC is in State 5, the gain will not change even if the average signal power decreases more than the Energy Lost Threshold register. See register 0x110, bit D3.
adi,fagc-rst-gla-engergy-lost-goto-optim-gain-enable fagc_rst_gla_engergy_lost_goto_optim_gain_en If this attribute is set and the fast AGC is in State 5, the gain index will go to the optimize gain value if an energy lost state occurs or when the EN_AGC signal goes high. See register 0x110, bit D6.
adi,fagc-rst-gla-engergy-lost-sig-thresh-below-ll fagc_rst_gla_engergy_lost_sig_thresh_below_ll If the signal power decreases by this threshold and the signal power remains at this level or lower for a duration that is twice the Gain Lock Exit Count, the gain may unlock, depending on other AGC configuration bits. See register 0x112, bits [D5:D0].
adi,fagc-energy-lost-stronger-sig-gain-lock-exit-cnt fagc_energy_lost_stronger_sig_gain_lock_exit_cnt Gain Lock Exit Count. See register 0x119, bits [D5:D0].
adi,fagc-rst-gla-large-adc-overload-enable fagc_rst_gla_large_adc_overload_en Unlock gain if ADC Ovrg, Lg ADC or LMT Ovrg. See register 0x110, bit D1 and register 0x114, bit D7. This data is processed by the driver.
adi,fagc-rst-gla-large-lmt-overload-enable fagc_rst_gla_large_lmt_overload_en Unlock Gain if Lg ADC or LMT Ovrg. See register 0x110, bit D1.
adi,fagc-rst-gla-en-agc-pulled-high-enable fagc_rst_gla_en_agc_pulled_high_en See fagc_rst_gla_if_en_agc_pulled_high_mode. This data is processed by the driver.
adi,fagc-rst-gla-if-en-agc-pulled-high-mode fagc_rst_gla_if_en_agc_pulled_high_mode MAX Gain (0); Optimized Gain (1); Set Gain (2), No gain change. See registers 0x110, 0x111
adi,fagc-power-measurement-duration-in-state5 fagc_power_measurement_duration_in_state5 The power measurement duration used by the gain control algorithm for State 5 (gain lock) - fast AGC. See register 0x109, bit D7 and 0x10a, bits [D7:D5].
RSSI Control
adi,rssi-delay rssi_delay Please see Here
adi,rssi-duration rssi_duration
adi,rssi-restart-mode rssi_restart_mode
adi,rssi-unit-is-rx-samples-enable rssi_unit_is_rx_samples_enable
adi,rssi-wait rssi_wait
adi,rssi-gain-step-lna-error-table - RSSI Gain Step LNA error table values
adi,rssi-gain-step-mixer-error-table - RSSI Gain Step Mixer error table values
adi,rssi-gain-step-calibration-register-values - Maximum LNA Gain, LNA Gain difference word for Index 0, LNA Gain difference word for Index 1, LNA Gain difference word for Index 2, LNA Gain difference word for Index 3
Aux ADC Control
adi,aux-adc-decimation aux_adc_decimation This sets the AuxADC decimation, See register 0x01D, bits [D3:D1]. This data is processed by the driver.
adi,aux-adc-rate aux_adc_rate This sets the AuxADC clock frequency in Hz. See register 0x01C, bits [D5:D0]. This data is processed by the driver.
Temperature Sensor Control
adi,temp-sense-decimation temp_sense_decimation Decimation of the AuxADC used to derive the temperature. This data is processed by the driver.
adi,temp-sense-measurement-interval-ms temp_sense_measurement_interval_ms Measurement interval in ms. This data is processed by the driver.
adi,temp-sense-offset-signed temp_sense_offset_signed Offset in signed deg. C, range -128…127
adi,temp-sense-periodic-measurement-enable temp_sense_periodic_measurement_enable Enables periodic measurement
Aux DAC Control
adi,aux-dac-manual-mode-enable aux_dac_manual_mode_enable If enabled the Aux DAC doesn't slave the ENSM
adi,aux-dac1-default-value-mV aux_dac1_default_value_mV DAC1 default voltage in mV
adi,aux-dac1-active-in-rx-enable aux_dac1_active_in_rx_enable If enabled DAC is active in RX mode
adi,aux-dac1-active-in-tx-enable aux_dac1_active_in_tx_enable If enabled DAC is active in TX mode
adi,aux-dac1-active-in-alert-enable aux_dac1_active_in_alert_enable If enabled DAC is active in ALERT mode
adi,aux-dac1-rx-delay-us aux_dac1_rx_delay_us RX delay in us
adi,aux-dac1-tx-delay-us aux_dac1_tx_delay_us TX delay in us
adi,aux-dac2-default-value-mV aux_dac2_default_value_mV DAC2 default voltage in mV
adi,aux-dac2-active-in-rx-enable aux_dac2_active_in_rx_enable If enabled DAC is active in RX mode
adi,aux-dac2-active-in-tx-enable aux_dac2_active_in_tx_enable If enabled DAC is active in TX mode
adi,aux-dac2-active-in-alert-enable aux_dac2_active_in_alert_enable If enabled DAC is active in ALERT mode
adi,aux-dac2-rx-delay-us aux_dac2_rx_delay_us RX delay in us
adi,aux-dac2-tx-delay-us aux_dac2_tx_delay_us TX delay in us
GPO Control
adi,gpo-manual-mode-enable Enables GPO manual mode, this will conflict with automatic ENSM slave and eLNA mode
adi,gpo-manual-mode-enable-mask Enable bit mask, setting or clearing bits will change the level of the corresponding output. Bit0 → GPO, Bit1 → GPO1, Bit2 → GPO2, Bit3 → GP03
adi,gpo0-inactive-state-high-enable gpo0_inactive_state_high_enable When clear, the GPOs are logic low in the Sleep, Wait, and Alert States and when set, the GPOs are logic high in the Alert state.
adi,gpo0-slave-rx-enable gpo0_slave_rx_enable When set this GPO pin change state when the ENSM enters the RX state
adi,gpo0-slave-tx-enable gpo0_slave_tx_enable When set this GPO pin change state when the ENSM enters the TX state
adi,gpo0-rx-delay-us gpo0_rx_delay_us This value set the delay from an ENSM state change of Alert to RX to the time that the GPOs change logic level. 1us/LSB with a range from 0 to 255 us.
adi,gpo0-tx-delay-us gpo0_tx_delay_us This value set the delay from an ENSM state change of Alert to TX to the time that the GPOs change logic level. 1us/LSB with a range from 0 to 255 us.
adi,gpo1-inactive-state-high-enable gpo1_inactive_state_high_enable When clear, the GPOs are logic low in the Sleep, Wait, and Alert States and when set, the GPOs are logic high in the Alert state.
adi,gpo1-slave-rx-enable gpo1_slave_rx_enable When set this GPO pin change state when the ENSM enters the RX state
adi,gpo1-slave-tx-enable gpo1_slave_tx_enable When set this GPO pin change state when the ENSM enters the TX state
adi,gpo1-rx-delay-us gpo1_rx_delay_us This value set the delay from an ENSM state change of Alert to RX to the time that the GPOs change logic level. 1us/LSB with a range from 0 to 255 us.
adi,gpo1-tx-delay-us gpo1_tx_delay_us This value set the delay from an ENSM state change of Alert to TX to the time that the GPOs change logic level. 1us/LSB with a range from 0 to 255 us.
adi,gpo2-inactive-state-high-enable gpo2_inactive_state_high_enable When clear, the GPOs are logic low in the Sleep, Wait, and Alert States and when set, the GPOs are logic high in the Alert state.
adi,gpo2-slave-rx-enable gpo2_slave_rx_enable When set this GPO pin change state when the ENSM enters the RX state
adi,gpo2-slave-tx-enable gpo2_slave_tx_enable When set this GPO pin change state when the ENSM enters the TX state
adi,gpo2-rx-delay-us gpo2_rx_delay_us This value set the delay from an ENSM state change of Alert to RX to the time that the GPOs change logic level. 1us/LSB with a range from 0 to 255 us.
adi,gpo2-tx-delay-us gpo2_tx_delay_us This value set the delay from an ENSM state change of Alert to TX to the time that the GPOs change logic level. 1us/LSB with a range from 0 to 255 us.
adi,gpo3-inactive-state-high-enable gpo3_inactive_state_high_enable When clear, the GPOs are logic low in the Sleep, Wait, and Alert States and when set, the GPOs are logic high in the Alert state.
adi,gpo3-slave-rx-enable gpo3_slave_rx_enable When set this GPO pin change state when the ENSM enters the RX state
adi,gpo3-slave-tx-enable gpo3_slave_tx_enable When set this GPO pin change state when the ENSM enters the TX state
adi,gpo3-rx-delay-us gpo3_rx_delay_us This value set the delay from an ENSM state change of Alert to RX to the time that the GPOs change logic level. 1us/LSB with a range from 0 to 255 us.
adi,gpo3-tx-delay-us gpo3_tx_delay_us This value set the delay from an ENSM state change of Alert to TX to the time that the GPOs change logic level. 1us/LSB with a range from 0 to 255 us.
Control Out Setup
adi,ctrl-outs-enable-mask ctrl_outs_enable_mask Please see Here
adi,ctrl-outs-index ctrl_outs_index
Clock Output Control
adi,clk-output-mode-select clk_output_mode_select Please see Here
External LNA Control
adi,elna-settling-delay-ns elna_settling_delay_ns Settling delay of external LNA in ns
adi,elna-gain-mdB elna_gain_mdB These options must have non-zero values only if (1) an external LNA is used and (2) the “Ext LNA ctrl” bits in the Gain Table have been programmed. For a fixed-gain LNA, set elna-gain-mdB to the gain of the LNA and leave register elna-bypass-loss-mdB at its default of 0. For an external LNA with a bypass mode, program elna-gain-mdB with the “high gain” (non-bypass) value and program elna-bypass-loss-mdB with the “low gain” (bypass) value. The part considers both values to represent positive gain in the front end prior to the AD9361. Both registers range from 0 to 31500mdB in 500mdB steps. See elna-rx[1|2]-gpo[0|1]-control-enable to route the external LNA gain table bits to the GPO pins.
adi,elna-bypass-loss-mdB elna_bypass_loss_mdB
adi,elna-rx1-gpo0-control-enable elna_rx1_gpo0_control_enable When set, the “Ext LNA Ctrl” bit in the Rx1 gain table sets the GPO0 state
adi,elna-rx2-gpo1-control-enable elna_rx2_gpo1_control_enable When set, the “Ext LNA Ctrl” bit in the Rx2 gain table sets the GPO1 state
adi,elna-gaintable-all-index-enable elna_gaintable_all_index_enable The external LNA control bit in the gain tables is set for all indexes
TX Monitor Control
adi,txmon-low-high-thresh low_high_gain_threshold_mdB Please see the manual
adi,txmon-low-gain low_gain_dB Please see the manual
adi,txmon-high-gain high_gain_dB Please see the manual
adi,txmon-dc-tracking-enable tx_mon_track_en Please see the manual
adi,txmon-one-shot-mode-enable one_shot_mode_en Please see the manual
adi,txmon-delay tx_mon_delay Please see the manual
adi,txmon-duration tx_mon_duration Please see the manual
adi,txmon-1-front-end-gain tx1_mon_front_end_gain Please see the manual
adi,txmon-2-front-end-gain tx2_mon_front_end_gain Please see the manual
adi,txmon-1-lo-cm tx1_mon_lo_cm Please see the manual
adi,txmon-2-lo-cm tx2_mon_lo_cm Please see the manual
Digital Interface Control
adi,digital-interface-tune-skip-mode digital_interface_tune_skip_mode Allows skipping the digital interface tune 0=don't skip, 1=skip TX tuning, 2=skip RX and TX and use rx-data-clock-delay, adi,rx-data-delay, adi,tx-fb-clock-delay, adi,tx-data-delay instead

All options below directly correspond to bits in:

PARALLEL PORT CONFIGURATION REGISTERS (ADDRESS 0x010 THROUGH ADDRESS 0x012)
TX, RX INTERFACE CLOCK CONFIGURATION REGISTERS (ADDRESS 0x006 THROUGH ADDRESS 0x07)
DIGITAL IO CONTROL REGISTERS (ADDRESS 0x03B THROUGH ADDRESS 0x03E)

please see the manual for further assistance.

adi,pp-tx-swap-enable pp_tx_swap_enable Clearing this option swaps I and Q (performs spectral inversion)
adi,pp-rx-swap-enable pp_rx_swap_enable Clearing this option swaps I and Q (performs spectral inversion)
adi,tx-channel-swap-enable tx_channel_swap_enable Setting this option swaps the positions of Tx1 and Tx2 samples
adi,rx-channel-swap-enable rx_channel_swap_enable Setting this option swaps the positions of Rx1 and Rx2 samples
adi,rx-frame-pulse-mode-enable rx_frame_pulse_mode_enable The AD9361 outputs an Rx frame sync signal indicating the beginning of an Rx frame. When this option is clear, Rx frame goes high coincident with the first valid receive sample. It stays high as long as the receivers are enabled. When this option is set, the Rx frame signal toggles with a duty cycle of 50%.
adi,2t2r-timing-enable two_t_two_r_timing_enable When set, the data port uses 2R2T timing, regardless of the number of enabled transmitters and receivers. When clear, the timing reflects the number of enabled signal paths.
adi,invert-data-bus-enable invert_data_bus_enable Inverts the data port(s) from [11:0] to [0:11]
adi,invert-data-clk-enable invert_data_clk_enable Setting this option inverts DATA_CLK
adi,fdd-alt-word-order-enable fdd_alt_word_order_enable Valid only in full duplex, dual port, full port mode. When this option is set, each port splits into two 6-option halves. Rx1 uses 6 options of a port and Rx2 uses the other 6 options of the port (receivers are not interleaved). Tx1 and Tx2 are organized similarly
adi,invert-rx-frame-enable invert_rx_frame_enable Setting this option inverts Rx frame
adi,fdd-rx-rate-2tx-enable fdd_rx_rate_2tx_enable When clear, the Rx sample rate is equal to the Tx sample rate. When set, the Rx rate is twice the Tx rate. This option can only be set when option D3 of Register 0x012 is clear (full duplex mode).
adi,swap-ports-enable swap_ports_enable Setting this option swaps Port 0 and Port 1. Must be clear for LVDS mode
adi,single-data-rate-enable single_data_rate_enable When clear, both edges of DATA_CLK are used. When set, only one edge of is used
adi,lvds-mode-enable lvds_mode_enable When clear, the data port uses single-ended CMOS. Set this bit to use LVDS. Full duplex (0x012[D3] clear), DDR (0x012[D5] clear), and dual port mode (0x012[D2] clear) are required
adi,half-duplex-mode-enable half_duplex_mode_enable Clearing the option allows simultaneous bi-directional data. Setting the option allows data to flow in only one direction at a time
adi,single-port-mode-enable single_port_mode_enable When clear, P0 and P1 ports are both used. When set, only one data port is used.
adi,full-port-enable full_port_enable This option toggles between the options used for receive data and those used for transmit data with one exception. If the FDD Alt Word Order option (0x011[D7]) is set, then the effect is to swap the most significant 6 options with the least significant 6 options. It is not always valid to set this option
adi,full-duplex-swap-bits-enable full_duplex_swap_bits_enable This option toggles between the options used for receive data and those used for transmit data with one exception. If the FDD Alt Word Order option (0x011[D7]) is set, then the effect is to swap the most significant 6 options with the least significant 6 options. It is not always valid to set this option.
adi,delay-rx-data delay_rx_data These options set the delay of the Rx data relative to Rx frame, measured in ½ DATA_CLK cycles for DDR and full DATA_CLK cycles for SDR.
adi,rx-data-clock-delay rx_data_clock_delay These bits affect the DATA_CLK and the Rx data delays. The typical delay is approximately 0.3 ns/LSB. Rx Frame is delayed the same amount as the data port bits. Minimum delay setting is 0x0 and maximum delay is 0xF. Set this register so that the data from the AD9361 meets BBP setup/hold specifications.
adi,rx-data-delay rx_data_delay
adi,tx-fb-clock-delay tx_fb_clock_delay This register function the same as Register 0x006 but affects the FB_CLK, Tx_FRAME, and Tx Data bits. Tx frame sync is delayed the same amount as the data port bits. Set this register so that the data from the BBP meets the AD9361 setup/hold specifications.
adi,tx-data-delay tx_data_delay
adi,lvds-bias-mV lvds_bias_mV LVDS driver amplitude control. VOD = 75 mV to 450 mV
adi,lvds-rx-onchip-termination-enable lvds_rx_onchip_termination_enable Use LVDS Rx100 on-chip termination for all data path bits, Tx_FRAME, and FB_CLK. Do not set this bit in CMOS mode
adi,lvds-invert1-control lvds_invert1_control The phase of any LVDS pair can be inverted from its default configuration by setting bits in these two registers (see Table 24 in the Manual). The default configuration for the data bits is inverted. Set adi,lvds-invert1-control = 0xFF and adi,lvds-invert2-control = 0x0F to prevent data inversion. Clock and frame signals are not inverted in the default case
adi,lvds-invert2-control lvds_invert2_control

RF Port Select

RF Port Control
adi,rx-rf-port-input-select rx_rf_port_input_select RF Port Input Select
adi,tx-rf-port-input-select tx_rf_port_input_select RF Port Output Select

RF Port Input Select

VAL OPTION TYPE
0 (RX1A_N & RX1A_P) and (RX2A_N & RX2A_P) enabled balanced
1 (RX1B_N & RX1B_P) and (RX2B_N & RX2B_P) enabled balanced
2 (RX1C_N & RX1C_P) and (RX2C_N & RX2C_P) enabled balanced
3 RX1A_N and RX2A_N enabled unbalanced
4 RX1A_P and RX2A_P enabled unbalanced
5 RX1B_N and RX2B_N enabled unbalanced
6 RX1B_P and RX2B_P enabled unbalanced
7 RX1C_N and RX2C_N enabled unbalanced
8 RX1C_P and RX2C_P enabled unbalanced

RF Port Output Select

VAL OPTION
0 TX1A, TX2A
1 TX1B, TX2B

RSSI Setup

RSSI Control
Linux Device Tree Attribute No-OS AD9361_ParamInit structure member Description
adi,rssi-restart-mode rssi_restart_mode See RSSI Restart Modes below
adi,rssi-unit-is-rx-samples-enable rssi_unit_is_rx_samples_enable Duration, Delay and Wait are expressed in Rx sample-rate cycles. If not set unit is micro seconds
adi,rssi-duration rssi_duration Total RSSI measurement duration
adi,rssi-delay rssi_delay When the RSSI algorithm (re)starts, the AD9361 first waits for the Rx signal path to settle. This delay is the “RSSI Delay”
adi,rssi-wait rssi_wait After the “RSSI Delay” the RSSI algorithm alternates between measuring RSSI and waiting “RSSI Wait” to measure RSSI

RSSI Restart Modes

RSSI Mode Select The RSSI Algorithm will (re)start when Useful For
0 AGC in Fast Attack Mode Locks the Gain TDD
1 EN_AGC pin is pulled High TDD, measuring a symbol late in the burst
2 AD9361 Enters Rx Mode TDD
3 Gain Change Occurs FDD
4 SPI Write to Register FDD
5 Gain Change Occurs OR EN_AGC pin pulled High FDD
RSSI Restart Mode 0

RSSI Restart Mode0

RSSI Restart Mode 1

RSSI Restart Mode1

RSSI Restart Mode 2

RSSI Restart Mode2

RSSI Restart Mode 3

RSSI Restart Mode3

RSSI Restart Mode 4

RSSI Restart Mode4

RSSI Restart Mode 5

RSSI Restart Mode5

Example

		/* adi,rssi-restart-mode:
		 * 0 = AGC_IN_FAST_ATTACK_MODE_LOCKS_THE_GAIN,
		 * 1 = EN_AGC_PIN_IS_PULLED_HIGH,
		 * 2 = ENTERS_RX_MODE,
		 * 3 = GAIN_CHANGE_OCCURS,
		 * 4 = SPI_WRITE_TO_REGISTER,
		 * 5 = GAIN_CHANGE_OCCURS_OR_EN_AGC_PIN_PULLED_HIGH,
		 */
		adi,rssi-restart-mode = <3>;
		//adi,rssi-unit-is-rx-samples-enable;
		adi,rssi-delay = <1>; /* 1us */
		adi,rssi-wait = <1>; /* 1us */
		adi,rssi-duration = <1000>; /* 1ms */

Control Output Setup

Control Out Setup
adi,ctrl-outs-enable-mask ctrl_outs_enable_mask
adi,ctrl-outs-index ctrl_outs_index
MASK
INDEX [7][6][5][4][3][2][1][0]
0 Cal Done TX CP Cal Done RX CP Cal Done Rx BB Filter Tuning Done Tx BB Filter Tuning Done Gain Step Cal Busy Rx Synth VCO Cal Busy Tx Synth VCO Cal Busy
1 Tx RF PLL Lock Rx RF PLL Lock BB PLL Lock 0 0 0 0 0
2 BB DC Cal Busy RF DC Cal Busy CH1 Rx Quad Cal Busy CH1 Tx Quad Cal Busy CH2 Rx Quad Cal Busy CH2 Tx Quad Cal Busy Gain Step Cal Busy Tx Mon Cal Busy
3 CH1 ADC Low Power CH 1 Lg LMT Ovrg CH 1 Lg ADC Ovrg CH1 Sm ADC Ovrg CH 2 Low Power CH 2 Lg LMT Ovrg CH 2 Lg ADC Ovrg CH 2 Sm ADC Ovrg
4 CH 2 Rx Gain[6] CH 2 Rx Gain[5] CH 2 Rx Gain[4] CH 2 Rx Gain[3] CH 2 Rx Gain[2] CH 2 Lg LMT Ovrg CH 2 Lg ADC Ovrg CH 2 Gain Lock
5 CH2 Gain Change CH1 Gain Change CH 2 Low Power CH 2 Lg LMT Ovrg CH 2 Lg ADC Ovrg CH 2 Gain Lock CH 2 Energy Lost CH2 Stronger Signal
6 CH1Low Power CH 1 Lg LMT Ovrg CH 1 Lg ADC Ovrg CH 1 Rx Gain[6] CH 1 Rx Gain[5] CH 1 Rx Gain[4] CH 1 Rx Gain[3] CH 1 Rx Gain[2]
7 CH1 Low Power CH 1 Lg LMT Ovrg CH 1 Lg ADC Ovrg CH1 Sm ADC Ovrg CH1 AGC SM[2] CH1 AGC SM[1] CH1 AGC SM[0] CH1 Gain Lock
8 CH 1 Stronger Signal CH 1 Gain Lock CH 1 Energy Lost CH 1 Gain Change CH 2 Stronger Signal CH 2 Gain Lock CH 2 Energy Lost CH 2 Gain Change
9 RxOn CH 1 RSSI Preamble Ready CH 1 RSSI Symbol Ready TxOn CH 2 RSSI Preamble Ready CH 2 RSSI Symbol Ready
10 CH 1 Tx Int3 Overflow CH 1 Tx HB3 Overflow CH 1 Tx HB2 Overflow CH 1 Tx QEC Overflow CH 1 Tx HB1 Overflow CH 1 Tx FIR Overflow CH 1 Rx FIR Overflow
11 Cal Seq State[3] Cal Seq State [2] Cal Seq State [1] Cal Seq State [0] ENSM[3] ENSM[2] ENSM[1] ENSM[0]
12 CH 1 Energy Lost CH 1 Reset Peak Detect CH 2 Energy Lost CH 2 Reset Peak Detect Gain Freeze CH 1 Digital Sat CH 2 Digital Sat
13 CH1 Tx Quad Cal Status[1] CH1 Tx Quad Cal Status[0] CH1 Tx Quad Cal Done RF DC Cal Busy CH2 Tx Quad Cal Status[1] CH2 Tx Quad Cal Status[0] CH2 Tx Quad Cal Done
14 CH1 Rx Quad Cal Status[1] CH1 Rx Quad Cal Status[0] CH1 Rx Quad Cal Done BB DC Cal Busy CH2 Rx Quad Cal Status[1] CH2 Rx Quad Cal Status[0] CH2 Rx Quad Cal Done
15 CH1 AGC State[2] CH1 AGC State[1] CH1 AGC State[0] Reset Peak Detect CH1 Reset Peak Detect CH2 CH 1 RF DC Cal State[1] CH 1 RF DC Cal State[0]
16 CH2 AGC State[2] CH2 AGC State[1] CH2 AGC State[0] CH 2 Enable RSSI CH 1Enable RSSI CH 2 RF DC Cal State[1] CH 2 RF DC Cal State[0]
17 AuxADC Output[11] AuxADC Output[10] AuxADC Output[9] AuxADC Output[8] AuxADC Output[7] AuxADC Output[6] AuxADC Output[5] AuxADC Output[4]
18 CH 1 Filter Power Ready CH 1 Gain Lock CH 1 Energy Lost CH 1 Stronger Signal CH 1 ADC Power Ready CH 1 AGC State [2] CH 1 AGC State [1] CH 1 AGC State [0]
19 CH 2 Filter Power Ready CH 2 Gain Lock CH 2 Energy Lost CH 2 Stronger Signal CH 2 ADC Power Ready CH 2 AGC State [2] CH 2 AGC State [1] CH 2 AGC State [0]
20 CH 2 Tx Int3 Overflow CH 2 Tx HB3 Overflow CH 2 Tx HB2 Overflow CH 2 Tx QEC Overflow CH 2 Tx HB1 Overflow CH 2 Tx FIR Overflow CH 2 Rx FIR Overflow 0
21 CH1 SOI Present CH1 Update DCRF CH1 Measure DCRF CH1 DC Track Count Reached 0 0 0 0
22 CH1 Gain Lock CH1 Rx Gain[6] CH1 Rx Gain[5] CH1 Rx Gain[4] CH1 Rx Gain[3] CH1 Rx Gain[2] CH1 Rx Gain[1] CH1 Rx Gain[0]
23 CH2 Gain Lock CH2 Rx Gain[6] CH2 Rx Gain[5] CH2 Rx Gain[4] CH2 Rx Gain[3] CH2 Rx Gain[2] CH2 Rx Gain[1] CH2 Rx Gain[0]
24 CH2 SOI Present CH2 Update DCRF CH2 Measure DCRF CH2 DC Track Count Reached CH2Enable Dec Pwr CH2 Enable ADC Pwr CH1 Enable Dec Pwr CH1 Enable ADC Pwr
25 RX Syn Cp Cal[3] RX Syn Cp Cal[2] RX Syn Cp Cal[1] RX Syn Cp Cal[0] TX Syn Cp Cal[3] TX Syn Cp Cal[2] TX Syn Cp Cal[1] TX Syn Cp Cal[0]
26 RX Syn VCO Tuning[8] RX Synth VCO ALC[6] RX Synth VCO ALC[5] RX Synth VCO ALC[4] RX Synth VCO ALC[3] RX Synth VCO ALC[2] RX Synth VCO ALC[1] RX Synth VCO ALC[0]
27 TX Syn VCO Tuning[8] TX Synth VCO ALC[6] TX Synth VCO ALC[5] TX Synth VCO ALC[4] TX Synth VCO ALC[3] TX Synth VCO ALC[2] TX Synth VCO ALC[1] TX Synth VCO ALC[0]
28 RX Syn VCO Tuning[7] RX Syn VCO Tuning[6] RX Syn VCO Tuning[5] RX Syn VCO Tuning[4] RX Syn VCO Tuning[3] RX Syn VCO Tuning[2] RX Syn VCO Tuning[1] RX Syn VCO Tuning[0]
29 TX Syn VCO Tuning[7] TX Syn VCO Tuning[6] TX Syn VCO Tuning[5] TX Syn VCO Tuning[4] TX Syn VCO Tuning[3] TX Syn VCO Tuning[2] TX Syn VCO Tuning[1] TX Syn VCO Tuning[0]
30 CH1Low Thresh Exceeded CH1High Thresh Exceeded CH1Gain Upd Count Exp CH1AGC State [1] CH1AGC State [0] CH 1 Gain Change Temp Sense Valid AuxADC Valid
31 CH2Low Thresh Exceeded CH2High Thresh Exceeded CH2Gain Upd Count Exp CH2AGC SM[1] CH2AGC SM[0] CH 2 Gain Change

Clock Output Setup

CLKOUT CLKOUT Frequency
0 Disabled
1 XTALN (or DCXO) (buffered)
2 ADC_CLK / 2
3 ADC_CLK / 3
4 ADC_CLK / 4
5 ADC_CLK / 8
6 ADC_CLK / 16
7 ADC_CLK / 32
8 ADC_CLK / 64
resources/tools-software/linux-drivers/iio-transceiver/ad9361-customization.txt · Last modified: 03 Nov 2020 07:56 by Michael Hennerich