This is an old revision of the document!
This is a Linux industrial I/O (IIO) subsystem driver, targeting Resolver-to-Digital Converters. The industrial I/O subsystem provides a unified framework for drivers for many different types of converters and sensors using a number of different physical interfaces (i2c, spi, etc). See IIO for more information.
Function | File |
---|---|
driver | drivers/staging/iio/resolver/ad2s1210.c |
include | drivers/staging/iio/resolver/ad2s1210.h |
Configure kernel with “make menuconfig” (alternatively use “make xconfig” or “make qconfig”)
Linux Kernel Configuration Device Drivers ---> [*] Staging drivers ---> <*> Industrial I/O support ---> --- Industrial I/O support -*- Enable ring buffer support within IIO -*- Industrial I/O lock free software ring -*- Enable triggered sampling support *** Resolver to digital converters *** [--snip--] <*> Analog Devices AD2S1210 driver [--snip--]
The device file path may looks like,
/sys/devices/platform/bfin-spi.0/spi0.3/iio/device0/ad2s1210>
There are two files:
File Name | Permission | Usage |
---|---|---|
raw_io | read/write | raw SPI read/write |
reset | write only | soft reset |
fclkin | read/write | show/store input clock |
fexcit | read/write | show/store excitation clock |
control | read/write | show/store control register |
bits | read/write | show/store resolution |
fault | read only | show fault register |
pos | read only | 10/12/14/16 bits unsigned angular value |
vel | read only | 10/12/14/16 bits signed velocity value |
pos_vel | read only | 10/12/14/16 bits unsigned angular and signed velocity value |
los_thrd | read/write | show/store los threshold register |
dos_ovr_thrd | read/write | show/store dos overange register |
dos_mis_thrd | read/write | show/store dos mismatch register |
dos_rst_max_thrd | read/write | show/store dos reset maximum register |
dos_rst_min_thrd | read/write | show/store dos reset minimum register |
lot_high_thrd | read/write | show/store lot high threshold |
lot_low_thrd | read/write | show/store lot low threshold |
description | read only | description about this chip |