This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:tools-software:linux-drivers:iio-resolver:ad2s1200 [09 May 2011 20:34] – Added part number to title andyr | resources:tools-software:linux-drivers:iio-resolver:ad2s1200 [20 Nov 2015 16:33] (current) – [Description] Lars-Peter Clausen | ||
---|---|---|---|
Line 1: | Line 1: | ||
- | ===== Linux Configuration (AD2S1200) ===== | + | ====== AD2S1200 |
- | | + | ===== Supported Devices ===== |
+ | |||
+ | | ||
+ | * [[adi> | ||
+ | |||
+ | ===== Evaluation Boards ===== | ||
+ | |||
+ | * [[adi> | ||
+ | * [[adi> | ||
+ | |||
+ | ===== Description ===== | ||
+ | |||
+ | * [[adi> | ||
+ | |||
+ | This is a Linux industrial I/O ([[software: | ||
+ | The industrial I/O subsystem provides a unified framework for drivers for many different types of converters and sensors using a number of different physical interfaces (i2c, spi, etc). | ||
+ | See [[software: | ||
+ | |||
+ | ====== Source Code ====== | ||
+ | |||
+ | ===== Status ===== | ||
+ | |||
+ | ^ Source ^ Mainlined? ^ | ||
+ | | [[git.linux.org> | ||
+ | |||
+ | ===== Files ===== | ||
+ | |||
+ | ^ Function ^ File ^ | ||
+ | | driver | [[staging.kernel.org> | ||
+ | |||
+ | ====== Adding Linux driver | ||
+ | |||
+ | Configure kernel with "make menuconfig" | ||
+ | "make qconfig" | ||
+ | |||
+ | <WRAP round help> | ||
+ | The Driver depends on **CONFIG_SPI** | ||
+ | </ | ||
- | * Enable the chip driver, | ||
< | < | ||
- | Device Drivers | + | Linux Kernel Configuration |
- | [*] Staging drivers | + | Device Drivers |
- | < | + | [*] Staging drivers |
- | < | + | < |
+ | --- Industrial I/O support | ||
+ | -*- | ||
+ | -*- | ||
+ | -*- | ||
+ | |||
+ | *** Resolver to digital converters *** | ||
+ | [--snip--] | ||
+ | |||
+ | | ||
+ | |||
+ | [--snip--] | ||
</ | </ | ||
- | ===== Usage on Linux ===== | + | ====== Driver |
The device file path may looks like, | The device file path may looks like, | ||
Line 24: | Line 72: | ||
| vel | read only | 12 bits signed velocity value | | | vel | read only | 12 bits signed velocity value | | ||
| description | read only | description about this chip | | | description | read only | description about this chip | | ||
+ | |||
+ | ====== More Information ====== | ||
+ | |||
+ | {{page> |