Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Next revision
Previous revision
resources:tools-software:linux-drivers:iio-pll:ltc6952 [20 Dec 2019 10:31]
Mircea Caprioru created
resources:tools-software:linux-drivers:iio-pll:ltc6952 [13 Jan 2020 18:56]
Robin Getz fix part number
Line 7: Line 7:
 ===== Description ===== ===== Description =====
  
-The LT C®6952  ​is   high  performance, ​ ultralow ​ jitter, ​ JESD204B/​C ​ clock  generation ​ and  distribution ​ IC.  It  includes a Phase Locked Loop (PLL) core, consisting of a reference divider, phase-frequency detector (PFD) with a phase-lock indicator, ultralow noise charge pump and integer ​ feedback ​ divider. ​+The [[adi>​LTC6952]] ​is a high performance,​ ultralow jitter, JESD204B/C clock generation and distribution IC. It includes a Phase Locked Loop (PLL) core, consisting of a reference divider, phase-frequency detector (PFD) with a phase-lock indicator, ultralow noise charge pump and integer feedback divider. ​
  
-The  LTC6952’s ​ eleven ​ outputs ​ can  be  configured ​ ​as  ​up  to  five  JESD204B/​C ​ subclass ​  device clock/​SYSREF pairs plus one general purpose output, or simply eleven general purpose clock outputs for non-JESD204B/​C applications.+The LTC6952’s eleven outputs can be configured ​is up to five JESD204B/C subclass 1 device clock/​SYSREF pairs plus one general purpose output, or simply eleven general purpose clock outputs for non-JESD204B/​C applications.
  
 This is a Linux industrial I/O ([[software:​linux:​docs:​iio:​iio|IIO]]) subsystem driver, targeting serial interface PLL Synthesizers. This is a Linux industrial I/O ([[software:​linux:​docs:​iio:​iio|IIO]]) subsystem driver, targeting serial interface PLL Synthesizers.
Line 68: Line 68:
 ==== Device tree example ==== ==== Device tree example ====
  
-The following example ​instanciates ​the hmc7044 ​driver for a HMC7044 ​device connected on the SPI bus to the chip-select line 0.+The following example ​instantiates ​the LTC6962 ​driver for a LTC6962 ​device connected on the SPI bus to the chip-select line 0.
  
 <​code>​ <​code>​
resources/tools-software/linux-drivers/iio-pll/ltc6952.txt · Last modified: 13 Jan 2020 18:56 by Robin Getz