This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:tools-software:linux-drivers:iio-pll:ad9528 [24 May 2019 10:17] – [Description] Michael Hennerich | resources:tools-software:linux-drivers:iio-pll:ad9528 [24 May 2019 14:55] (current) – [Device tree example] Michael Hennerich | ||
---|---|---|---|
Line 96: | Line 96: | ||
* **adi, | * **adi, | ||
* **adi, | * **adi, | ||
- | * **adi,pll2-ndiv-a-cnt**: PLL2 Feedback N divider, counter A (range 0..4) | + | * **adi,pll2-m1-frequency**: Distribution clock frequency |
- | * **adi,pll2-ndiv-b-cnt**: PLL2 Feedback N divider, counter B (range 0..63) | + | |
* **adi, | * **adi, | ||
* **adi, | * **adi, | ||
Line 162: | Line 161: | ||
/* PLL2 config */ | /* PLL2 config */ | ||
- | adi, | + | |
- | adi,pll2-ndiv-b-cnt = <25>; | + | * Valid ranges based on VCO locking range: |
- | adi,pll2-vco-diff-m1 = <4>; | + | * |
- | adi,pll2-r1-div = <2>; | + | * 862.500 MHz - 1006.250 MHz |
- | adi,pll2-n2-div = <25>; | + | * 690.000 MHz - |
+ | */ | ||
+ | |||
+ | adi,pll2-m1-frequency | ||
adi, | adi, | ||