Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revision Previous revision
resources:tools-software:linux-drivers:iio-pll:ad9528 [24 May 2019 10:29]
mhennerich [Available properties]
resources:tools-software:linux-drivers:iio-pll:ad9528 [24 May 2019 14:55]
mhennerich [Device tree example]
Line 161: Line 161:
  
  /* PLL2 config */  /* PLL2 config */
- adi,​pll2-ndiv-a-cnt = <0>; + 
- adi,pll2-ndiv-b-cnt = <25>; + * Valid ranges based on VCO locking range: 
- adi,pll2-vco-diff-m1 = <4>; + *   ​1150.000 MHz 1341.666 MHz 
- adi,pll2-r1-div = <2>; + *    862.500 MHz 1006.250 MHz 
- adi,pll2-n2-div = <25>;+ *    690.000 MHz  ​805.000 MHz 
 + */ 
 + 
 +        adi,pll2-m1-frequency ​= <1000000000>;
  adi,​pll2-charge-pump-current-nA = <​805000>;​  adi,​pll2-charge-pump-current-nA = <​805000>;​
  
resources/tools-software/linux-drivers/iio-pll/ad9528.txt · Last modified: 24 May 2019 14:55 by mhennerich