This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionNext revisionBoth sides next revision | ||
resources:tools-software:linux-drivers:iio-pll:ad9528 [11 Feb 2016 20:58] – [Status] Lars-Peter Clausen | resources:tools-software:linux-drivers:iio-pll:ad9528 [24 May 2019 10:17] – [Description] Michael Hennerich | ||
---|---|---|---|
Line 24: | Line 24: | ||
The AD9528 generates two outputs (Output 1 and Output 2) with a maximum frequency of 1.25 GHz, and 12 outputs up to | The AD9528 generates two outputs (Output 1 and Output 2) with a maximum frequency of 1.25 GHz, and 12 outputs up to | ||
1 GHz. Each output can be configured to output directly from PLL1, PLL2, or the internal SYSREF generator. Each of the 14 output channels contains a divider with coarse digital phase adjustment and an analog fine phase delay block that allows complete flexibility in timing alignment across all 14 outputs. | 1 GHz. Each output can be configured to output directly from PLL1, PLL2, or the internal SYSREF generator. Each of the 14 output channels contains a divider with coarse digital phase adjustment and an analog fine phase delay block that allows complete flexibility in timing alignment across all 14 outputs. | ||
+ | |||
+ | Please see also here: [[resources: | ||
{{ : | {{ : | ||
Line 32: | Line 34: | ||
^ Source ^ Mainlined? ^ | ^ Source ^ Mainlined? ^ | ||
- | | [[linux.github> | + | | [[linux.github> |
===== Files ===== | ===== Files ===== | ||
^ Function ^ File ^ | ^ Function ^ File ^ | ||
- | | driver | + | | driver |
- | | include | [[linux.github> | + | | include | [[linux.github> |
- | | include | [[linux.github> | + | | include | [[linux.github> |