This is an old revision of the document!
The mixed signal front end (MxFE®) is a high integration devicewith a 16-bit, 12 GSPS maximum sample rate radio frequency (RF) digital-to-analog converter (DAC) core and a 12-bit, 4 GSPS rate RF analog-to-digital converter (ADC) core. The AD9081 features a 16-lane, 24.75 Gbps JESD204C or 15.5 Gbps JESD204B data transceiver port, an on-chip clock multiplier, and digital signal processing capability targeted at single-and dual-band direct-to-RF radio applications.
The AD9081 supports four transmitter channels and four receiver channels with a 4D4A configuration. The receiver ADC channels can be shared with observation channels in time division duplex(TDD) operating mode. The AD9081 directly addresses the emerging base station applications with high integration and common platform requirements. The device has flexible inter-polation/decimation configurations that enable direct-to-RF multiband radio applications. AD9081 supports a complex transmit input data rate up to 6 GSPS and a receive output data rate in single-channel mode up to 4 GSPS. The maximum radio band spacing supported in multichannel modes is 1.2 GHz. AD9081 features a bypassable interpolator and decimator for achieving ultra wideband capability with low latency loop back and frequency hopping modes targeted at phase array radar system and electronic warfare jammer applications.
For more information about the AD9081, contact Analog Devices, Inc., at: MxFEsupport [at] analog [dot] com.
Source | Mainlined? |
---|---|
drivers/iio/adc/ad9081.c | No |
Function | File |
---|---|
driver | drivers/iio/adc/ad9081.c |
API driver | drivers/iio/adc/ad9081 |
Function | File |
---|---|
dtsi | adi-ad9081-fmc-ebz.dtsi |
dts | socfpga_arria10_socdk_ad9081.dts |
dts | socfpga_arria10_socdk_ad9081_np12.dts |
dts | zynq-zc706-adv7511-ad9081-np12.dts |
dts | zynq-zc706-adv7511-ad9081.dts |
Function | File |
---|---|
driver | drivers/iio/adc/cf_axi_adc_core.c |
driver | drivers/iio/adc/cf_axi_adc_ring_stream.c |
include | drivers/iio/adc/cf_axi_adc.h |
Documentation: AXI ADC HDL Linux Driver
Function | File |
---|---|
driver | drivers/iio/frequency/cf_axi_dds.c |
include | drivers/iio/frequency/cf_axi_adc.h |
Documentation: AXI DAC HDL Linux Driver
Function | File |
---|---|
driver | drivers/iio/jesd204/axi_jesd204_rx.c |
driver | drivers/iio/jesd204/axi_jesd204_tx.c |
Documentation:
Configure kernel with “make menuconfig” (alternatively use “make xconfig” or “make qconfig”)
The ADRV9009 driver depends on CONFIG_SPI
Configure kernel with “make menuconfig” (alternatively use “make xconfig” or “make qconfig”)
Linux Kernel Configuration Device Drivers ---> <*> JESD204 High-Speed Serial Interface Framework <*> Industrial I/O support ---> --- Industrial I/O support -*- Enable ring buffer support within IIO -*- Industrial I/O lock free software ring -*- Enable triggered sampling support *** Analog to digital converters *** [--snip--] -*- Analog Devices High-Speed AXI ADC driver core <*> Analog Devices AD9081 and similar Mixed Signal Front End (MxFE) < > Analog Devices AD9208 and similar high speed ADCs < > Analog Devices AD9361, AD9364 RF Agile Transceiver driver < > Analog Devices AD9371 RF Transceiver driver < > Analog Devices ADRV9009/ADRV9008 RF Transceiver driver < > Analog Devices AD6676 Wideband IF Receiver driver < > Analog Devices AD9467, AD9680, etc. high speed ADCs [--snip--] Frequency Synthesizers DDS/PLL ---> Direct Digital Synthesis ---> <*> Analog Devices CoreFPGA AXI DDS driver Clock Generator/Distribution ---> < > Analog Devices AD9508 Clock Fanout Buffer < > Analog Devices AD9523 Low Jitter Clock Generator < > Analog Devices AD9528 Low Jitter Clock Generator < > Analog Devices AD9548 Network Clock Generator/Synchronizer < > Analog Devices AD9517 12-Output Clock Generator <*> Analog Devices HMC7044, HMC7043 Clock Jitter Attenuator with JESD204B < > Analog Devices LTC6952 Clock Ultralow Jitter with JESD204B/C <*> JESD204 High-Speed Serial Interface Support ---> --- JESD204 High-Speed Serial Interface Support < > Altera Arria10 JESD204 PHY Support <*> Analog Devices AXI ADXCVR PHY Support < > Generic AXI JESD204B configuration driver <*> Analog Devices AXI JESD204B TX Support <*> Analog Devices AXI JESD204B RX Support
The AD9081 Linux IIO device driver is configured and customized using device tree, a simple tree structure of nodes and properties. Properties are key-value pairs, and node may contain both properties and child nodes.
The top device node of the AD9081/82 contains common and device specific attributes.
Under the top node, there are two child-nodes (adi,tx-dacs
and adi,rx-adcs
).
In case of DAC or ADC only operation, both nodes are required and must contain at least the adi,dac-frequency-hz
and respectively the adi,adc-frequency-hz
property. However omitting the child nodes will disable this ADC/DAC data path.
&spi { trx0_ad9081: ad9081@0 { // Device common properties adi,tx-dacs { // Tx/DAC properties and child-nodes }; adi,rx-adcs { // Rx/ADC properties and child-nodes }; }; };
Each of these child nodes handle certain aspects of either the digital-to-analog converter core side or the analog-to-digital converter side of the Mixed Signal Frontend (MxFE®) These child-nodes again contain ADC or DAC side common attributes. Such as the ADC/DAC frequency. But also, three child-nodes to customize the main data paths, the channelizers and the serial JESD204 interfaces.
adi,rx-adcs { adi,main-data-paths { }; adi,channelizer-paths { }; adi,jesd-links { }; };
adi,main-data-paths
node iterates the used ADCs or DACs together with its default/dedicated CDDCs and CDUCs. Each of these nodes have in return again properties to configure the default NCO frequencies, modes, decimation, etc. (A list of supported properties/attributes can be found below.) adi,channelizer-paths
node. The utilized channelizers FDDCs and FDUCs are described in here, which are always related to the main data paths. Therefore, the main data path child-nodes contain a property (adi,crossbar-select
) of a device node containing a phandle to the FDUC or FDDC that it is attached to.adi,jesd-links
node. This node contains up to two (single/dual link) child-nodes, one for each link.adi,main-data-paths { ad9081_dac0: dac@0 { }; ad9081_dac1: dac@1 { }; ad9081_dac2: dac@2 { }; ad9081_dac3: dac@3 { }; }; adi,channelizer-paths { ad9081_tx_fddc_chan0: channel@0 { }; ad9081_tx_fddc_chan1: channel@1 { }; }; adi,jesd-links { ad9081_tx_jesd_l0: link@0 { }; };
&spi { trx0_ad9081: ad9081@0 { #address-cells = <1>; #size-cells = <0>; compatible = "adi,ad9081"; reg = <0>; spi-max-frequency = <5000000>; /* Clocks */ clocks = <&hmc7044 2>; clock-names = "dev_clk"; clock-output-names = "rx_sampl_clk", "tx_sampl_clk"; #clock-cells = <1>; jesd204-device; #jesd204-cells = <2>; jesd204-top-device = <0>; /* This is the TOP device */ jesd204-link-ids = <FRAMER_LINK0_RX DEFRAMER_LINK0_TX>; jesd204-inputs = <&axi_ad9081_core_rx 0 FRAMER_LINK0_RX>, <&axi_ad9081_core_tx 0 DEFRAMER_LINK0_TX>; adi,tx-dacs { #size-cells = <0>; #address-cells = <1>; adi,dac-frequency-hz = /bits/ 64 <6200000000>; adi,main-data-paths { #address-cells = <1>; #size-cells = <0>; adi,interpolation = <2>; ad9081_dac0: dac@0 { reg = <0>; adi,crossbar-select = <&ad9081_tx_fddc_chan0>; adi,nco-frequency-shift-hz = /bits/ 64 <100000000>; /* 100 MHz */ }; ad9081_dac1: dac@1 { reg = <1>; adi,crossbar-select = <&ad9081_tx_fddc_chan1>; adi,nco-frequency-shift-hz = /bits/ 64 <200000000>; /* 200 MHz */ }; ad9081_dac2: dac@2 { reg = <2>; adi,crossbar-select = <&ad9081_tx_fddc_chan0>, <&ad9081_tx_fddc_chan1>; /* All 4 channels @ dac2 */ adi,nco-frequency-shift-hz = /bits/ 64 <300000000>; /* 300 MHz */ }; ad9081_dac3: dac@3 { reg = <3>; adi,crossbar-select = <&ad9081_tx_fddc_chan0>, <&ad9081_tx_fddc_chan1>; /* All 4 channels @ dac2 */ adi,nco-frequency-shift-hz = /bits/ 64 <400000000>; /* 400 MHz */ }; }; adi,channelizer-paths { #address-cells = <1>; #size-cells = <0>; adi,interpolation = <2>; ad9081_tx_fddc_chan0: channel@0 { reg = <0>; adi,gain = <0>; adi,nco-frequency-shift-hz = /bits/ 64 <50000000>; }; ad9081_tx_fddc_chan1: channel@1 { reg = <1>; adi,gain = <0>; adi,nco-frequency-shift-hz = /bits/ 64 <100000000>; }; }; adi,jesd-links { #size-cells = <0>; #address-cells = <1>; ad9081_tx_jesd_l0: link@0 { #address-cells = <1>; #size-cells = <0>; reg = <0>; adi,converter-select = <&ad9081_tx_fddc_chan0 0>, <&ad9081_tx_fddc_chan0 1>, /* FIXME not supported */ <&ad9081_tx_fddc_chan1 0>, <&ad9081_tx_fddc_chan1 1>; adi,logical-lane-mapping = /bits/ 8 <0 1 2 3 4 5 6 7>; adi,link-mode = <17>; /* JESD Quick Configuration Mode */ adi,subclass = <1>; /* JESD SUBCLASS 0,1,2 */ adi,version = <1>; /* JESD VERSION 0=204A,1=204B,2=204C */ adi,dual-link = <0>; /* JESD Dual Link Mode */ adi,converters-per-device = <4>; /* JESD M */ adi,octets-per-frame = <1>; /* JESD F */ adi,frames-per-multiframe = <32>; /* JESD K */ adi,converter-resolution = <16>; /* JESD N */ adi,bits-per-sample = <16>; /* JESD NP' */ adi,control-bits-per-sample = <0>; /* JESD CS */ adi,lanes-per-device = <8>; /* JESD L */ adi,samples-per-converter-per-frame = <1>; /* JESD S */ adi,high-density = <0>; /* JESD HD */ }; }; }; adi,rx-adcs { #size-cells = <0>; #address-cells = <1>; adi,adc-frequency-hz = /bits/ 64 <3100000000>; adi,main-data-paths { #address-cells = <1>; #size-cells = <0>; ad9081_adc0: adc@0 { reg = <0>; adi,decimation = <2>; adi,nco-frequency-shift-hz = /bits/ 64 <70000000>; //adi,crossbar-select = <&ad9081_rx_fddc_chan0>, <&ad9081_rx_fddc_chan2>; /* Static for now */ }; ad9081_adc1: adc@1 { reg = <1>; adi,decimation = <2>; adi,nco-frequency-shift-hz = /bits/ 64 <150000000>; //adi,crossbar-select = <&ad9081_rx_fddc_chan1>, <&ad9081_rx_fddc_chan3>; /* Static for now */ }; }; adi,channelizer-paths { #address-cells = <1>; #size-cells = <0>; ad9081_rx_fddc_chan0: channel@0 { reg = <0>; adi,decimation = <1>; adi,gain = <0>; adi,nco-frequency-shift-hz = /bits/ 64 <30000000>; }; ad9081_rx_fddc_chan1: channel@1 { reg = <1>; adi,decimation = <1>; adi,gain = <0>; adi,nco-frequency-shift-hz = /bits/ 64 <60000000>; }; }; adi,jesd-links { #size-cells = <0>; #address-cells = <1>; ad9081_rx_jesd_l0: link@0 { reg = <0>; adi,converter-select = <&ad9081_rx_fddc_chan0 0>, <&ad9081_rx_fddc_chan0 1>, <&ad9081_rx_fddc_chan1 0>, <&ad9081_rx_fddc_chan1 1>; adi,logical-lane-mapping = /bits/ 8 <0 1 2 3 4 5 6 7>; adi,link-mode = <18>; /* JESD Quick Configuration Mode */ adi,subclass = <1>; /* JESD SUBCLASS 0,1,2 */ adi,version = <1>; /* JESD VERSION 0=204A,1=204B,2=204C */ adi,dual-link = <0>; /* JESD Dual Link Mode */ adi,converters-per-device = <4>; /* JESD M */ adi,octets-per-frame = <1>; /* JESD F */ adi,frames-per-multiframe = <32>; /* JESD K */ adi,converter-resolution = <16>; /* JESD N */ adi,bits-per-sample = <16>; /* JESD NP' */ adi,control-bits-per-sample = <0>; /* JESD CS */ adi,lanes-per-device = <8>; /* JESD L */ adi,samples-per-converter-per-frame = <1>; /* JESD S */ adi,high-density = <0>; /* JESD HD */ }; }; }; }; };
Controlling the MxFE is done via the IIO sysfs interface. For convenience users can use libiio and its various programming langue bindings. The MxFE IIO device under /sys/bus/iio/devices/iio:deviceX features a set of channels and device attributes, which are explained here. Some basic, but important concepts are explained in the bullet list below:
in_voltageX
apply to Receive (RX) ADC data paths.out_voltageX
apply to Transmit (TX) DAC data paths.in_voltageX_i
and in_voltageX_q
or out_voltageX_i
and out_voltageX_q
. Controlling a channel attribute for the i
modified channel will simultaneously control the q
modified channel and vice versa. So, writing/reading only needs to happen once, since they are mirrored. The complex IQ modifiers are only important for the data buffers, sine I & Q are individual data components.[in|out]_voltageX
apply to the channelizer data paths (Fine DDC/DUC).[in|out]_voltageX_[i|q]_channel_[attributes]
[in|out]_voltageX_[i|q]_main_[attributes]
attributes.in_voltageX
or out_voltageX
prefix) apply to the entire device.This specifies any shell prompt running on the target
root:/> cd /sys/bus/iio/devices/ root:/sys/bus/iio/devices> ls iio:device0 iio:device3 iio:device2 root:/sys/bus/iio/devices> cd iio:device2 root@analog:/sys/bus/iio/devices/iio:device2# ls -al total 0 drwxr-xr-x 5 root root 0 Mar 28 12:44 . drwxr-xr-x 5 root root 0 Mar 28 12:44 .. -rw-r--r-- 1 root root 4096 Mar 28 12:44 adc_clk_powerdown drwxr-xr-x 2 root root 0 Mar 28 12:44 buffer -r--r--r-- 1 root root 4096 Mar 28 12:44 dev --w------- 1 root root 4096 Mar 28 12:44 filter_fir_config -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_temp0_input -r--r--r-- 1 root root 4096 Mar 28 12:44 in_temp0_label -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage0_i_channel_6db_digital_gain_en -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage0_i_channel_nco_frequency -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage0_i_channel_nco_frequency_available -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage0_i_channel_nco_phase -r--r--r-- 1 root root 4096 Mar 28 12:44 in_voltage0_i_label -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage0_i_main_6db_digital_gain_en -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage0_i_main_ffh_mode -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage0_i_main_ffh_trig_hop_en -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage0_i_main_nco_ffh_index -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage0_i_main_nco_ffh_select -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage0_i_main_nco_frequency -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage0_i_main_nco_phase -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage0_i_nyquist_zone -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage0_q_channel_6db_digital_gain_en -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage0_q_channel_nco_frequency -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage0_q_channel_nco_frequency_available -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage0_q_channel_nco_phase -r--r--r-- 1 root root 4096 Mar 28 12:44 in_voltage0_q_label -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage0_q_main_6db_digital_gain_en -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage0_q_main_ffh_mode -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage0_q_main_ffh_trig_hop_en -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage0_q_main_nco_ffh_index -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage0_q_main_nco_ffh_select -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage0_q_main_nco_frequency -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage0_q_main_nco_phase -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage0_q_nyquist_zone -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage1_i_channel_6db_digital_gain_en -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage1_i_channel_nco_frequency -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage1_i_channel_nco_frequency_available -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage1_i_channel_nco_phase -r--r--r-- 1 root root 4096 Mar 28 12:44 in_voltage1_i_label -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage1_i_main_6db_digital_gain_en -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage1_i_main_ffh_mode -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage1_i_main_ffh_trig_hop_en -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage1_i_main_nco_ffh_index -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage1_i_main_nco_ffh_select -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage1_i_main_nco_frequency -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage1_i_main_nco_phase -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage1_i_nyquist_zone -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage1_q_channel_6db_digital_gain_en -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage1_q_channel_nco_frequency -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage1_q_channel_nco_frequency_available -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage1_q_channel_nco_phase -r--r--r-- 1 root root 4096 Mar 28 12:44 in_voltage1_q_label -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage1_q_main_6db_digital_gain_en -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage1_q_main_ffh_mode -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage1_q_main_ffh_trig_hop_en -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage1_q_main_nco_ffh_index -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage1_q_main_nco_ffh_select -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage1_q_main_nco_frequency -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage1_q_main_nco_phase -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage1_q_nyquist_zone -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage2_i_channel_6db_digital_gain_en -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage2_i_channel_nco_frequency -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage2_i_channel_nco_frequency_available -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage2_i_channel_nco_phase -r--r--r-- 1 root root 4096 Mar 28 12:44 in_voltage2_i_label -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage2_i_main_6db_digital_gain_en -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage2_i_main_ffh_mode -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage2_i_main_ffh_trig_hop_en -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage2_i_main_nco_ffh_index -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage2_i_main_nco_ffh_select -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage2_i_main_nco_frequency -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage2_i_main_nco_phase -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage2_i_nyquist_zone -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage2_q_channel_6db_digital_gain_en -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage2_q_channel_nco_frequency -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage2_q_channel_nco_frequency_available -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage2_q_channel_nco_phase -r--r--r-- 1 root root 4096 Mar 28 12:44 in_voltage2_q_label -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage2_q_main_6db_digital_gain_en -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage2_q_main_ffh_mode -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage2_q_main_ffh_trig_hop_en -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage2_q_main_nco_ffh_index -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage2_q_main_nco_ffh_select -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage2_q_main_nco_frequency -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage2_q_main_nco_phase -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage2_q_nyquist_zone -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage3_i_channel_6db_digital_gain_en -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage3_i_channel_nco_frequency -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage3_i_channel_nco_frequency_available -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage3_i_channel_nco_phase -r--r--r-- 1 root root 4096 Mar 28 12:44 in_voltage3_i_label -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage3_i_main_6db_digital_gain_en -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage3_i_main_ffh_mode -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage3_i_main_ffh_trig_hop_en -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage3_i_main_nco_ffh_index -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage3_i_main_nco_ffh_select -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage3_i_main_nco_frequency -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage3_i_main_nco_phase -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage3_i_nyquist_zone -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage3_q_channel_6db_digital_gain_en -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage3_q_channel_nco_frequency -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage3_q_channel_nco_frequency_available -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage3_q_channel_nco_phase -r--r--r-- 1 root root 4096 Mar 28 12:44 in_voltage3_q_label -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage3_q_main_6db_digital_gain_en -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage3_q_main_ffh_mode -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage3_q_main_ffh_trig_hop_en -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage3_q_main_nco_ffh_index -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage3_q_main_nco_ffh_select -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage3_q_main_nco_frequency -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage3_q_main_nco_phase -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage3_q_nyquist_zone -r--r--r-- 1 root root 4096 Mar 28 12:44 in_voltage_adc_frequency -r--r--r-- 1 root root 4096 Mar 28 12:44 in_voltage_main_ffh_mode_available -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage_main_nco_frequency_available -r--r--r-- 1 root root 4096 Mar 28 12:44 in_voltage_nyquist_zone_available -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage_sampling_frequency -rw-r--r-- 1 root root 4096 Mar 28 12:44 in_voltage_test_mode -r--r--r-- 1 root root 4096 Mar 28 12:44 in_voltage_test_mode_available -rw-r--r-- 1 root root 4096 Mar 28 12:44 jesd204_fsm_ctrl -r--r--r-- 1 root root 4096 Mar 28 12:44 jesd204_fsm_error -r--r--r-- 1 root root 4096 Mar 28 12:44 jesd204_fsm_paused --w------- 1 root root 4096 Mar 28 12:44 jesd204_fsm_resume -r--r--r-- 1 root root 4096 Mar 28 12:44 jesd204_fsm_state -rw-r--r-- 1 root root 4096 Mar 28 12:44 loopback_mode -r--r--r-- 1 root root 4096 Mar 28 12:44 loopback_mode_available -rw-r--r-- 1 root root 4096 Mar 28 12:44 multichip_sync -r--r--r-- 1 root root 4096 Mar 28 12:44 name lrwxrwxrwx 1 root root 0 Mar 28 12:44 of_node -> ../../../../../firmware/devicetree/base/fpga-axi@0/axi-ad9081-rx-hpc@84a10000 -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage0_i_channel_nco_frequency -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage0_i_channel_nco_gain_scale -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage0_i_channel_nco_phase -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage0_i_channel_nco_test_tone_en -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage0_i_channel_nco_test_tone_scale -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage0_i_en -r--r--r-- 1 root root 4096 Mar 28 12:44 out_voltage0_i_label -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage0_i_main_ffh_mode -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage0_i_main_nco_ffh_frequency -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage0_i_main_nco_ffh_index -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage0_i_main_nco_ffh_select -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage0_i_main_nco_frequency -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage0_i_main_nco_phase -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage0_i_main_nco_test_tone_en -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage0_i_main_nco_test_tone_scale -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage0_q_channel_nco_frequency -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage0_q_channel_nco_gain_scale -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage0_q_channel_nco_phase -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage0_q_channel_nco_test_tone_en -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage0_q_channel_nco_test_tone_scale -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage0_q_en -r--r--r-- 1 root root 4096 Mar 28 12:44 out_voltage0_q_label -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage0_q_main_ffh_mode -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage0_q_main_nco_ffh_frequency -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage0_q_main_nco_ffh_index -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage0_q_main_nco_ffh_select -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage0_q_main_nco_frequency -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage0_q_main_nco_phase -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage0_q_main_nco_test_tone_en -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage0_q_main_nco_test_tone_scale -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage1_i_channel_nco_frequency -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage1_i_channel_nco_gain_scale -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage1_i_channel_nco_phase -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage1_i_channel_nco_test_tone_en -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage1_i_channel_nco_test_tone_scale -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage1_i_en -r--r--r-- 1 root root 4096 Mar 28 12:44 out_voltage1_i_label -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage1_i_main_ffh_mode -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage1_i_main_nco_ffh_frequency -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage1_i_main_nco_ffh_index -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage1_i_main_nco_ffh_select -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage1_i_main_nco_frequency -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage1_i_main_nco_phase -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage1_i_main_nco_test_tone_en -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage1_i_main_nco_test_tone_scale -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage1_q_channel_nco_frequency -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage1_q_channel_nco_gain_scale -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage1_q_channel_nco_phase -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage1_q_channel_nco_test_tone_en -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage1_q_channel_nco_test_tone_scale -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage1_q_en -r--r--r-- 1 root root 4096 Mar 28 12:44 out_voltage1_q_label -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage1_q_main_ffh_mode -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage1_q_main_nco_ffh_frequency -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage1_q_main_nco_ffh_index -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage1_q_main_nco_ffh_select -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage1_q_main_nco_frequency -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage1_q_main_nco_phase -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage1_q_main_nco_test_tone_en -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage1_q_main_nco_test_tone_scale -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage2_i_channel_nco_frequency -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage2_i_channel_nco_gain_scale -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage2_i_channel_nco_phase -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage2_i_channel_nco_test_tone_en -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage2_i_channel_nco_test_tone_scale -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage2_i_en -r--r--r-- 1 root root 4096 Mar 28 12:44 out_voltage2_i_label -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage2_i_main_ffh_mode -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage2_i_main_nco_ffh_frequency -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage2_i_main_nco_ffh_index -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage2_i_main_nco_ffh_select -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage2_i_main_nco_frequency -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage2_i_main_nco_phase -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage2_i_main_nco_test_tone_en -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage2_i_main_nco_test_tone_scale -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage2_q_channel_nco_frequency -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage2_q_channel_nco_gain_scale -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage2_q_channel_nco_phase -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage2_q_channel_nco_test_tone_en -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage2_q_channel_nco_test_tone_scale -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage2_q_en -r--r--r-- 1 root root 4096 Mar 28 12:44 out_voltage2_q_label -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage2_q_main_ffh_mode -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage2_q_main_nco_ffh_frequency -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage2_q_main_nco_ffh_index -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage2_q_main_nco_ffh_select -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage2_q_main_nco_frequency -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage2_q_main_nco_phase -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage2_q_main_nco_test_tone_en -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage2_q_main_nco_test_tone_scale -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage3_i_channel_nco_frequency -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage3_i_channel_nco_gain_scale -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage3_i_channel_nco_phase -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage3_i_channel_nco_test_tone_en -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage3_i_channel_nco_test_tone_scale -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage3_i_en -r--r--r-- 1 root root 4096 Mar 28 12:44 out_voltage3_i_label -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage3_i_main_ffh_mode -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage3_i_main_nco_ffh_frequency -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage3_i_main_nco_ffh_index -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage3_i_main_nco_ffh_select -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage3_i_main_nco_frequency -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage3_i_main_nco_phase -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage3_i_main_nco_test_tone_en -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage3_i_main_nco_test_tone_scale -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage3_q_channel_nco_frequency -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage3_q_channel_nco_gain_scale -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage3_q_channel_nco_phase -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage3_q_channel_nco_test_tone_en -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage3_q_channel_nco_test_tone_scale -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage3_q_en -r--r--r-- 1 root root 4096 Mar 28 12:44 out_voltage3_q_label -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage3_q_main_ffh_mode -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage3_q_main_nco_ffh_frequency -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage3_q_main_nco_ffh_index -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage3_q_main_nco_ffh_select -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage3_q_main_nco_frequency -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage3_q_main_nco_phase -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage3_q_main_nco_test_tone_en -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage3_q_main_nco_test_tone_scale -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage_channel_nco_frequency_available -r--r--r-- 1 root root 4096 Mar 28 12:44 out_voltage_dac_frequency -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage_main_ffh_gpio_mode_en -r--r--r-- 1 root root 4096 Mar 28 12:44 out_voltage_main_ffh_mode_available -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage_main_nco_frequency_available -rw-r--r-- 1 root root 4096 Mar 28 12:44 out_voltage_sampling_frequency drwxr-xr-x 2 root root 0 Mar 28 12:44 power -rw-r--r-- 1 root root 4096 Mar 28 12:44 powerdown drwxr-xr-x 2 root root 0 Mar 28 12:44 scan_elements lrwxrwxrwx 1 root root 0 Mar 28 12:44 subsystem -> ../../../../../bus/iio -rw-r--r-- 1 root root 4096 Mar 28 12:44 sync_start_enable -r--r--r-- 1 root root 4096 Mar 28 12:44 sync_start_enable_available -rw-r--r-- 1 root root 4096 Mar 28 12:44 uevent
This specifies any shell prompt running on the target
root:/sys/bus/iio/devices/iio:device2> cat name axi-ad9081-rx-hpc
What: in_voltage_adc_frequency
Read only attribute which returns the RX ADC rate Hz.
This specifies any shell prompt running on the target
root:/sys/bus/iio/devices/iio:device2> cat in_voltage_adc_frequency 4000000000
What: in_voltage_sampling_frequency
Read only attribute which returns the RX digital IQ base-band rate in Hz. This must not be confused with the ADC rate, which is (MAIN_decimation * CHANNEL_decimation) time higher. MAIN_decimation, CHANNEL_decimation are defined in the device tree.
in_voltage_sampling_frequency = in_voltage_adc_frequency / (MAIN_decimation * CHANNEL_decimation)
This specifies any shell prompt running on the target
root:/sys/bus/iio/devices/iio:device2> cat in_voltage_sampling_frequency 250000000
What: out_voltage_dac_frequency
Read only attribute which returns the TX DAC rate Hz.
This specifies any shell prompt running on the target
root:/sys/bus/iio/devices/iio:device2> cat out_voltage_dac_frequency 12000000000
What: out_voltage_sampling_frequency
Read only attribute which returns the TX digital IQ base-band rate in Hz. This must not be confused with the DAC rate, which is (MAIN_interpolation * CHANNEL_interpolation) time higher. MAIN_interpolation, CHANNEL_interpolation are defined in the device tree.
out_voltage_sampling_frequency = fDAC / (MAIN_interpolation * CHANNEL_interpolation)
This specifies any shell prompt running on the target
root:/sys/bus/iio/devices/iio:device2> cat out_voltage_sampling_frequency 250000000
What: in_voltageX_nyquist_zone
What: in_voltage_nyquist_zone_available
Calibration is used to reduce residual spurious artifacts that are common among interleaving ADC architectures because of sub ADC timing, gain, and offsets mismatches. The ADCs are initially factory calibrated, and background calibration is also employed to further improve and maintain the performance across device operating conditions.
One background calibration algorithm employed adjusts the interleaving timing mismatches and depends on the knowledge of the Nyquist zone being odd or even, which depends on the ADC input frequency (fIN), and sample rate (fADC), as defined in the following equation:
Nyquist Zone = ROUNDDOWN × (fIN/(fADC/2)) + 1 (Please see: Calibration and Specifying Nyquist Zone in UG-1578)
The current Nyquist Zone can be queried and controlled via the in_voltage_nyquist_zone
attribute.
This specifies any shell prompt running on the target
root:/sys/bus/iio/devices/iio:device2> cat in_voltage_nyquist_zone_available odd even root:/sys/bus/iio/devices/iio:device2> echo even > cat in_voltage0_i_nyquist_zone root:/sys/bus/iio/devices/iio:device2> cat cat in_voltage0_i_nyquist_zone even
What: [in|out]_voltageX_[i|q]_main_nco_frequency
Sets the main data path (CDDC/CDUC) NCO frequency (fCARRIER) in Hz
out_voltageX_i_main_nco_frequency Range is: −fDAC/2 ≤ fCARRIER < +fDAC/2
in_voltageX_i_main_nco_frequency Range is: −fADC/2 ≤ fCARRIER < +fADC/2
This specifies any shell prompt running on the target
root@analog:/sys/bus/iio/devices/iio:device2# echo 1000000000 > out_voltage0_i_main_nco_frequency root@analog:/sys/bus/iio/devices/iio:device2# cat out_voltage0_i_main_nco_frequency 1000000000 root@analog:/sys/bus/iio/devices/iio:device2# echo 300000000 > in_voltage0_i_main_nco_frequency root@analog:/sys/bus/iio/devices/iio:device2# cat in_voltage0_i_main_nco_frequency 300000000
What: [in|out]_voltageX_[i|q]_channel_nco_frequency
Sets the channel data path (FDDC/FDUC) NCO frequency (fCARRIER) in Hz
out_voltageX_i_channel_nco_frequency Range is: −(fDAC/MAIN_interpolation)/2 ≤ fCARRIER < +(fDAC/MAIN_interpolation)/2
in_voltageX_i_channel_nco_frequency Range is: −(fADC/MAIN_decimation)/2 ≤ fCARRIER < +(fADC/MAIN_decimation)/2
This specifies any shell prompt running on the target
root@analog:/sys/bus/iio/devices/iio:device2# echo 1000000000 > out_voltage0_i_channel_nco_frequency root@analog:/sys/bus/iio/devices/iio:device2# cat out_voltage0_i_channel_nco_frequency 1000000000 root@analog:/sys/bus/iio/devices/iio:device2# echo 300000000 > out_voltage0_i_channel_nco_frequency root@analog:/sys/bus/iio/devices/iio:device2# cat out_voltage0_i_channel_nco_frequency 300000000
What: [in|out]_voltageX_[i|q]_main_nco_phase
Sets the main data path (CDDC/CDUC) NCO phase offset in milli degrees
Range is: −180° ≤ Degrees Offset ≤ +180° (Values are in milli degrees.)
This specifies any shell prompt running on the target
root@analog:/sys/bus/iio/devices/iio:device2# echo 66000 > out_voltage0_i_main_nco_phase root@analog:/sys/bus/iio/devices/iio:device2# cat out_voltage0_i_main_nco_phase 66000 root@analog:/sys/bus/iio/devices/iio:device2# echo -42000 > in_voltage0_i_main_nco_phase root@analog:/sys/bus/iio/devices/iio:device2# cat in_voltage0_i_main_nco_phase -42000
What: [in|out]_voltageX_[i|q]_channel_nco_phase
Sets the channel data path (FDDC/FDUC) NCO phase offset in milli degrees
Range is: −180° ≤ Degrees Offset ≤ +180° (Values are in milli degrees.)
This specifies any shell prompt running on the target
root@analog:/sys/bus/iio/devices/iio:device2# echo 13123 > out_voltage0_i_channel_nco_phase root@analog:/sys/bus/iio/devices/iio:device2# cat out_voltage0_i_channel_nco_phase 13123 root@analog:/sys/bus/iio/devices/iio:device2# echo 13123 > out_voltage0_i_channel_nco_phase root@analog:/sys/bus/iio/devices/iio:device2# cat out_voltage0_i_channel_nco_phase 13123
What: out_voltageX_[i|q]_channel_nco_gain_scale
The input data into each channelizer stage can be rescaled prior to additional processing. This feature is useful in multiband applications to prevent digital clipping when the outputs of two or more channelizer stages are summed in the main datapath to produce a multiband band signal. The gain/scale is set via out_voltageX_[i|q]_channel_nco_gain_scale
attribute.
Range is: 0 ≤ Gain ≤ 1.999 (−∞ dB < dBGain ≤ +6.018 dB)
This specifies any shell prompt running on the target
root@analog:/sys/bus/iio/devices/iio:device2# echo 0.707 > out_voltage0_i_channel_nco_gain_scale
What: out_voltageX_[i|q]_[channel|main]_nco_test_tone_en
What: out_voltageX_[i|q]_[channel|main]_nco_test_tone_scale
The Test Tone Mode can be enabled using the out_voltageX_[i|q]_[channel|main]_nco_test_tone_en
attributes in order to provide a complex, single-tone output.
The tone is generated using a programmable internal dc amplitude level that is injected into the complex modulator input to generate an unmodulated single tone.
The dc amplitude level is controlled by the out_voltageX_[i|q]_[channel|main]_nco_test_tone_scale
attributes which corresponds to a full-scale tone.
Range is: 0 ≤ Scale ≤ 0.9999.
Please see also NCO Frequency Control section.
The out_voltageX_[i|q]_channel_nco_test_tone_en
mode is most useful for applications that require multiple single-tone signals of varying frequency and amplitude, while applications that only require a single tone can use the same feature available on the main datapath NCOs. out_voltageX_[i|q]_main_nco_test_tone_en
This specifies any shell prompt running on the target
root@analog:/sys/bus/iio/devices/iio:device2# echo 0.25 > out_voltage0_i_channel_nco_test_tone_scale root@analog:/sys/bus/iio/devices/iio:device2# echo 1 > out_voltage0_i_channel_nco_test_tone_en
The complex NCOs used in both the transmit and receive datapaths support FFH mode. In the transmit datapath, each main datapath NCO consists of a bank of 31 NCOs. In the receive main and channelizer datapaths, each NCO consists of a bank of 16 NCOs. The transmit and receive hop sequence can be independently controlled via GPIOx pins or the SPI register (IIO sysfs attributes). Asynchronous trigger hop mode is an additional mode only supported on the receive path.
What: out_voltageX_[i|q]_main_nco_ffh_frequency
What: out_voltageX_[i|q]_main_nco_ffh_index
What: out_voltageX_[i|q]_main_nco_ffh_select
What: out_voltageX_[i|q]_main_ffh_mode
What: out_voltage_main_ffh_gpio_mode_en
The FFH NCO associated with each main datapath is implemented with 31 additional 32-bit NCOs.
Each NCO can be configured with a unique frequency tuning word FTWx where x is a value between 0 and 30. These FTWs can be preloaded into the hopping frequency register bank using the out_voltageX_[i|q]_main_nco_ffh_index
and out_voltageX_[i|q]_main_nco_ffh_frequency
attributes.
The user first addresses hopping frequency register bank by setting its index using out_voltageX_[i|q]_main_nco_ffh_index
, followed by setting the frequency using out_voltageX_[i|q]_main_nco_ffh_frequency
.
The user repeats these steps until all required FTWs are programmed.
Once this is done, the pre-configured FTW can be called via the channels out_voltageX_[i|q]_main_nco_ffh_select
attribute, which accepts values between 0..30. Alternatively GPIO based hopping can be enabled using the out_voltage_main_ffh_gpio_mode_en
attribute.
The hop transition mode of NCOs can be controlled using the out_voltageX_[i|q]_main_ffh_mode
attribute. Allowed options are phase_continuous, phase_incontinuous, and phase_coherent.
What: in_voltageX_[i|q]_main_nco_frequency
What: in_voltageX_[i|q]_main_nco_phase
What: in_voltageX_[i|q]_main_nco_ffh_index
What: in_voltageX_[i|q]_main_nco_ffh_select
What: in_voltageX_[i|q]_main_ffh_mode
What: in_voltageX_[i|q]_main_ffh_trig_hop_en
What: in_voltageX_[i|q]_main_ffh_gpio_mode_en
Each main data path (CDDC) NCO contains 16 channel registers sets, that can be programmed with unique Frequency (PIW) and Phase (POW) settings.
The user sets the channel index using in_voltageX_[i|q]_main_nco_ffh_index
, followed by setting the frequency and phase using in_voltageX_[i|q]_main_nco_frequency
and in_voltageX_[i|q]_main_nco_phase
.
The index attribute accepts values between 0 and 15. The user repeats these steps until all required FTWs are programmed.
Once this is done, the pre-configured NCO can be selected via the channels in_voltageX_[i|q]_main_nco_ffh_select
select attribute, which also accepts values between 0..15.
Alternatively, GPIO based hopping can be configured using the in_voltageX_[i|q]_main_ffh_mode
attribute. The in_voltageX_[i|q]_main_ffh_mode
attribute options are instantaneous_update, synchronous_update_by_transfer_bit and synchronous_update_by_gpio. Using in_voltageX_[i|q]_main_ffh_gpio_mode_en
the GPIO controlled mode is enabled, the mode switches between the mode set in the devicetree using adi,nco-channel-select-mode
and software/SPI control using in_voltageX_[i|q]_main_nco_ffh_select
.
What: filter_fir_config
Both the AD9081 and AD9082 provide a hardware FIR filter that can be programmed with up to 192 taps, and runs at the full converter rate of 4 or 6 GS/s respectively. Typical usecases of this filter include, but are not limited to:
The full capabilities and supported operational modes are described on page 138 and onwards of the AD9081/AD9082 User Guide (Rev. PrC)
Filter configurations can be written as follows:
This specifies any shell prompt running on the target
root@analog:/sys/bus/iio/devices/iio:device2# cat /root/pfilt.cfg > filter_fir_config
A filter configuration file is an ASCII textfile with LF line-endings, and supports the following directives:
#
symbol are skipped / treated as comments. Note, the #
has to be the first character of a line.mode: <I_MODE> <Q_MODE>
, where supported values of I_MODE
and Q_MODE
are: disabled
, real_n4
, real_n2
, matrix
, complex_full
, complex_half
, real_n
.gain: <Sa> <Sb> <Sc> <Sd>
, where the filter gain values S[abcd]
must be -12
, -6
, 0
, 6
or 12
(Unit is dB).dest: <ADC_PAIR> <PAGES>
ADC_PAIR
must be either adc_pair_0
, adc_pair_1
or adc_pair_all
PAGES
must be either page_0
, page_1
, page_2
, page_3
or page_all
delay: <HALF_COMPLEX_DELAY> <IMAGE_CANCEL_DELAY>
HALF_COMPLEX_DELAY
: Integer in [0, 255] (Unit is samples)IMAGE_CANCEL_DELAY
: Integer in [0, 127] (Unit is samples)I_MODE == matrix
.The parser can be found here: ad9081_parse_fir
The iio-oscilloscope project provides some samples which can be used as a reference:
The AD9081/AD9082 supports two methods to loopback the samples from the receive (ADC) path to the transmit (DAC) path.
What: loopback_mode
The indirect loopback path loops the ADC outputs through the receive and transmit datapaths to take advantage of the signal processing capability. The data loopback occurs between the lane FIFO blocks of the JESD204B/C transmitter and JESD204B/C receiver. For this mode to function correctly the JESD configuration between RX and TX must be identical and only use a single link.The physical to logical lane mapping for both links must also match.
The direct loopback path loops the ADC output data directly back into a specified DAC without any signal processing, which provides the shortest path latency but no ability to delay or modify the received signal before re-transmitting through the DAC cores. For this mode to function correctly the ADC and DAC rates must match.
Mode | Function |
---|---|
0 | Looback mode is disabled |
1 | Indirect Loopback enabled |
2 | Direct Loopback enabled |
3 | Direct Loopback enabled with control of ADC data overflow before looping back to DAC |
This specifies any shell prompt running on the target
root@analog:/sys/bus/iio/devices/iio:device2# echo 1 > loopback_mode
What: in_temp0_input
The device contains a Temperature Monitoring Unit (TMU) that functions as a digital thermometer. The TMU is comprised of four sensors placed at different chip locations. The on-die temperature value is measured and digitized through an ADC. At any given time, the temperature in signed milli-degrees Celsius, from the sensor with the highest temperature can be read from the in_temp0_input
attribute.
This specifies any shell prompt running on the target
root@analog:/sys/bus/iio/devices/iio:device2# cat in_temp0_input 86120
root@analog:/sys/kernel/debug/iio/iio:device2# ls -al total 0 drwxr-xr-x 2 root root 0 Jan 1 1970 . drwxr-xr-x 5 root root 0 Jan 1 1970 .. -rw-r--r-- 1 root root 0 Jan 1 1970 bist_prbs_error_counters_jrx -rw-r--r-- 1 root root 0 Jan 1 1970 bist_prbs_select_jrx -rw-r--r-- 1 root root 0 Jan 1 1970 bist_prbs_select_jtx -rw-r--r-- 1 root root 0 Jan 1 1970 bist_spo_set_jrx -rw-r--r-- 1 root root 0 Jan 1 1970 bist_spo_sweep_jrx -rw------- 1 root root 0 Jan 1 1970 dac-full-scale-current-ua -rw-r--r-- 1 root root 0 Feb 6 18:18 direct_reg_access -rw-r--r-- 1 root root 0 Jan 1 1970 pseudorandom_err_check -r--r--r-- 1 root root 0 Jan 1 1970 status
Reading status
returns a status string.
Example:
This specifies any shell prompt running on the target
root@analog:/sys/kernel/debug/iio/iio:device2# cat status JESD TX (JRX) Link1 0xF lanes in DATA JESD TX (JRX) Link1 TPL Phase Difference Read 0, Set 3 JESD RX (JTX) Link1 in DATA, SYNC deasserted, PLL locked, PHASE established, MODE valid root@analog:/sys/kernel/debug/iio/iio:device2#
Writing dac-full-scale-current-ua
controls the DAC full scale current in uA.
Recommended range is 7000…40000 (7mA - 40mA)
Example:
This specifies any shell prompt running on the target
root@analog:/sys/kernel/debug/iio/iio:device2# echo 40000 > dac-full-scale-current-ua root@analog:/sys/kernel/debug/iio/iio:device2#
Writing bist_prbs_select_jrx
selects the PRBS type. (accepted values depend on the GT architecture).
Reading returns the selected type.
Value | Comment |
---|---|
0 | PRBS_DISABLE |
7 | PRBS7 |
9 | PRBS9 |
15 | PRBS15 |
31 | PRBS31 |
<PRBS Type> <PRBS test duration time in seconds>
Example:
This specifies any shell prompt running on the target
root@analog:/sys/kernel/debug/iio/iio:device2# echo 15 1 > bist_prbs_select_jrx root@analog:/sys/kernel/debug/iio/iio:device2# cat bist_prbs_select_jrx 15 root@analog:/sys/kernel/debug/iio/iio:device2# cat bist_prbs_error_counters_jrx 0/1 0/1 0/1 0/1 0/1 0/1 0/1 0/1
Reading bist_prbs_error_counters_jrx
returns the PRBS error counters for all lanes.
Format is: <errors>/<pass>
Example:
This specifies any shell prompt running on the target
root@analog:/sys/kernel/debug/iio/iio:device2# cat bist_prbs_error_counters_jrx 0/1 0/1 0/1 0/1 0/1 0/1 0/1 0/1
Writing bist_prbs_select_jtx
selects the PRBS type. (accepted values depend on the GT architecture).
Reading returns the selected type.
Value | Comment |
---|---|
0 | PRBS_DISABLE |
7 | PRBS7 |
15 | PRBS15 |
31 | PRBS31 |
Example:
This specifies any shell prompt running on the target
root@analog:/sys/kernel/debug/iio/iio:device2# echo 31 > bist_prbs_select_jtx root@analog:/sys/kernel/debug/iio/iio:device2# cat bist_prbs_select_jtx 31
Writing following 3 values to bist_spo_sweep_jrx
performs a horizontal sweep of the “static phase offset” (SPO) codes and checking for PRBS errors as described in the JESD204B/C Receiver PHY PRBS Testing section of the User Guide.
Reading bist_spo_sweep_jrx
returns the good left and right SPO value.
Value | PRBS type |
---|---|
0 | PRBS_DISABLE |
7 | PRBS7 |
9 | PRBS9 |
15 | PRBS15 |
31 | PRBS31 |
<Lane 0..7> <PRBS type> <PRBS test duration time in seconds>
Example:
This specifies any shell prompt running on the target
root@analog:/sys/kernel/debug/iio/iio:device2# echo 0 15 1 > bist_spo_sweep_jrx root@analog:/sys/kernel/debug/iio/iio:device2# cat bist_spo_sweep_jrx l:18 r:20
Writing bist_spo_set_jrx
sets the SPO offset. Range depends on the de-serialzer mode.
Reading returns the written value. This feature can be used to implement 2D eye scan externally.
Deserialzer mode | Range |
---|---|
HALF_RATE | +/- 32 |
QUART_RATE | +/- 16 |
Example:
This specifies any shell prompt running on the target
root@analog:/sys/kernel/debug/iio/iio:device2# echo 2 > bist_spo_set_jrx root@analog:/sys/kernel/debug/iio/iio:device2# cat bist_spo_set_jrx 2
Some IIO drivers feature an optional debug facility, allowing users to read or write registers directly. Special care needs to be taken when using this feature, since you can modify registers on the back of the driver.
Accessing debugfs requires root privileges.
In order to identify if the IIO device in question feature this option you first need to identify the IIO device number.
Therefore read the name attribute of each IIO device
This specifies any shell prompt running on the target
root@analog:~# grep "" /sys/bus/iio/devices/iio\:device*/name /sys/bus/iio/devices/iio:device0/name:ad7291 /sys/bus/iio/devices/iio:device1/name:ad9361-phy /sys/bus/iio/devices/iio:device2/name:xadc /sys/bus/iio/devices/iio:device3/name:adf4351-udc-rx-pmod /sys/bus/iio/devices/iio:device4/name:adf4351-udc-tx-pmod /sys/bus/iio/devices/iio:device5/name:cf-ad9361-dds-core-lpc /sys/bus/iio/devices/iio:device6/name:cf-ad9361-lpc root@analog:~#
Change directory to /sys/kernel/debug/iio/ iio:deviceX and check if the direct_reg_access file exists.
This specifies any shell prompt running on the target
root@analog:~# cd /sys/kernel/debug/iio/iio\:device1 root@analog:/sys/kernel/debug/iio/iio:device1# ls direct_reg_access direct_reg_access
Reading
This specifies any shell prompt running on the target
root@analog:/sys/kernel/debug/iio/iio:device1# echo 0x7 > direct_reg_access root@analog:/sys/kernel/debug/iio/iio:device1# cat direct_reg_access 0x40
Writing
Write ADDRESS VALUE
This specifies any shell prompt running on the target
root@analog:/sys/kernel/debug/iio/iio:device1# echo 0x7 0x50 > direct_reg_access root@analog:/sys/kernel/debug/iio/iio:device1# cat direct_reg_access 0x50
Accessing HDL CORE registers
Special ADI device driver convention for devices that have both:
In this case when accessing the HDL Core Registers always set BIT31.
The register map for typical ADI HDL cores can be found here: Register Map
This specifies any shell prompt running on the target
root@analog:/sys/kernel/debug/iio/iio:device6# echo 0x80000000 > direct_reg_access root@analog:/sys/kernel/debug/iio/iio:device6# cat direct_reg_access 0x80062