This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:tools-software:linux-drivers:iio-gyroscope:adis16080 [09 Nov 2011 11:58] – [Supported Devices] Michael Hennerich | resources:tools-software:linux-drivers:iio-gyroscope:adis16080 [11 Feb 2016 21:01] (current) – [Status] Lars-Peter Clausen | ||
---|---|---|---|
Line 8: | Line 8: | ||
===== Evaluation Boards ===== | ===== Evaluation Boards ===== | ||
- | * [[adi> | + | * [[adi>EVAL-ADIS16080|ADIS16080/ |
===== Description ===== | ===== Description ===== | ||
Line 19: | Line 20: | ||
===== Status ===== | ===== Status ===== | ||
- | ^ Source | + | ^ Source ^ Mainlined? ^ |
- | | [[bfgit>linux-kernel?drivers/staging/iio/accel/adis16080_core.c|git]] | [[git.linux.org> | + | | [[git.linux.org>drivers/ |
===== Files ===== | ===== Files ===== | ||
^ Function ^ File ^ | ^ Function ^ File ^ | ||
- | | driver | + | | driver |
{{page> | {{page> | ||
Line 66: | Line 67: | ||
"make qconfig" | "make qconfig" | ||
- | <note> | + | <WRAP round help> |
The ADIS16080 Driver depends on **CONFIG_SPI** | The ADIS16080 Driver depends on **CONFIG_SPI** | ||
- | </note> | + | </WRAP> |
< | < | ||
Linux Kernel Configuration | Linux Kernel Configuration | ||
Device Drivers | Device Drivers | ||
- | [*] Staging drivers | + | < |
- | < | + | |
- | | + | |
- | | + | |
- | -*- | + | |
- | -*- | + | |
- | + | ||
- | | + | |
- | | + | |
- | | + | |
- | | + | |
</ | </ | ||
Line 96: | Line 93: | ||
{{page> | {{page> | ||
- | < | + | <WRAP box bggreen>< |
< | < | ||
root:/> **cd / | root:/> **cd / | ||
Line 115: | Line 112: | ||
-rw-r--r-- | -rw-r--r-- | ||
root:/ | root:/ | ||
- | </ | + | </ |
=== Show device name === | === Show device name === | ||
- | < | + | <WRAP box bggreen>< |
< | < | ||
root:/ | root:/ | ||
adis16080 | adis16080 | ||
- | </ | + | </ |
=== ADIS16080 device attributes === | === ADIS16080 device attributes === |