This shows you the differences between two versions of the page.
Both sides previous revision Previous revision Next revision | Previous revision | ||
resources:tools-software:linux-drivers:iio-gyroscope:adis16060 [05 Sep 2012 14:02] Michael Hennerich [Status] |
resources:tools-software:linux-drivers:iio-gyroscope:adis16060 [08 Feb 2016 12:59] Lars-Peter Clausen [Status] |
||
---|---|---|---|
Line 7: | Line 7: | ||
===== Evaluation Boards ===== | ===== Evaluation Boards ===== | ||
- | * [[adi>ADIS16060/PCBZ]] | + | * [[adi>EVAL-ADIS16060|ADIS16060/PCBZ]] |
===== Description ===== | ===== Description ===== | ||
Line 18: | Line 18: | ||
===== Status ===== | ===== Status ===== | ||
- | ^ Source ^ Mainlined? ^ | + | ^ Source ^ Mainlined? ^ |
- | | [[git.linux.org>drivers/staging/iio/accel/adis16060_core.c|git]] | [[git.linux.org>drivers/staging/iio/accel/adis16060_core.c|Yes]] | | + | | [[git.linux.org>drivers/staging/iio/accel/adis16060_core.c|git]] | [[git.linux.org>drivers/staging/iio/accel/adis16060_core.c|Yes]] | |
===== Files ===== | ===== Files ===== | ||
Line 73: | Line 73: | ||
"make qconfig") | "make qconfig") | ||
- | <note> | + | <WRAP round help> |
The ADIS16060 Driver depends on **CONFIG_SPI** | The ADIS16060 Driver depends on **CONFIG_SPI** | ||
- | </note> | + | </WRAP> |
<code> | <code> | ||
Line 103: | Line 103: | ||
{{page>software:linux:docs:iio:iio_snippets#iio device files&noheader&firstseconly&noeditbtn}} | {{page>software:linux:docs:iio:iio_snippets#iio device files&noheader&firstseconly&noeditbtn}} | ||
- | <box 100% green|shell prompt running on the target> | + | <WRAP box bggreen><wrap info>This specifies any shell prompt running on the target</wrap> |
<xterm> | <xterm> | ||
root:/> **cd /sys/bus/iio/devices/** | root:/> **cd /sys/bus/iio/devices/** | ||
Line 124: | Line 124: | ||
-rw-r--r-- 1 root root 4096 Jan 3 19:32 uevent | -rw-r--r-- 1 root root 4096 Jan 3 19:32 uevent | ||
root:/sys/devices/platform/bfin-spi.0/spi0.1/iio:device0> | root:/sys/devices/platform/bfin-spi.0/spi0.1/iio:device0> | ||
- | </xterm></box> | + | </xterm></WRAP> |
=== Show device name === | === Show device name === | ||
- | <box 100% green|shell prompt running on the target> | + | <WRAP box bggreen><wrap info>This specifies any shell prompt running on the target</wrap> |
<xterm> | <xterm> | ||
root:/sys/devices/platform/bfin-spi.0/spi0.1/iio:device0> **cat name** | root:/sys/devices/platform/bfin-spi.0/spi0.1/iio:device0> **cat name** | ||
adis16060_r | adis16060_r | ||
- | </xterm></box> | + | </xterm></WRAP> |
=== ADIS16060 device attributes === | === ADIS16060 device attributes === |