Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revisionPrevious revision
resources:tools-software:linux-drivers:iio-dac:axi-ad3552r [22 May 2023 16:51] Marcelo Schmittresources:tools-software:linux-drivers:iio-dac:axi-ad3552r [21 Aug 2023 11:54] (current) – updated driver and devicetree link Paul Pop
Line 4: Line 4:
 converter (DAC) that can be configured in multiple voltage span ranges. The AD3552R operates converter (DAC) that can be configured in multiple voltage span ranges. The AD3552R operates
 with a fixed 2.5 V reference. with a fixed 2.5 V reference.
-Each DAC incorporates three drift compensating feedback resistors for the required external +Each DAC incorporates three drift-compensating feedback resistors for the required external 
- transimpedance amplifier (TIA) that scales the output voltage. Offset and gain scaling registers  + trans-impedance amplifier (TIA) that scales the output voltage. Offset and gain scaling registers  
- allow for generation of multiple output span ranges, such as 0 V to 2.5 V, 0 V+ allow for the generation of multiple output span ranges, such as 0 V to 2.5 V, 0 V
 to 5 V, 0 V to 10 V, −5 V to +5 V, and −10 V to +10 V, and custom intermediate ranges with full  to 5 V, 0 V to 10 V, −5 V to +5 V, and −10 V to +10 V, and custom intermediate ranges with full 
 16-bit resolution. The DAC can operate in fast mode for maximum speed or precision mode for maximum  16-bit resolution. The DAC can operate in fast mode for maximum speed or precision mode for maximum 
Line 32: Line 32:
  
 ^ Source ^ Mainlined? ^ ^ Source ^ Mainlined? ^
-| [[linux.github>master?drivers/iio/dac/axi-ad3552r.c|git]] | [[linux.github>master?drivers/iio/dac/axi-ad3552r.c|No]] |+| [[linux.github>cn0585_v1?drivers/iio/dac/axi-ad3552r.c|git]] | [[linux.github>cn0585_v1?drivers/iio/dac/axi-ad3552r.c|No]] |
  
 ===== Files ===== ===== Files =====
  
 ^ Function ^ File ^ ^ Function ^ File ^
-| driver  | [[linux.github>master?drivers/iio/dac/axi-ad3552r.c | drivers/iio/dac/axi-ad3552r.c]] |+| driver  | [[linux.github>cn0585_v1?drivers/iio/dac/axi-ad3552r.c | drivers/iio/dac/axi-ad3552r.c]] |
  
  
Line 66: Line 66:
  
 ^ Function ^ File ^ ^ Function ^ File ^
-| [[adi>EVAL-AD3552R|EVAL-AD3552R]] Device Tree  | [[linux.github>master?linux/arch/arm/boot/dts/zynq-zed-adv7511-axi-ad3552r_evb.dts+| [[adi>EVAL-AD3552R|EVAL-AD3552R]] Device Tree  | [[linux.github>ad3552r_eval?/arch/arm/boot/dts/zynq-zed-adv7511-axi-ad3552r_evb.dts
 | zynq-zed-adv7511-axi-ad3552r_evb.dts]] | | zynq-zed-adv7511-axi-ad3552r_evb.dts]] |
  
resources/tools-software/linux-drivers/iio-dac/axi-ad3552r.txt · Last modified: 21 Aug 2023 11:54 by Paul Pop