This is an old revision of the document!
This driver supports the
This is a Linux industrial I/O (IIO) subsystem driver, targeting multi-channel serial interface DACs. The industrial I/O subsystem provides a unified framework for drivers for many different types of converters and sensors using a number of different physical interfaces (i2c, spi, etc). See IIO for more information.
Source | Mainlined? |
---|---|
git | [In progress…] |
Function | File |
---|---|
driver | https://github.com/analogdevicesinc/linux/blob/rpi-4.9.y/drivers/iio/dac/ad5758.c |
Required properties for the AD5758:
Optional properties:
#address-cells = <1>; #size-cells = <0>; status = "okay"; ad5758@0 { compatible = "adi,ad5758"; reg = <0>; spi-max-frequency = <1000000>; spi-cpha; reset-gpios = <&gpio 22 0>; /* optional */ adi,dc-dc-mode = <2>; adi,dc-dc-ilim = <200>; adi,slew = <1 200000 12>; adi,range = <1>;
This specifies any shell prompt running on the target
root:/> cd /sys/bus/iio/devices/ root:/sys/bus/iio/devices> ls iio:device0 root:/sys/bus/iio/devices> cd iio\:device0 root:/sys/bus/iio/devices/iio:device0> ls -l -r--r--r-- 1 root root 4096 May 23 09:14 dev -rw-r--r-- 1 root root 4096 May 23 09:14 in_voltage0_powerdown -rw-r--r-- 1 root root 4096 May 23 09:14 in_voltage0_raw -rw-r--r-- 1 root root 4096 May 23 09:14 in_voltage_scale -r--r--r-- 1 root root 4096 May 23 09:14 name drwxr-xr-x 2 root root 0 May 23 09:14 power lrwxrwxrwx 1 root root 0 May 23 09:14 subsystem -> ../../../../../../../../bus/iio -rw-r--r-- 1 root root 4096 May 23 09:14 uevent
This specifies any shell prompt running on the target
root:/sys/bus/iio/devices/iio:device0> cat name ad5758