This is a Common Clock Framework subsystem driver. There are two drivers (sharing the same core implementation) for the AD9545 since the device supports both SPI and I2C interfaces. The underlying bus is abstracted in the core implementation by using regmap.
Source | Mainlined? |
---|---|
drivers/clk/adi/clk-ad9545.c | No |
drivers/clk/adi/clk-ad9545-i2c.c | No |
drivers/clk/adi/clk-ad9545-spi.c | No |
drivers/clk/adi/clk-ad9545.h | No |
Function | File |
---|---|
core driver | drivers/clk/adi/clk-ad9545.c |
driver | drivers/clk/adi/clk-ad9545-i2c.c |
driver | drivers/clk/adi/clk-ad9545-spi.c |
core include | drivers/clk/adi/clk-ad9545.h |
The AD9545 supports both I2C and SPI interfaces, so one of the drivers can be used depending on which kind of device is instantiated. Currently, the devices can only be instantiated via device tree.
Required devicetree properties:
Example SPI:
&spi0 { #address-cells = <1>; #size-cells = <0>; status = "okay"; ad9545_spi: ad9545@0 { compatible = "adi,ad9545"; reg = <0>; spi-max-frequency = <100000>; }; };
Example I2C:
&i2c0 { #address-cells = <1>; #size-cells = <0>; status = "okay"; ad9545_i2c: ad9545@4a { compatible = "adi,ad9545"; reg = <0x4a>; }; };
For more supported devicetree properties take a look to dt-bindings.
Configure kernel with “make menuconfig” (alternatively use “make xconfig” or “make qconfig”).
The AD9545 SPI driver depends CONFIG_SPI and the AD9545 I2C driver depends on CONFIG_I2C.
Configure kernel with “make menuconfig” (alternatively use “make xconfig” or “make qconfig”)
Device Drivers > Search (COMMON_CLK) > Analog Devices Clock Drivers -*- Analog Devices AD9545 via I2C -*- Analog Devices AD9545 via SPI
Common Clock Framework provides debugfs files for each clock registered:
root@analog:/sys/kernel/debug/clk# ls 108MHz-clock HMC-REF_CLKIN2 HMC7044_OUT12 HMC7044_OUT6 Ref-A aux_spi2 clk_orphan_dump dsi0p fw-clk-core h264 pcm pllc plld_core slim vec AUX_DPLL HMC-REF_CLKIN3 HMC7044_OUT13 HMC7044_OUT7 Ref-A-Div aux_uart clk_orphan_summary dsi1e fw-clk-m2mc hsm peri_image pllc_core0 plld_dsi0 smi vpu AUX_NCO0 HMC7044_OUT0 HMC7044_OUT2 HMC7044_OUT8 Ref-B aveo clk_summary dsi1p fw-clk-v3d isp plla pllc_core1 plld_dsi1 tec AUX_TDC0 HMC7044_OUT1 HMC7044_OUT3 HMC7044_OUT9 Ref-B-Div cam0 dft emmc gp0 osc plla_ccp2 pllc_core2 plld_per timer HMC-REF_CLKIN0 HMC7044_OUT10 HMC7044_OUT4 PLL0 Ref-M1 cam1 dpi emmc2 gp1 otg plla_core pllc_per pwm tsens HMC-REF_CLKIN1 HMC7044_OUT11 HMC7044_OUT5 Q0A-div aux_spi1 clk_dump dsi0e fw-clk-arm gp2 otp plla_dsi0 plld sdram uart
For each clock multiple debugfs files are generated that read the clk parameters such as rate, phase, parent etc. :
root@analog:/sys/kernel/debug/clk/PLL0# ls PLL0 clk_duty_cycle clk_flags clk_min_rate clk_parent clk_possible_parents clk_protect_count clk_accuracy clk_enable_count clk_max_rate clk_notifier_count clk_phase clk_prepare_count clk_rate
The active clock tree can be viewed with:
root@analog:/sys/kernel/debug/clk# cat /sys/kernel/debug/clk/clk_summary enable prepare protect duty clock count count count rate accuracy phase cycle nshot ---------------------------------------------------------------------------------------------------- AUX_NCO0 1 1 0 10000 0 0 50000 0 PLL0 1 1 0 1344000000 0 0 50000 0 Q0A-div 1 1 0 38400000 0 0 50000 0 HMC7044_OUT0 0 0 0 1277952000 0 0 50000 0 HMC7044_OUT1 0 0 0 4992000 0 0 50000 0 HMC7044_OUT2 0 0 0 26624000 0 0 50000 0 HMC7044_OUT3 0 0 0 26624000 0 0 50000 0 HMC7044_OUT4 0 0 0 319488000 0 0 50000 0 HMC7044_OUT5 0 0 0 4992000 0 0 50000 0 HMC7044_OUT6 0 0 0 3549866 0 0 50000 0 HMC7044_OUT7 0 0 0 4992000 0 0 50000 0 HMC7044_OUT8 0 0 0 26624000 0 0 50000 0 HMC7044_OUT9 0 0 0 26624000 0 0 50000 0 HMC7044_OUT10 0 0 0 26624000 0 0 50000 0 HMC7044_OUT11 0 0 0 26624000 0 0 50000 0 HMC7044_OUT12 0 0 0 1277952000 0 0 50000 0 HMC7044_OUT13 0 0 0 665600 0 0 50000 0 fw-clk-m2mc 0 0 0 120000000 0 0 50000 0 fw-clk-v3d 0 0 0 250000000 0 0 50000 0 fw-clk-core 0 0 0 200000000 0 0 50000 0 fw-clk-arm 0 0 0 600000000 0 0 50000 0 108MHz-clock 0 0 0 108000000 0 0 50000 0 otg 0 0 0 480000000 0 0 50000 0 osc 3 3 0 54000000 0 0 50000 0 tsens 0 0 0 3375000 0 0 50000 0 otp 0 0 0 13500000 0 0 50000 0 timer 0 0 0 1000000 0 0 50000 0 plld 5 5 0 3000000091 0 0 50000 0 plld_dsi1 1 1 0 11718751 0 0 50000 0 plld_dsi0 1 1 0 11718751 0 0 50000 0 plld_per 3 3 0 750000023 0 0 50000 0 emmc2 1 1 0 100000003 0 0 50000 0 emmc 0 0 0 250000007 0 0 50000 0 uart 1 1 0 48000001 0 0 50000 0 plld_core 1 1 0 600000019 0 0 50000 0 pllc 3 3 0 2999999988 0 0 50000 0 pllc_per 1 1 0 599999998 0 0 50000 0 pllc_core2 0 0 0 11718750 0 0 50000 0 pllc_core1 0 0 0 11718750 0 0 50000 0 pllc_core0 2 2 0 999999996 0 0 50000 0 vpu 3 3 0 500000000 0 0 50000 0 aux_spi2 0 0 0 500000000 0 0 50000 0 aux_spi1 0 0 0 500000000 0 0 50000 0 aux_uart 0 0 0 500000000 0 0 50000 0 peri_image 0 0 0 500000000 0 0 50000 0 plla 2 2 0 2999999988 0 0 50000 0 plla_ccp2 0 0 0 11718750 0 0 50000 0 plla_dsi0 0 0 0 11718750 0 0 50000 0 plla_core 1 1 0 499999998 0 0 50000 0 h264 0 0 0 499999998 0 0 50000 0 isp 0 0 0 499999998 0 0 50000 0 Ref-A 0 0 0 1 0 0 50000 0 Ref-A-Div 0 0 0 1 0 0 50000 0 Ref-B 0 0 0 10000000 0 0 50000 0 Ref-B-Div 0 0 0 50000 0 0 50000 0 Ref-M1 0 0 0 50000000 0 0 50000 0 AUX_TDC0 0 0 0 200000 0 0 50000 0 AUX_DPLL 0 0 0 200000 0 0 50000 0 HMC-REF_CLKIN0 1 1 0 38400000 0 0 50000 0 HMC-REF_CLKIN1 1 1 0 38400000 0 0 50000 0 HMC-REF_CLKIN2 1 1 0 38400000 0 0 50000 0 HMC-REF_CLKIN3 0 0 0 38400000 0 0 50000 0 dsi1p 0 0 0 0 0 0 50000 0 dsi0p 0 0 0 0 0 0 50000 0 dsi1e 0 0 0 0 0 0 50000 0 dsi0e 0 0 0 0 0 0 50000 0 cam1 0 0 0 0 0 0 50000 0 cam0 0 0 0 0 0 0 50000 0 dpi 0 0 0 0 0 0 50000 0 tec 0 0 0 0 0 0 50000 0 smi 0 0 0 0 0 0 50000 0 slim 0 0 0 0 0 0 50000 0 gp2 0 0 0 0 0 0 50000 0 gp1 0 0 0 0 0 0 50000 0 gp0 0 0 0 0 0 0 50000 0 dft 0 0 0 0 0 0 50000 0 aveo 0 0 0 0 0 0 50000 0 pcm 0 0 0 0 0 0 50000 0 pwm 0 0 0 0 0 0 50000 0 sdram 0 0 0 0 0 0 50000 0 hsm 0 0 0 0 0 0 50000 0 vec 0 0 0 0 0 0 50000 0