This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:tools-software:linux-drivers:backlight:adp8870 [26 Aug 2011 12:50] – [Status] Michael Hennerich | resources:tools-software:linux-drivers:backlight:adp8870 [11 Feb 2016 21:13] (current) – [Status] Lars-Peter Clausen | ||
---|---|---|---|
Line 3: | Line 3: | ||
===== Supported Devices ===== | ===== Supported Devices ===== | ||
- | This driver supports the [[adi> | + | * [[adi> |
+ | ===== Evaluation Boards ===== | ||
+ | |||
+ | * [[adi> | ||
===== Description ===== | ===== Description ===== | ||
Line 35: | Line 38: | ||
===== Status ===== | ===== Status ===== | ||
- | ^ Source | + | ^ Source ^ Mainlined? ^ |
- | | [[git.linux.org> | + | | [[git.linux.org> |
===== Files ===== | ===== Files ===== | ||
Line 97: | Line 100: | ||
{{page> | {{page> | ||
- | <note info> | + | <WRAP info> |
**platform_data: | **platform_data: | ||
Includes what LEDs are available, feature selections and default initialization. | Includes what LEDs are available, feature selections and default initialization. | ||
- | </note> | + | </WRAP> |
<code c> | <code c> | ||
Line 127: | Line 130: | ||
"make qconfig" | "make qconfig" | ||
- | <note tip> | + | <WRAP tip> |
The ADP8870 Backlight driver depends on I2C. | The ADP8870 Backlight driver depends on I2C. | ||
It therefore requires selected I2C support to show up during kernel configuration. | It therefore requires selected I2C support to show up during kernel configuration. | ||
- | </note> | + | </WRAP> |
< | < |