This shows you the differences between two versions of the page.
Both sides previous revision Previous revision Next revision | Previous revision | ||
resources:tools-software:linux-drivers:backlight:adp8870 [08 Nov 2011 17:34] Michael Hennerich [Supported Devices] |
resources:tools-software:linux-drivers:backlight:adp8870 [11 Feb 2016 21:13] Lars-Peter Clausen [Status] |
||
---|---|---|---|
Line 38: | Line 38: | ||
===== Status ===== | ===== Status ===== | ||
- | ^ Source ^ Mainlined? ^ | + | ^ Source ^ Mainlined? ^ |
- | | [[git.linux.org>drivers/video/backlight/adp8870_bl.c|git]] | [[git.linux.org>drivers/video/backlight/adp8870_bl.c|Yes]] | | + | | [[git.linux.org>drivers/video/backlight/adp8870_bl.c|git]] | [[git.linux.org>drivers/video/backlight/adp8870_bl.c|Yes]] | |
===== Files ===== | ===== Files ===== | ||
Line 100: | Line 100: | ||
{{page>software/linux/docs/platform_and_bus_model#Platform Data&noheader&firstseconly&noeditbtn}} | {{page>software/linux/docs/platform_and_bus_model#Platform Data&noheader&firstseconly&noeditbtn}} | ||
- | <note info> | + | <WRAP info> |
**platform_data: Platform data specific to the ADP8870 device.**\\ | **platform_data: Platform data specific to the ADP8870 device.**\\ | ||
Includes what LEDs are available, feature selections and default initialization. | Includes what LEDs are available, feature selections and default initialization. | ||
- | </note> | + | </WRAP> |
<code c> | <code c> | ||
Line 130: | Line 130: | ||
"make qconfig") | "make qconfig") | ||
- | <note tip> | + | <WRAP tip> |
The ADP8870 Backlight driver depends on I2C. | The ADP8870 Backlight driver depends on I2C. | ||
It therefore requires selected I2C support to show up during kernel configuration. | It therefore requires selected I2C support to show up during kernel configuration. | ||
- | </note> | + | </WRAP> |
<xterm> | <xterm> |