Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revisionPrevious revision
Next revision
Previous revision
Next revisionBoth sides next revision
resources:tools-software:linux-drivers-all [18 Sep 2019 09:05] – add ethernet phy entries Alexandru Ardeleanresources:tools-software:linux-drivers-all [30 Sep 2019 09:16] – Add 7616 to the list Beniamin Bia
Line 11: Line 11:
   * [[.:linux-build::generic:zynq | Building the Zynq Linux kernel and devicetrees from source]]   * [[.:linux-build::generic:zynq | Building the Zynq Linux kernel and devicetrees from source]]
   * [[.:linux-build::generic:zynqmp | Building the ZynqMP / MPSoC Linux kernel and devicetrees from source]]   * [[.:linux-build::generic:zynqmp | Building the ZynqMP / MPSoC Linux kernel and devicetrees from source]]
 +  * [[.:linux-build::generic:socfpga | Building the Intel SoC-FPGA Linux kernel and devicetrees from source]]
   * [[.:linux-build::generic:nios2 | Building the Nios II kernel from source]]   * [[.:linux-build::generic:nios2 | Building the Nios II kernel from source]]
   * [[.:linux-build::generic:buildroot | Building with buildroot (microblaze)]]   * [[.:linux-build::generic:buildroot | Building with buildroot (microblaze)]]
Line 163: Line 164:
   * [[.:linux-drivers:iio-adc:ad7606 | AD7606-4:  4-Channel DAS with 16-Bit, Bipolar, Simultaneous Sampling ADC]]   * [[.:linux-drivers:iio-adc:ad7606 | AD7606-4:  4-Channel DAS with 16-Bit, Bipolar, Simultaneous Sampling ADC]]
   * [[.:linux-drivers:iio-adc:ad7606 | AD7606-6:  6-Channel DAS with 16-Bit, Bipolar, Simultaneous Sampling ADC]]   * [[.:linux-drivers:iio-adc:ad7606 | AD7606-6:  6-Channel DAS with 16-Bit, Bipolar, Simultaneous Sampling ADC]]
 +  * [[.:linux-drivers:iio-adc:ad7606 | AD7616:  16-Channel DAS with 16-Bit, Bipolar Input, Dual Simultaneous Sampling ADC]]
   * [[.:linux-drivers:iio-adc:ad7476a | AD7680: 3 mW, 100 kSPS, 16-Bit ADC in 6 Lead SOT-23]]   * [[.:linux-drivers:iio-adc:ad7476a | AD7680: 3 mW, 100 kSPS, 16-Bit ADC in 6 Lead SOT-23]]
   * [[.:linux-drivers:iio-adc:ad7476a | AD7682: 16-Bit, 4-Channel, 250 kSPS PulSAR ADC]]   * [[.:linux-drivers:iio-adc:ad7476a | AD7682: 16-Bit, 4-Channel, 250 kSPS PulSAR ADC]]
Line 675: Line 677:
   * [[.:linux-drivers:sound:adau1977 | ADAU1979:  Quad ADC (4.5V Input) ]]   * [[.:linux-drivers:sound:adau1977 | ADAU1979:  Quad ADC (4.5V Input) ]]
   * [[.:linux-drivers:sound:adau7002 | ADAU7002: Stereo PDM to I2S or TDM Conversion IC]]   * [[.:linux-drivers:sound:adau7002 | ADAU7002: Stereo PDM to I2S or TDM Conversion IC]]
 +  * [[.:linux-drivers:sound:adau7118 | ADAU7118: 8 Channel, PDM to I2S or TDM Conversion IC]]
   * [[.:linux-drivers:sound:ssm2518 | SSM2518: Digital Input Stereo, 2 W, Class-D Audio Power Amplifier ]]   * [[.:linux-drivers:sound:ssm2518 | SSM2518: Digital Input Stereo, 2 W, Class-D Audio Power Amplifier ]]
   * [[.:linux-drivers:sound:ssm2602 | SSM2602: Low Power Audio Codec]]   * [[.:linux-drivers:sound:ssm2602 | SSM2602: Low Power Audio Codec]]
resources/tools-software/linux-drivers-all.txt · Last modified: 11 Apr 2024 14:24 by Radu Sabau