Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revision Previous revision
Next revision
Previous revision
Last revision Both sides next revision
resources:tools-software:linux-drivers-all [01 Jan 2020 23:00]
rgetz add AD5770R
resources:tools-software:linux-drivers-all [02 Jan 2020 18:52]
rgetz add ad5628 derivatives
Line 378: Line 378:
   * [[.:​linux-drivers:​iio-dac:​ad5624r | AD5624R: Quad, 12-Bit nanoDAC® with 5ppm/°C On-Chip Reference]]   * [[.:​linux-drivers:​iio-dac:​ad5624r | AD5624R: Quad, 12-Bit nanoDAC® with 5ppm/°C On-Chip Reference]]
   * [[.:​linux-drivers:​iio-dac:​ad5064 ​ | AD5628: Octal, 12-Bit, SPI Voltage-Output denseDAC with 5 ppm/°C On-Chip Reference]]   * [[.:​linux-drivers:​iio-dac:​ad5064 ​ | AD5628: Octal, 12-Bit, SPI Voltage-Output denseDAC with 5 ppm/°C On-Chip Reference]]
 +  * [[.:​linux-drivers:​iio-dac:​ad5064 ​ | AD5628-1: Octal, 12-Bit, SPI Voltage-Output denseDAC with 1.25 V 5 ppm/°C reference, ]]
 +  * [[.:​linux-drivers:​iio-dac:​ad5064 ​ | AD5628-2: Octal, 12-Bit, SPI Voltage-Output denseDAC with 2.5 V 5 ppm/°C reference]]
   * [[.:​linux-drivers:​iio-dac:​ad5624r | AD5644R: Quad, 14-Bit nanoDAC® with 5ppm/°C On-Chip Reference]]   * [[.:​linux-drivers:​iio-dac:​ad5624r | AD5644R: Quad, 14-Bit nanoDAC® with 5ppm/°C On-Chip Reference]]
   * [[.:​linux-drivers:​iio-dac:​ad5064 ​ | AD5648: Octal, 14-Bit, SPI Voltage-Output denseDAC with 5 ppm/°C On-Chip Reference]]   * [[.:​linux-drivers:​iio-dac:​ad5064 ​ | AD5648: Octal, 14-Bit, SPI Voltage-Output denseDAC with 5 ppm/°C On-Chip Reference]]
Line 699: Line 701:
  
 ==== Sound ==== ==== Sound ====
 +  * [[https://​git.kernel.org/​pub/​scm/​linux/​kernel/​git/​torvalds/​linux.git/​tree/​sound/​isa/​ad1816a/​ad1816a.c|AD1815 : SoundPort® Controller]] [[adi>​ad1815|Obsolete]]
   * [[https://​git.kernel.org/​pub/​scm/​linux/​kernel/​git/​torvalds/​linux.git/​tree/​sound/​isa/​ad1816a/​ad1816a.c|AD1816 : SoundPort® Controller]] [[adi>​ad1816|Obsolete]]   * [[https://​git.kernel.org/​pub/​scm/​linux/​kernel/​git/​torvalds/​linux.git/​tree/​sound/​isa/​ad1816a/​ad1816a.c|AD1816 : SoundPort® Controller]] [[adi>​ad1816|Obsolete]]
   * [[.:​linux-drivers:​sound:​ad1835a | AD1835A: 2 ADC, 8 DAC, 96 kHz, 24-Bit Sigma Delta Codec]]   * [[.:​linux-drivers:​sound:​ad1835a | AD1835A: 2 ADC, 8 DAC, 96 kHz, 24-Bit Sigma Delta Codec]]
resources/tools-software/linux-drivers-all.txt · Last modified: 20 Jul 2020 09:09 by mhennerich