Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revision Previous revision
resources:tools-software:linux-drivers-all [24 Sep 2019 10:19]
aardelean [Building the ADI Linux kernel]
resources:tools-software:linux-drivers-all [30 Sep 2019 09:16]
bbia Add 7616 to the list
Line 164: Line 164:
   * [[.:​linux-drivers:​iio-adc:​ad7606 | AD7606-4: ​ 4-Channel DAS with 16-Bit, Bipolar, Simultaneous Sampling ADC]]   * [[.:​linux-drivers:​iio-adc:​ad7606 | AD7606-4: ​ 4-Channel DAS with 16-Bit, Bipolar, Simultaneous Sampling ADC]]
   * [[.:​linux-drivers:​iio-adc:​ad7606 | AD7606-6: ​ 6-Channel DAS with 16-Bit, Bipolar, Simultaneous Sampling ADC]]   * [[.:​linux-drivers:​iio-adc:​ad7606 | AD7606-6: ​ 6-Channel DAS with 16-Bit, Bipolar, Simultaneous Sampling ADC]]
 +  * [[.:​linux-drivers:​iio-adc:​ad7606 | AD7616: ​ 16-Channel DAS with 16-Bit, Bipolar Input, Dual Simultaneous Sampling ADC]]
   * [[.:​linux-drivers:​iio-adc:​ad7476a | AD7680: 3 mW, 100 kSPS, 16-Bit ADC in 6 Lead SOT-23]]   * [[.:​linux-drivers:​iio-adc:​ad7476a | AD7680: 3 mW, 100 kSPS, 16-Bit ADC in 6 Lead SOT-23]]
   * [[.:​linux-drivers:​iio-adc:​ad7476a | AD7682: 16-Bit, 4-Channel, 250 kSPS PulSAR ADC]]   * [[.:​linux-drivers:​iio-adc:​ad7476a | AD7682: 16-Bit, 4-Channel, 250 kSPS PulSAR ADC]]
resources/tools-software/linux-drivers-all.txt · Last modified: 30 Sep 2019 09:16 by bbia