Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revision Previous revision
resources:tools-software:ace:knownissues [03 Jan 2021 21:46]
Robin Getz fix links
resources:tools-software:ace:knownissues [30 Jun 2021 13:54]
Ciaran Watterson
Line 39: Line 39:
 The recommended action if you are actively using these High-Speed DAC Eval Boards with dedicated SPI applications is to not select the options discussed above. ​ The recommended action if you are actively using these High-Speed DAC Eval Boards with dedicated SPI applications is to not select the options discussed above. ​
  
-^ Not yet supported through ACE ^ Supported through ACE with DPGDownloaderLite ​+^Not yet supported through ACE ••• ​^Supported through ACE with DPG Lite 
-| AD9963/61 | AD9129/19 | +|AD9963/61 |AD9129/19 | 
-| AD9148 | AD9122/​21/​25 | +|AD9148 |AD9122/​21/​25 | 
-| AD9789 | AD9135 | +|AD9789 |AD9135 | 
-| AD9993 | AD9136 | +|AD9993 |AD9136 | 
-| | AD9142A | +| |AD9142A | 
-| | AD9144 | +| |AD9144 | 
-| | AD9162/​1/​3/​4 | +| |AD9162/​1/​3/​4 | 
-| | AD9172/​1/​3/​4/​5/​6 | +| |AD9172/​1/​3/​4/​5/​6 | 
-| | AD9739A/7A | +| |AD9739A/7A | 
-| | AD9747/​6/​5/​3/​1 | +| |AD9747/​6/​5/​3/​1 | 
-| | AD9783/​81/​80 | +| |AD9783/​81/​80 | 
-| | AD9717/​16/​15/​14 | +| |AD9717/​16/​15/​14 | 
-| | AD9117/​16/​15/​14 | +| |AD9117/​16/​15/​14 | 
-| | AD9707/​06/​05/​04 | +| |AD9707/​06/​05/​04 | 
-| | AD9736/​35/​34 | +| |AD9736/​35/​34 | 
-| | AD9779A/​78A/​76A | +| |AD9779A/​78A/​76A | 
-| | AD9146 | +| |AD9146 | 
-| | AD9739/37 | +| |AD9739/37 | 
-| | AD9788/​87/​85 | +| |AD9788/​87/​85 | 
-| | AD9748/​44/​42/​40 (on DPGDownloaderLite ​only) | +| |AD9748/​44/​42/​40 (on DPG Lite only) | 
-| | AD9767/​65/​63/​09 (on DPGDownloaderLite ​only) |+| |AD9767/​65/​63/​09 (on DPG Lite only) |
  
 \\ \\
resources/tools-software/ace/knownissues.txt · Last modified: 30 Jun 2021 13:54 by Ciaran Watterson