Wiki

This version (26 Oct 2023 11:14) was approved by Sanjeeva Reddy.

Appendix C: Target Debug Features

Bit Error Rate Test (BERT)

An example application for running BERT after discovery is provided in ‘ADI_A2B-SSPlus_Software-RelX.Y.Z\Target\examples\advancedapp\bert’ of the A2B Software package. The macro ‘A2B_RUN_BIT_ERROR_TEST’ is enabled in ‘a2bstack-pal\platform\a2b\features.h’ to start the BERT test after discovery for a period defined by A2B_BERT_CALC_PERIOD and constantly updated after a time period mentioned in A2B_BERT_UPDATE_PERIOD. The BERT handler structure must be defined in the Application structure. ADI_A2B_BERT_HANDLER oBertHandler.

resources/tools-software/a2bv2/a2bssplusstackuserguide/targetdebugfeatures.txt · Last modified: 05 Oct 2023 12:44 by Sanjeeva Reddy