Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revisionPrevious revision
resources:powerconversion [03 Jan 2021 21:40] – fix links Robin Getzresources:powerconversion [10 Feb 2021 14:07] (current) – fix link Robin Getz
Line 11: Line 11:
 |[[adi>media/en/technical-documentation/application-notes/an-1535.pdf|AN-1535]]  | {{:resources:generic_adum4135.png?150 |}}**SiC Gate Driver Board:** [[adi>media/en/technical-documentation/application-notes/an-1535.pdf|Generic Half Bridge Power Design]]\\ \\ The ADuM4135 is a single-channel gate driver specifically optimized for driving insulated IGBTs and SiC power switch's. Analog Devices, Inc., iCoupler® technology provides isolation between the input signal and the output gate drive. The ADuM4135 includes a Miller clamp to provide robust turn-off and the potential for dual supplies for SiC control and turn-off. The ADuM4135 has a typical drive capability of ~7A at 25V isolated supply voltage.  | [[adi>ADum4135]] | |[[adi>media/en/technical-documentation/application-notes/an-1535.pdf|AN-1535]]  | {{:resources:generic_adum4135.png?150 |}}**SiC Gate Driver Board:** [[adi>media/en/technical-documentation/application-notes/an-1535.pdf|Generic Half Bridge Power Design]]\\ \\ The ADuM4135 is a single-channel gate driver specifically optimized for driving insulated IGBTs and SiC power switch's. Analog Devices, Inc., iCoupler® technology provides isolation between the input signal and the output gate drive. The ADuM4135 includes a Miller clamp to provide robust turn-off and the potential for dual supplies for SiC control and turn-off. The ADuM4135 has a typical drive capability of ~7A at 25V isolated supply voltage.  | [[adi>ADum4135]] |
 | [[adi>EV-MS4135PL1Z-U1]] | {{:resources:adi_microsemi.png?150 |}} **SiC Gate Driver Board:** [[/resources/eval/eval-microsemi-sic-module| Half Bridge Power Design - Microsemi]] \\ \\ The ADuM4135 is a single-channel gate driver specifically optimized for driving insulated IGBTs and SiC power switch's. Analog Devices, Inc., iCoupler® technology provides isolation between the input signal and the output gate drive. The ADuM4135 includes a Miller clamp to provide robust IGBT turn-off and the potential for dual supplies for SiC control and turn-off. The ADuM4135 has a typical drive capability of ~7A at 25V isolated supply voltage, which makes it ideal for driving the Sic Module from Microsemi.  | [[adi>ADum4135]] , [[adi>LT3999  ]]    , [[adi>media/en/technical-documentation/application-notes/an-1536.pdf|AN-1536]]  | | [[adi>EV-MS4135PL1Z-U1]] | {{:resources:adi_microsemi.png?150 |}} **SiC Gate Driver Board:** [[/resources/eval/eval-microsemi-sic-module| Half Bridge Power Design - Microsemi]] \\ \\ The ADuM4135 is a single-channel gate driver specifically optimized for driving insulated IGBTs and SiC power switch's. Analog Devices, Inc., iCoupler® technology provides isolation between the input signal and the output gate drive. The ADuM4135 includes a Miller clamp to provide robust IGBT turn-off and the potential for dual supplies for SiC control and turn-off. The ADuM4135 has a typical drive capability of ~7A at 25V isolated supply voltage, which makes it ideal for driving the Sic Module from Microsemi.  | [[adi>ADum4135]] , [[adi>LT3999  ]]    , [[adi>media/en/technical-documentation/application-notes/an-1536.pdf|AN-1536]]  |
-|[[adi>media/en/technical-documentation/application-notes/an-16045.pdf|AN-1604]] | {{:resources:eval:igbt.png?150 | }} **IGBT Gate Driver Board:** [[/resources/eval/eval-microsemi-IGBT-module| Half Bridge Power Design - Microsemi]] \\ \\ The ADuM4135 is a single-channel gate driver specifically optimized for driving insulated IGBTs and SiC power switch's. Analog Devices, Inc., iCoupler® technology provides isolation between the input signal and the output gate drive. The ADuM4135 includes a Miller clamp to provide robust IGBT turn-off and the potential for dual supplies for SiC control and turn-off. The ADuM4135 has a typical drive capability of ~7A at 25V isolated supply voltage, which makes it ideal for driving the APTGT75A120T1G IGBT Module from Microsemi.  | [[adi>ADum4135]] , [[adi>LT3999  ]]    ,  |+|[[adi>media/en/technical-documentation/application-notes/an-1604.pdf|AN-1604]] | {{:resources:eval:igbt.png?150 | }} **IGBT Gate Driver Board:** [[/resources/eval/eval-microsemi-IGBT-module| Half Bridge Power Design - Microsemi]] \\ \\ The ADuM4135 is a single-channel gate driver specifically optimized for driving insulated IGBTs and SiC power switch's. Analog Devices, Inc., iCoupler® technology provides isolation between the input signal and the output gate drive. The ADuM4135 includes a Miller clamp to provide robust IGBT turn-off and the potential for dual supplies for SiC control and turn-off. The ADuM4135 has a typical drive capability of ~7A at 25V isolated supply voltage, which makes it ideal for driving the APTGT75A120T1G IGBT Module from Microsemi.  | [[adi>ADum4135]] , [[adi>LT3999  ]]    ,  |
 | |{{:resources:dc-dc_wiki.png?150 |}} **Charger System: ** [[/resources/eval/eval-dcdc-charger | 30 KW SiC  Bidirectional DC-DC Charger]]   \\ \\ DC-Link Voltage 500V to 1000V, Battery Voltage from 50V to 1000V, DC/DC converter able to start from 0V on both sides, Power about 30kW/100A continuously, 45kW/150A peak (for about 5sec), Overlapping voltage ranges in both directions, Scalable with up to 10 “PowerLink” modules, Power Balancing between individual “PowerLinks” | [[adi>ADum4135]] , [[adi>LT3999]] | | |{{:resources:dc-dc_wiki.png?150 |}} **Charger System: ** [[/resources/eval/eval-dcdc-charger | 30 KW SiC  Bidirectional DC-DC Charger]]   \\ \\ DC-Link Voltage 500V to 1000V, Battery Voltage from 50V to 1000V, DC/DC converter able to start from 0V on both sides, Power about 30kW/100A continuously, 45kW/150A peak (for about 5sec), Overlapping voltage ranges in both directions, Scalable with up to 10 “PowerLink” modules, Power Balancing between individual “PowerLinks” | [[adi>ADum4135]] , [[adi>LT3999]] |
  
  
resources/powerconversion.txt · Last modified: 10 Feb 2021 14:07 by Robin Getz