Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revisionPrevious revision
Next revision
Previous revision
resources:no-os:drivers [12 Feb 2024 20:26] – [Optical] Split out ADPD1080 and ADPD1081 into 2 items for migration Eric Cloningerresources:no-os:drivers [25 Mar 2024 14:17] (current) – Add ADP1050 wiki page link reference Radu Sabau
Line 141: Line 141:
   * [[..:tools-software:uc-drivers:ltc2672| LTC2672: Five-Channel, Low Dropout, 300 mA, Current Source Output, 12-/16-Bit SoftSpan DAC]]   * [[..:tools-software:uc-drivers:ltc2672| LTC2672: Five-Channel, Low Dropout, 300 mA, Current Source Output, 12-/16-Bit SoftSpan DAC]]
   * [[..:tools-software:uc-drivers:max5380| MAX5380: Low-Cost, Low-Power, 8-Bit DACs with 2-Wire Serial Interface in SOT23]]   * [[..:tools-software:uc-drivers:max5380| MAX5380: Low-Cost, Low-Power, 8-Bit DACs with 2-Wire Serial Interface in SOT23]]
 +
 +==== Digital Input/Output (DIO) Devices ====
 +  * [[..:tools-software:uc-drivers:max22196| MAX22196: Octal Industrial Sink/Source Digital Input]]
  
 ==== Clock Generation Devices ==== ==== Clock Generation Devices ====
Line 158: Line 161:
   * [[..:tools-software:uc-drivers:admv1013|ADMV1013: 24 GHz to 44 GHz, Wideband, Microwave Upconverter]]   * [[..:tools-software:uc-drivers:admv1013|ADMV1013: 24 GHz to 44 GHz, Wideband, Microwave Upconverter]]
   * [[..:tools-software:uc-drivers:admv1014| ADMV1014: 24 GHz to 44 GHz, Wideband, Microwave Downconverter]]   * [[..:tools-software:uc-drivers:admv1014| ADMV1014: 24 GHz to 44 GHz, Wideband, Microwave Downconverter]]
 +
 ==== Filter Devices ==== ==== Filter Devices ====
   * [[..:tools-software:uc-drivers:admv8818|ADMV8818: 2 GHz to 18 GHz, Digitally Tunable, High-Pass and Low-Pass Filter]]   * [[..:tools-software:uc-drivers:admv8818|ADMV8818: 2 GHz to 18 GHz, Digitally Tunable, High-Pass and Low-Pass Filter]]
Line 212: Line 216:
 ==== Power ==== ==== Power ====
   * [[..:tools-software:uc-drivers:ltc3337|LTC3337: Primary Battery SOH Monitor with Precision Coulomb Counter]]   * [[..:tools-software:uc-drivers:ltc3337|LTC3337: Primary Battery SOH Monitor with Precision Coulomb Counter]]
 +  * [[..:tools-software:uc-drivers:adp1050|ADP1050: Digital Controller for Isolated Power Supply with PMBus Interface]]
resources/no-os/drivers.txt · Last modified: 25 Mar 2024 14:17 by Radu Sabau