This shows you the differences between two versions of the page.
Both sides previous revision Previous revision | Last revision Both sides next revision | ||
resources:no-os:drivers [18 Apr 2023 10:13] Marc Sosa |
resources:no-os:drivers [28 Apr 2023 05:34] Nathaniel Alteza Add MAX14001 in A/D converters section |
||
---|---|---|---|
Line 81: | Line 81: | ||
* [[..:tools-software:uc-drivers:max9611| MAX9611: High-Side, Current-Sense Amplifiers with 12-Bit ADC and Op Amp/Comparator]] | * [[..:tools-software:uc-drivers:max9611| MAX9611: High-Side, Current-Sense Amplifiers with 12-Bit ADC and Op Amp/Comparator]] | ||
* [[..:tools-software:uc-drivers:max11205| MAX11205: 16-Bit, Single-Channel, Ultra-Low Power, Delta-Sigma ADC with 2-Wire Serial Interface]] | * [[..:tools-software:uc-drivers:max11205| MAX11205: 16-Bit, Single-Channel, Ultra-Low Power, Delta-Sigma ADC with 2-Wire Serial Interface]] | ||
+ | * [[..:tools-software:uc-drivers:max14001| MAX14001:Configurable, Isolated 10-bit ADCs for Multi-Range Binary Inputs]] | ||
==== Analog Front End ==== | ==== Analog Front End ==== | ||
* [[..:tools-software:uc-drivers:ad4110| AD4110: Complete, single-channel, universal input analog-to-digital front end]] | * [[..:tools-software:uc-drivers:ad4110| AD4110: Complete, single-channel, universal input analog-to-digital front end]] |