resources:fpga:xilinx:pmod:ad7193 [30 Sep 2013 13:19]
Alexandru.Tofan [Functional Description]
resources:fpga:xilinx:pmod:ad7193 [09 Jan 2021 00:49] (current)
Robin Getz user interwiki links
Line 7: Line 7:
  
 **HW Platform(s):​** ​ **HW Platform(s):​** ​
-   * [[http://www.xilinx.com/products/​boards-and-kits/​AES-S6MB-LX9.htm|Spartan-6 LX9 Microboard (Avnet)]] ​+   * [[xilinx>products/​boards-and-kits/​AES-S6MB-LX9.htm|Spartan-6 LX9 Microboard (Avnet)]] ​
    * [[http://​www.digilentinc.com/​Products/​Detail.cfm?​NavPath=2,​400,​897&​Prod=NEXYS3|Nexys™3 Spartan-6 FPGA Board (Digilent)]]    * [[http://​www.digilentinc.com/​Products/​Detail.cfm?​NavPath=2,​400,​897&​Prod=NEXYS3|Nexys™3 Spartan-6 FPGA Board (Digilent)]]
    * [[http://​www.em.avnet.com/​en-us/​design/​drc/​Pages/​Zedboard.aspx|Avnet ZedBoard]] \\    * [[http://​www.em.avnet.com/​en-us/​design/​drc/​Pages/​Zedboard.aspx|Avnet ZedBoard]] \\
Line 16: Line 16:
  
 ==== Required Hardware ==== ==== Required Hardware ====
-  * [[http://www.xilinx.com/products/​boards-and-kits/​AES-S6MB-LX9.htm|Spartan-6 LX9 Microboard (Avnet)]]+  * [[xilinx>products/​boards-and-kits/​AES-S6MB-LX9.htm|Spartan-6 LX9 Microboard (Avnet)]]
   * [[http://​www.digilentinc.com/​Products/​Detail.cfm?​NavPath=2,​400,​897&​Prod=NEXYS3|Nexys™3 Spartan-6 FPGA Board (Digilent)]]  ​   * [[http://​www.digilentinc.com/​Products/​Detail.cfm?​NavPath=2,​400,​897&​Prod=NEXYS3|Nexys™3 Spartan-6 FPGA Board (Digilent)]]  ​
   * [[http://​www.em.avnet.com/​en-us/​design/​drc/​Pages/​Zedboard.aspx|Avnet ZedBoard]] ​   * [[http://​www.em.avnet.com/​en-us/​design/​drc/​Pages/​Zedboard.aspx|Avnet ZedBoard]] ​
Line 27: Line 27:
 ==== Running Demo (SDK) Program ==== ==== Running Demo (SDK) Program ====
  
-<WRAP center round tip 80%>If you are not familiar with LX9 and/or Xilix tools, please visit\\ [[http://www.xilinx.com/products/​boards-and-kits/​AES-S6MB-LX9.htm]] for details.\\+<WRAP center round tip 80%>If you are not familiar with LX9 and/or Xilix tools, please visit\\ [[xilinx>products/​boards-and-kits/​AES-S6MB-LX9.htm]] for details.\\
 If you are not familiar with Nexys™3 and/or Xilix tools, please visit\\ [[http://​www.digilentinc.com/​Products/​Detail.cfm?​NavPath=2,​400,​897&​Prod=NEXYS3]] for details.\\ If you are not familiar with Nexys™3 and/or Xilix tools, please visit\\ [[http://​www.digilentinc.com/​Products/​Detail.cfm?​NavPath=2,​400,​897&​Prod=NEXYS3]] for details.\\
 If you are not familiar with ZedBoard and/or Xilix tools, please visit\\ [[http://​www.em.avnet.com/​en-us/​design/​drc/​Pages/​Zedboard.aspx]] for details.</​WRAP>​ If you are not familiar with ZedBoard and/or Xilix tools, please visit\\ [[http://​www.em.avnet.com/​en-us/​design/​drc/​Pages/​Zedboard.aspx]] for details.</​WRAP>​
Line 49: Line 49:
 ==== Avnet ZedBoard ==== ==== Avnet ZedBoard ====
  
-To begin, connect the PmodAD5 to JD connector of ZedBoard (see image below). You can use an extension cable for ease of use. Connect the USB cables from the PC to the board, one for programming (Digilent USB device) and one for the UART terminal (FT232R USB UART).+To begin, connect the PmodAD5 to JA connector of ZedBoard (see image below). You can use an extension cable for ease of use. Connect the USB cables from the PC to the board, one for programming (Digilent USB device) and one for the UART terminal (FT232R USB UART).
  
 {{:​resources:​fpga:​xilinx:​pmod:​pmodad5_zed.jpg?​200|PmodAD5 and ZedBoard}} {{:​resources:​fpga:​xilinx:​pmod:​pmodad5_zed.jpg?​200|PmodAD5 and ZedBoard}}
resources/fpga/xilinx/pmod/ad7193.1380539972.txt.gz · Last modified: 30 Sep 2013 13:19 by Alexandru.Tofan