Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revisionPrevious revision
resources:fpga:xilinx:kc705:adv7511 [09 Jan 2021 00:49] – user interwiki links Robin Getzresources:fpga:xilinx:kc705:adv7511 [08 Feb 2021 13:21] (current) – Change broken link Iulia Moldovan
Line 3: Line 3:
 ===== Introduction ===== ===== Introduction =====
  
-The [[adi>ADV7511]] is a 225 MHz High-Definition Multimedia Interface (HDMI®) transmitter. It is part of the [[xilinx>ac701|Artix-7 AC701]], [[xilinx>kc705|Kintex-7 KC705]], [[xilinx>vc707|Virtex-7 VC707]], [[xilinx>zc702|Zynq ZC702]], [[xilinx>zc706|Zynq ZC706]] and the [[xilinx>zed|Zynq ZED]] evaluation boards. This reference design provides the video and audio interface between the FPGA and ADV7511 on board. The video uses a 16bit 422 YCbCr interface (except VC707 which uses 36bit 444 RGB interface) and the audio uses a single bit SPDIF interface.+The [[adi>ADV7511]] is a 225 MHz High-Definition Multimedia Interface (HDMI®) transmitter. It is part of the [[xilinx>ac701|Artix-7 AC701]], [[xilinx>kc705|Kintex-7 KC705]], [[xilinx>vc707|Virtex-7 VC707]], [[xilinx>zc702|Zynq ZC702]], [[xilinx>zc706|Zynq ZC706]] and the [[xilinx>products/boards-and-kits/1-8dyf-11.html|Zynq ZED]] evaluation boards. This reference design provides the video and audio interface between the FPGA and ADV7511 on board. The video uses a 16bit 422 YCbCr interface (except VC707 which uses 36bit 444 RGB interface) and the audio uses a single bit SPDIF interface.
  
 ===== Supported Carriers ===== ===== Supported Carriers =====
Line 13: Line 13:
   * [[xilinx>ZC702]]    * [[xilinx>ZC702]] 
   * [[xilinx>ZC706]]    * [[xilinx>ZC706]] 
-  * [[http://zedboard.com/product/zedboard|ZED Board]] +  * [[xilinx>products/boards-and-kits/1-8dyf-11.html|ZED Board]] 
  
  
resources/fpga/xilinx/kc705/adv7511.txt · Last modified: 08 Feb 2021 13:21 by Iulia Moldovan