Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revision Previous revision
resources:fpga:xilinx:interposer:ad9787 [09 Jan 2021 00:49]
Robin Getz user interwiki links
resources:fpga:xilinx:interposer:ad9787 [10 Feb 2021 20:16]
Robin Getz [Introduction] - fix link
Line 18: Line 18:
 high dynamic range TxDAC® devices, respectively,​ that provide a sample rate of 800 MSPS, permitting multicarrier generation up to the Nyquist frequency. Features are included for optimizing direct conversion transmit applications,​ including complex digital modulation, as well as gain, phase, and offset compensation. high dynamic range TxDAC® devices, respectively,​ that provide a sample rate of 800 MSPS, permitting multicarrier generation up to the Nyquist frequency. Features are included for optimizing direct conversion transmit applications,​ including complex digital modulation, as well as gain, phase, and offset compensation.
  
-**HW Platform(s):​** [[xilinx>​products/​boards-and-kits/​EK-V6-ML605-G.htm|Virtex-6 ML605 (Xilinx)]], [[adi>​EVAL-AD9785|AD9785 Evaluation Board (ADI)]] / [[adi>​EVAL-AD9787|AD9787 Evaluation Board (ADI)]] / [[adi>​EVAL-AD9788|AD9788 Evaluation Board (ADI)]], [[adi>en/digital-to-analog-converters/​da-converters/​ad-dac-fmc/​products/​product.html|DAC FMC Interposer Board (ADI)]] \\+**HW Platform(s):​** [[xilinx>​products/​boards-and-kits/​EK-V6-ML605-G.htm|Virtex-6 ML605 (Xilinx)]], [[adi>​EVAL-AD9785|AD9785 Evaluation Board (ADI)]] / [[adi>​EVAL-AD9787|AD9787 Evaluation Board (ADI)]] / [[adi>​EVAL-AD9788|AD9788 Evaluation Board (ADI)]], [[adi>AD-DAC-FMC|DAC FMC Interposer Board (ADI)]] \\
 **System:** Microblaze, AXI, UART **System:** Microblaze, AXI, UART
  
resources/fpga/xilinx/interposer/ad9787.txt · Last modified: 10 Feb 2021 20:16 by Robin Getz