Both sides previous revisionPrevious revisionNext revision | Previous revision |
resources:fpga:xilinx:interposer:ad9787 [03 Jan 2021 22:12] – fix links Robin Getz | resources:fpga:xilinx:interposer:ad9787 [10 Feb 2021 20:16] (current) – [Introduction] - fix link Robin Getz |
---|
high dynamic range TxDAC® devices, respectively, that provide a sample rate of 800 MSPS, permitting multicarrier generation up to the Nyquist frequency. Features are included for optimizing direct conversion transmit applications, including complex digital modulation, as well as gain, phase, and offset compensation. | high dynamic range TxDAC® devices, respectively, that provide a sample rate of 800 MSPS, permitting multicarrier generation up to the Nyquist frequency. Features are included for optimizing direct conversion transmit applications, including complex digital modulation, as well as gain, phase, and offset compensation. |
| |
**HW Platform(s):** [[http://www.xilinx.com/products/boards-and-kits/EK-V6-ML605-G.htm|Virtex-6 ML605 (Xilinx)]], [[adi>EVAL-AD9785|AD9785 Evaluation Board (ADI)]] / [[adi>EVAL-AD9787|AD9787 Evaluation Board (ADI)]] / [[adi>EVAL-AD9788|AD9788 Evaluation Board (ADI)]], [[adi>en/digital-to-analog-converters/da-converters/ad-dac-fmc/products/product.html|DAC FMC Interposer Board (ADI)]] \\ | **HW Platform(s):** [[xilinx>products/boards-and-kits/EK-V6-ML605-G.htm|Virtex-6 ML605 (Xilinx)]], [[adi>EVAL-AD9785|AD9785 Evaluation Board (ADI)]] / [[adi>EVAL-AD9787|AD9787 Evaluation Board (ADI)]] / [[adi>EVAL-AD9788|AD9788 Evaluation Board (ADI)]], [[adi>AD-DAC-FMC|DAC FMC Interposer Board (ADI)]] \\ |
**System:** Microblaze, AXI, UART | **System:** Microblaze, AXI, UART |
| |
==== Running Demo (SDK) Program ==== | ==== Running Demo (SDK) Program ==== |
| |
<WRAP tip>If you are not familiar with ML605 and/or Xilix tools, please visit\\ [[http://www.xilinx.com/products/boards/ml605/reference_designs.htm]] for details. | <WRAP tip>If you are not familiar with ML605 and/or Xilix tools, please visit\\ [[xilinx>products/boards/ml605/reference_designs.htm]] for details. |
</WRAP> | </WRAP> |
| |