This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:fpga:xilinx:interposer:ad9739a [10 Nov 2016 10:59] – [Downloads] change ask help link Lucian Sin | resources:fpga:xilinx:interposer:ad9739a [20 Dec 2023 11:50] (current) – Add obsolesce notice. Stefan-Robert Raus | ||
---|---|---|---|
Line 1: | Line 1: | ||
====== AD9739A Evaluation Board, DAC-FMC Interposer & Xilinx Reference Design ====== | ====== AD9739A Evaluation Board, DAC-FMC Interposer & Xilinx Reference Design ====== | ||
+ | <note warning> | ||
+ | Support for the eval-ad9739a is discontinued | ||
+ | </ | ||
+ | |||
===== Introduction ===== | ===== Introduction ===== | ||
Line 7: | Line 11: | ||
===== Supported Devices ===== | ===== Supported Devices ===== | ||
- | * [[http:// | + | * [[adi>en/ |
- | * [[http:// | + | * [[adi>en/ |
===== Supported Carriers ===== | ===== Supported Carriers ===== | ||
- | * [[xilinx> | + | * [[xilinx> |
- | * [[xilinx> | + | * [[xilinx> |
- | * [[xilinx> | + | * [[xilinx> |
Line 35: | Line 39: | ||
* Xilinx ISE 13.2 (Programmer (IMPACT) is sufficient for the demo and is available on Webpack). | * Xilinx ISE 13.2 (Programmer (IMPACT) is sufficient for the demo and is available on Webpack). | ||
* A UART terminal (Tera Term/ | * A UART terminal (Tera Term/ | ||
- | * ADI DPG DAC Software Suite [[http://www.analog.com/en/ | + | * ADI DPG DAC Software Suite [[/resources/eval/dpg/dacsoftwaresuite|available here]]. |
==== Bit file ==== | ==== Bit file ==== | ||
Line 105: | Line 109: | ||
</ | </ | ||
- | Only Xilinx coregen xco files are provided with the reference design. You must regenerate the IP core files using this file. See [[http:// | + | Only Xilinx coregen xco files are provided with the reference design. You must regenerate the IP core files using this file. See [[/ |
<WRAP round help 80%> | <WRAP round help 80%> | ||
- | * Questions? [[https://ez.analog.com/ | + | * Questions? [[ez>community/ |
</ | </ | ||
Line 115: | Line 119: | ||
===== Tar file contents ===== | ===== Tar file contents ===== | ||
- | The tar file contains, in most cases, the following files and/or directories. To rebuild the reference design simply double click the XMP file and run the tool. To build SDK, select a workspace and use the C file to build the elf file. Please refer to [[http://www.xilinx.com/support/ | + | The tar file contains, in most cases, the following files and/or directories. To rebuild the reference design simply double click the XMP file and run the tool. To build SDK, select a workspace and use the C file to build the elf file. Please refer to [[xilinx>support/ |
| license.txt | ADI license & copyright information. | | | license.txt | ADI license & copyright information. | |