This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Next revisionBoth sides next revision | ||
resources:fpga:xilinx:interposer:ad9739a [03 Jan 2021 22:12] – fix links Robin Getz | resources:fpga:xilinx:interposer:ad9739a [09 Jan 2021 00:49] – user interwiki links Robin Getz | ||
---|---|---|---|
Line 35: | Line 35: | ||
* Xilinx ISE 13.2 (Programmer (IMPACT) is sufficient for the demo and is available on Webpack). | * Xilinx ISE 13.2 (Programmer (IMPACT) is sufficient for the demo and is available on Webpack). | ||
* A UART terminal (Tera Term/ | * A UART terminal (Tera Term/ | ||
- | * ADI DPG DAC Software Suite [[https:// | + | * ADI DPG DAC Software Suite [[/ |
==== Bit file ==== | ==== Bit file ==== | ||
Line 105: | Line 105: | ||
</ | </ | ||
- | Only Xilinx coregen xco files are provided with the reference design. You must regenerate the IP core files using this file. See [[http:// | + | Only Xilinx coregen xco files are provided with the reference design. You must regenerate the IP core files using this file. See [[/ |
<WRAP round help 80%> | <WRAP round help 80%> | ||
- | * Questions? [[https://ez.analog.com/ | + | * Questions? [[ez>community/ |
</ | </ | ||
Line 115: | Line 115: | ||
===== Tar file contents ===== | ===== Tar file contents ===== | ||
- | The tar file contains, in most cases, the following files and/or directories. To rebuild the reference design simply double click the XMP file and run the tool. To build SDK, select a workspace and use the C file to build the elf file. Please refer to [[http://www.xilinx.com/support/ | + | The tar file contains, in most cases, the following files and/or directories. To rebuild the reference design simply double click the XMP file and run the tool. To build SDK, select a workspace and use the C file to build the elf file. Please refer to [[xilinx>support/ |
| license.txt | ADI license & copyright information. | | | license.txt | ADI license & copyright information. | |