Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revisionPrevious revision
Last revisionBoth sides next revision
resources:fpga:xilinx:interposer:ad9116 [31 Dec 2020 06:48] – fix link Robin Getzresources:fpga:xilinx:interposer:ad9116 [09 Jan 2021 00:49] – user interwiki links Robin Getz
Line 21: Line 21:
 The flexible power supply operating range of 1.8 V to 3.3 V and low power dissipation of the AD9114/AD9115/AD9116/AD9117 make them well suited for portable and low power applications. The flexible power supply operating range of 1.8 V to 3.3 V and low power dissipation of the AD9114/AD9115/AD9116/AD9117 make them well suited for portable and low power applications.
  
-**HW Platform(s):** [[http://www.xilinx.com/products/boards-and-kits/EK-V6-ML605-G.htm|Virtex-6 ML605 (Xilinx)]], [[adi>EVAL-AD9114|AD9114 Evaluation Board (ADI)]] / [[adi>EVAL-AD9115|AD9115 Evaluation Board (ADI)]] / [[adi>EVAL-AD9116|AD9116 Evaluation Board (ADI)]] / [[adi>EVAL-AD9117|AD9117 Evaluation Board (ADI)]], [[adi>ad-dac-fmc|DAC FMC Interposer Board (ADI)]] \\+**HW Platform(s):** [[xilinx>products/boards-and-kits/EK-V6-ML605-G.htm|Virtex-6 ML605 (Xilinx)]], [[adi>EVAL-AD9114|AD9114 Evaluation Board (ADI)]] / [[adi>EVAL-AD9115|AD9115 Evaluation Board (ADI)]] / [[adi>EVAL-AD9116|AD9116 Evaluation Board (ADI)]] / [[adi>EVAL-AD9117|AD9117 Evaluation Board (ADI)]], [[adi>ad-dac-fmc|DAC FMC Interposer Board (ADI)]] \\
 **System:** Microblaze, AXI, UART **System:** Microblaze, AXI, UART
  
Line 47: Line 47:
 ==== Running Demo (SDK) Program ==== ==== Running Demo (SDK) Program ====
  
-<WRAP tip>If you are not familiar with ML605 and/or Xilix tools, please visit\\ [[http://www.xilinx.com/products/boards/ml605/reference_designs.htm]] for details.+<WRAP tip>If you are not familiar with ML605 and/or Xilix tools, please visit\\ [[xilinx>products/boards/ml605/reference_designs.htm]] for details.
 </WRAP> </WRAP>
  
resources/fpga/xilinx/interposer/ad9116.txt · Last modified: 31 Jan 2024 09:53 by iulia Moldovan