This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionNext revisionBoth sides next revision | ||
resources:fpga:xilinx:interposer:ad7983 [16 Feb 2012 16:17] – Approved Andrei Cozma | resources:fpga:xilinx:interposer:ad7983 [28 Sep 2012 10:41] – Added common section for describing the evaluation setup and System Demonstration Platform Adrian Costina | ||
---|---|---|---|
Line 16: | Line 16: | ||
{{ : | {{ : | ||
- | For component evaluation and performance purposes, as opposed to quick prototyping, | + | {{page>common_sdp}} |
- | * a controller board, like the **[[resources/ | + | |
- | * a compatible Analog Devices SDP [[adi>sdp# | + | |
- | * corresponding PC software | + | |
- | The EVAL-SDP-CB1Z controller board is part of Analog Devices SDP providing USB 2.0 high-speed connectivity to a PC computer running specific component evaluation software. | + | |
Below is presented a picture of **SDP-B** Controller Board with the **EVAL-AD7983SDZ** Evaluation Board. | Below is presented a picture of **SDP-B** Controller Board with the **EVAL-AD7983SDZ** Evaluation Board. | ||
Line 77: | Line 73: | ||
* Start a UART terminal and set the baud rate to 115200 bps. | * Start a UART terminal and set the baud rate to 115200 bps. | ||
- | At this point everything is set up and it is possible to start the evaluation of the ADI hardware. To capture data from the ADC run the // | + | At this point everything is set up and it is possible to start the evaluation of the ADI hardware. To capture data from the ADC run the // |
{{ : | {{ : | ||
Line 84: | Line 80: | ||
====== More information ====== | ====== More information ====== | ||
- | * [[ez>community/ | + | {{page>ez_common}} |