Both sides previous revisionPrevious revisionNext revision | Previous revisionNext revisionBoth sides next revision |
resources:fpga:xilinx:fmc:ad9739a [11 Nov 2016 11:08] – [Supported Devices] increase size for board picture Lucian Sin | resources:fpga:xilinx:fmc:ad9739a [22 Jul 2019 13:59] – Update no-OS driver link Andrei Drimbarean |
---|
===== Supported Carriers ===== | ===== Supported Carriers ===== |
| |
* [[xilinx>ML605]] | * [[xilinx>ML605]] Legacy (limited support) |
* [[xilinx>KC705]] | * [[xilinx>KC705]] Legacy (limited support) |
* [[xilinx>VC707]] | * [[xilinx>VC707]] Legacy (limited support) |
* [[xilinx>AC701]] | * [[xilinx>AC701]] Legacy (limited support) |
| * [[xilinx>ZC706]] LPC Slot |
===== Quick Start Guide ===== | ===== Quick Start Guide ===== |
| |
The reference design has been tested on ML605(Virtex-6), KC705(Kintex-7) and VC707(Virtex-7) boards. The notes below refer to ML605, however the procedure is same for the other boards. Please make sure that you have downloaded and are using the correct design files for your board. All you need is the hardware and a PC running a UART terminal. | The reference design has been tested on ML605(Virtex-6), KC705(Kintex-7), VC707(Virtex-7) and ZC706 (Zynq) boards. The notes below refer to ML605, however the procedure is same for the other boards. Currently, we fully support only the ZC706 Vivado based design. Please make sure that you have downloaded and are using the correct design files for your board. All you need is the hardware and a PC running a UART terminal. |
| |
{{analogTV>1423927819001}} | {{analogTV>1423927819001}} |
**no-OS Software:** | **no-OS Software:** |
<WRAP round download 80%> | <WRAP round download 80%> |
* **AD9739A Driver: ** https://github.com/analogdevicesinc/no-OS/tree/master/drivers/ad9739a | * **AD9739A Driver: ** https://github.com/analogdevicesinc/no-OS/tree/master/drivers/dac/ad9739a |
* **ADF4350 Driver: ** https://github.com/analogdevicesinc/no-OS/tree/master/drivers/adf4350 | * **ADF4350 Driver: ** https://github.com/analogdevicesinc/no-OS/tree/master/drivers/frequency/adf4350 |
* **AD9739A-FMC-EBZ Reference Design: ** https://github.com/analogdevicesinc/no-OS/tree/master/ad9739a-fmc-ebz | * **AD9739A-FMC-EBZ Reference Design: ** https://github.com/analogdevicesinc/no-OS/tree/master/ad9739a-fmc-ebz |
* **Xilinx Platform Drivers: ** https://github.com/analogdevicesinc/no-OS/tree/master/common_drivers/xilinx_platform_drivers | * **Xilinx Platform Drivers: ** https://github.com/analogdevicesinc/no-OS/tree/master/common_drivers/platform_drivers |
* **DAC Core Driver: ** https://github.com/analogdevicesinc/no-OS/tree/master/common_drivers/dac_core | * **DAC Core Driver: ** https://github.com/analogdevicesinc/no-OS/tree/master/common_drivers/dac_core |
</WRAP> | </WRAP> |